Search Results for 090-0052-50
Amphenol RF
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
AMC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
901-10175. Find In Stock & Buy Now. AMC Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
OCS (Oval Contact System) Connectors - Amphenol Aerospace
Find Contacts Fast - Online High-Speed Contacts Guide at www.amphenol-aerospace.com 800-78-0141 OCS Connectors 7 OCS (Oval Contact System) Connectors Insert Arrangements - Front face of pins illustrated Insert Arrangement 9-51 11-52 13-53* 15-54 15-59*
Model 034G50 | PCB Piezotronics
Call for Lead Time. Product Description. Specifications. Documents & Downloads. 4-conductor, low noise, shielded FEP cable, 50-ft, 4-socket plug to (3) BNC plugs (labeled X, Y, Z) For an IP68 Rated cable, see 034W50. Cable assembly consists of the following components: Model 034 cabling.
Amphenol Connectors | Cable Assemblies - Mobile, RF, Optics
Amphenol's EDSFF E1/E3 high-speed cable assembly transmits power and high-speed signals via a cable that directly connects to the main PC board supporting EDSFF E1/E3 SSD and CXL or other modules. The EDSFF 2-piece cable solution supports up to PCIe® 5.0 data rate of 32Gb/s with EDSFF standard interface Mini Cool Edge 1C/2C connectors.
Triax Straight Clamp Plug 50 Ohm | 082-5773 - Amphenol RF
Triax Straight Clamp Plug 50 Ohm 000-53175 Triax Clamp Straight Plug Non-Constant Impedance Polarized 031-8354-6 Triax Right Angle Crimp Plug BNC ST5M1323 Non-Constant Impedance 031-33522-10
Amphenol CS-DSDMDB50MM-015 50-Pin (DB50) Deluxe D-Sub Cable - Copper ...
Buy 15ft Amphenol CS-DSDMDB50MM-015 Cables Direct from the Factory at Cables on Demand. 50-pin (DB50) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded ...
N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
082-6686. Find In Stock & Buy Now. N-Type Straight Solder Plug RG-405 0.086 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
LRM - Line Replaceable Module - Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are ...
SMA Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 9 inches 095-725-114-090.
AMMC Right Angle Plug to AMMC Right Angle Plug 0.81 mm 50 Ohm 50 mm
AMMC Right Angle Plug to AMMC Right Angle Plug 0.81 mm 50 Ohm 50 mm. A-2PA-081-050B2. Find In Stock & Buy Now. AMMC Right Angle Plug to AMMC Right Angle Plug 0.81 mm 50 Ohm 50 mm (1.96 Inches) Add to Parts List Add to Compare. Product Compliance.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Amphenol Socapex leads the aerospace industry with dependable interconnect solutions trusted by key players in commercial and military aviation applications. Our robust connectors are engineered to withstand the most demanding environments, ensuring mission-critical performance. Count on Amphenol Socapex for high-quality, tested interconnect ...
UG-57B/U N-Type Plug to N-Type Plug Adapter 50 Ohm Straight
082-100. Find In Stock & Buy Now. UG-57B/U N-Type Plug to N-Type Plug Adapter 50 Ohm Straight. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Material. Brass. Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913. Contact Finish.
Probe Right Angle Plug to SMA Straight Plug 1.5D-2V 50 Ohm 12 inches
Probe Right Angle Plug to SMA Straight Plug 1.5D-2V 50 Ohm 12 inches (305 mm) Downloads. 095-902-427-XXX PDF Customer Drawing (Size: 128 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 12.00 in (305 mm)
M39012/16-0503 BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/16-0503 BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex ...
N-Type Panel Mount Jack 4-Hole Flange 50 Ohm Bulk Packaged 172119B N-Type Straight Crimp Jack RG-59 RG-62 50 Ohm 082-6092-RFX N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 172139
PRODUCT DATA DRAWING - SV Microwave
CHAM. 1ST & LAST THREADS. SURFACE ROUGHNESS 63 e MIL-STD-10. DIA.’S ON COMMON CENTERS TO BE CONCENTRIC WITHIN .005 T.I.R. REMOVE ALL BURRS. INTERPRET DIMENSIONS AND TOLERANCES PER ASME Y14.5M - 1994. PROPRIETARY. THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC.
Amphenol AV-THLIN2RCAM-005 Thin-line Single RCA Coaxial Cable - RCA ...
Buy 5ft Amphenol AV-THLIN2RCAM-005 Cables Factory-Direct: This low-profile thin-line (RG179) RCA to RCA coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded RCA connector terminations ...
N-Type Jack to N-Type Push-on Plug Adapter 50 Ohm Straight Bulkhead
082-6296. Find In Stock & Buy Now. N-Type Jack to N-Type Push-on Plug Adapter 50 Ohm Straight Bulkhead. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.