Search Results for 090-0052-50
Model 039001-53102 | PCB Piezotronics
Model 039001-53102:Rotary Torque Only Transducer, w/Auto-ID, 1,000 lbf-ft (1356 Nm), 1-inch Square Drive, 10-pin PT Receptacle
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.109 Post 0.095 PTFE 132147-38 SMA PCB End Launch Straight Jack 50 Ohm 901-10110 SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-9215-SF
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 1.5 M 095-850-130M150. BNC Straight Jack to HD-BNC Straight Plug B4794R 75 Ohm 6 inches 12G 095-850-192-006. BNC Straight Jack to HD-BNC Straight Plug B4694R 75 Ohm 18 inches 12G 095-850-216-018.
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 24 inches
50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 0.25 M 095-902-581M025. SMA Right Angle Plug to SMP Straight Bulkhead Jack Tflex 405 50 Ohm 1 M 095-902-439-001.
AMC Right Angle Plug to MCX Straight Plug 1.13 mm 50 Ohm 50 mm
AMC Right Angle Plug to MCX Straight Plug 1.13 mm 50 Ohm 300 mm 095-900-560-300 AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 100 mm 336503-12-0100 AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.32 mm DS 50 Ohm 250 mm 336503-13-0250
470.05.05.00-F190 - amphenolprocom.com
The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth. They are available in single dipole ...
Airmar Technology Corporation | ARK50 Airducer® Transducer
Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ARK50 includes standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 50 kHz and its sensing range is 30 cm to 15 m. REQUEST A QUOTE. Email: [email protected]
Quadrax Contacts | Products | Amphenol Aerospace
Description: High-Speed Quadrax contacts consist of an outer contact with four inner contacts spaced to form two 100 or 150 Ohm controlled impedance differential pairs. Both contacts, when used in Amphenol MIL-DTL-38999 Series III and ARINC type connectors, provide an excellent alternative for harsh environment applications such as Ethernet 100 ...
BNC Terminator Pl 0.5 W Chain 51 Ohm | 000-35650-51 - Amphenol RF
000-35650-51. Find In Stock & Buy Now. BNC Terminator Plug 0.5 Watt With Chain 51 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA PCB End Launch Plug 50 Ohm Square Flange High Frequency 0.010 Pin
901-10588. Find In Stock & Buy Now. SMA PCB End Launch Plug 50 Ohm Sq Flange High Freq 0.010 Pin. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable ...
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable Times Tflex 402 50 Ohm; SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable Times Tflex 402 50 Ohm. In stock. 901-9246-10. Find In Stock & Buy Now.
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 9 inches
50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 24 inches 095-902-581-024.
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 6 inches
50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 5 inches 095-902-459-005. SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 24 inches 095-902-459-024.
SMA Right Angle Plug to Unterminated RG-58 50 Ohm 24 inches
50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 4 inches 095-902-462-004. SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 11 inches 095-902-462-011. SMA Right Angle Plug to Unterminated RG-316DS 24 inches 135102-03-24.00.
main | SS505 50/200kHz, 600W, 2-Pin, DO
The SS505 is a compact, impact resistant, stainless steel stem for use on all hulls. The dual-frequency version provides good target detail in shallow-water at 200 kHz and good deep-water bottom tracking at 50 kHz. The narrow-beam 200 kHz version provides excellent bottom detail.
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 2 ...
50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 12 Inches 095-902-537-012.
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
Model 039230-50101/B | PCB Piezotronics
Model 039230-50101/B. Add to Quote. Product Description. Specifications. Documents & Downloads. Rotary Torque Angle Transducer, w/Auto-ID, 100 lbf-in (11.3 Nm), 1/4-inch Hex Drive, 10-pin PT Receptacle. For more information on RS Technologies Fastener products and applications, please visit:
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
082-5375-RFX. Find In Stock & Buy Now. N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
N-Type Straight Plug to SMA Straight Plug AA-60091 50 Ohm 24 inches 095-909-168-024 SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-2PF100000AE SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 2 M 095-725-114M200