Search Results for 10 micro f capacitor
TM165HW Wide-beam Transom Mount - Airmar
600 W. Maximize the coverage under your boat and see what you’ve been missing. Airmar’s TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band.
Đầu nối Ethernet, USB & Màn hình chắc chắn - Amphenol Socapex
Amphenol Socapex USB3F TV là đầu nối USB 3.0 được gia cố được thiết kế để hoạt động trong môi trường khắc nghiệt. Dựa trên tiêu chuẩn MIL-DTL-38999 series III, đầu nối này có cơ chế khóa ren và được niêm phong chống lại chất lỏng và bụi (IP68). Đó là lý tưởng để sử dụng trong hệ thống điện tử hàng ...
c10-779773-f16p | Amphenol Global Search | Amphenol
Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high density applications. They support extreme low profile 0.60mm stack height and high current rating up to 5A. ... crimp length is 4.5±0.5mm Cable Size Recommended crimp length of Side S Recommended crimp dist across Flats F https://www.amphenol-industrial ...
segger pinout | Amphenol Global Search | Amphenol
Temposonics® R-Series V Analog Operation Manual I 5 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421) L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2) N Magnet slider longer ball-jointed arm (part no. 252 183) O No position magnet S Magnet slider joint at top (part no. 252 182)
PS1&PS4-VOC-2000-MOD TotalOrganicVolatileModule Datasheet - SGX Sensortech
©SGXSensortech2012-2022 DS-0426-PS1&PS4-VOC-2000-MOD,Issue1,10-Feb-2022,Page2/14 Gas Formula TestConcentration SensorReading Aceticacid CH 3 COOH 5ppm 1.1ppm Acetylene C 2 H 2 / Respondedwell Acrylonitrile C 3 H 3 N / Respondedwell Ammonia NH 3 5ppm 1.5ppm Benzene C 6 H 6 5ppm 1.1ppm Butadiene C 4 H 6 / Respondedwell Carbondisulfide CS 2 5ppm ...
--- -
7 E] Laboratoire Central des Industries Electriques 92266 Footenay-aux-Roses ceclex Une société de Bureau Veritas Fiance C! I I Fax +33 1 10 95 86 56 ccintact@lcie.fr Ii' 1 82 8 ) - --- --- A EX 1 ATTESTATION D'EXAMEN CE DE TYPE 1 EC TYPE EXAMINATION CERTIFICATE 2 Appareil ou système de protection destine a être utilisé en atmospheres explosibles (Directive 94/9/CE)
6.0 ± 0.2 - svmicrowave.com
F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to 2.92mm Straight Male 6" Cable
CW and Programmable Sweep Transmitter | 100 MHz - PCTEL
Tone spacing: 1 kHz to 10 MHz; Tone Phase Relationship: parabolic or random; Operating Temperature: Standard 32°F to 122°F (0°C to +50°C) Dimensions: 5.5″ x 2.25″ x 1.0″ (140mm x 57mm x 25mm) Weight: 0.5 lb. (227 gm) Interface: USB 2.0: System Requirements: Windows Operating System, x64_86 architecture
6.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Size 12 Pin to SMPM Size 12 Socket 6" Cable
Not To Scale - buy.customcable.com
Not To Scale
LTE 4G/5G Antennas 4240.75-780-T0 - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f) Materials: Antenna Base : Aluminium Shroud : GRP tube 53 mm dia. Mounting Section: Al. tube 63.5 mm dia. x 350 mm long:
FIBER OPTIC CABLE ASSEMBLY MANUFACTURABILITY AND DESIGN GUIDE
f) Permanency • Marking should not smear when lightly rubbed with finger or with a Q-tip soaked in isopropyl alcohol. D. CABLE ACCESSORIES 1. Standard Types a) Furcation Tubing This tubing provides protection for 250um or 900um buffered fiber and serves as a sub-unit or jacket similar to a breakout cable.
Crosstalk - Amphenol Ardent Concepts
Any distribution of data without the written permission of ARDENT CONCEPTS, INC. is prohibited.
AC-78ST-4SM-F.indd - amphenol-antennas.com
AC-78ST-4SM-F 4.3/10 Male Screw Connector for 7/8” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Not To Scale - buy.customcable.com
Not To Scale
VLL series Switchable jun - wilcoxon.com
99300 Rev.A.2 10/18 2 VLL series Switchable junction boxes SPECIFICATIONS Accessories supplied: Transducer location log; mounting feet; grounding lug; cable grip plugs (if applicable) Channels, user-selected 6, 12, 24, 36, 48 Output connector BNC Material, user-selected fiberglass or stainless steel Dimensions 10 x 8 x 4 in. (6-12 channels, non ...
DWG NO - Amphenol Sine
F Gold Plated G5 Gold Plated (Thickness 5µ”) G10 Gold Plated (Thickness 10µ”) G15 Gold Plated (Thickness 15µ”) G30 Gold Plated (Thickness 30µ”) Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20
Série RFM, conectores para rack e painel | Amphenol Socapex
A Amphenol Socapex é um líder de renome no fornecimento de conectores circulares de alto desempenho, incluindo conectores D38999, 2M Micro Miniature, Rugged Ethernet, USB, Display, RFM e PT/451, adaptados a uma vasta gama de aplicações críticas nos sectores da defesa e aeroespacial. Estes conectores eléctricos são concebidos para satisfazer as exigências rigorosas dos ambientes ...
Temposonics
Vibrationsprüfung 5 g / 10…2000 Hz IEC Standard 60068-2-6 (ausgenommen Resonanzstellen) EMV-Prüfung Elektromagnetische Störaussendung gemäß EN 61000-6-3 Elektromagnetische Störfestigkeit gemäß EN 61000-6-2 Der Sensor entspricht den EG-Richtlinien und ist gekennzeichnet. Magnetverfahrgeschwindigkeit ≤ 5 m/s Design / Material
Piezoelectric vibration generator - Wilcoxon Sensing Technologies
Frequency range, ±3 dB 10 - 20,000 Hz Connector2 Microdot 10-32 Cable (low noise, coaxial) R1-1-J1-6 Force gage nominal values: Charge sensitivity 175 pC/lb (40 pC/N) Capacitance3 2 µF Connector2 Microdot 10-32 Cable (low noise, coaxial) R1-1-J1-6 Mass below force gage (including stud) 20 grams Effective stiffness 3 x 10 6 lb/in (5.2 x 10 9 N/m)