Search Results for 10 micro f capacitor
EU RoHS II Certificate of Conformance - Amphenol Aerospace
August 10, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description
RF Connector - Amphenol Antenna Solutions
VSWR (max) ≤ 1.10 Insertion Loss (max) ≤ 0.5 dB IM3 (2x43 dBm Carriers) ≤ -160 dBc Dielectric Resistance > 5000 MΩ Work Voltage 1400 V Conductor Resistance (max) Outer Conductor < 0.4 MΩ Inner Conductor < 0.8 MΩ Impedance 50Ω Environmental Characteristics Temperature Range -45° C to +85° C (-49° F to +185° F) Waterproofi ng ...
Thermometrics Solar (Sunload) Sensors Product Spotlight
The O ÇY§ î 6 0õ¬ ¸ F? W½³ M÷$ £æ* I ßù¢6+7Údt* ¢°J3Uu wóR ãL¾¸.íe»»¬ }٠èX z]ËÀÕ ³RÆÆZÎ ¢M7+Cؾ 9 ¡aW mè5 ³ñu?x éö iá & ®^ðõ¾mú â$ ×+8e> Å=¿¸¨Er O T f¤36r¶ôK W*_ ¸ ìÂå) x Æ®v} O ÚÂÚr Ëÿ7+ m¬Õ§Ø,ß] ÖÇ¿W à%WK8 ïÈä vó7%Ý5b¥f» Ú 5>0ιҲtJ * É ,¨¨² ...
TECHNICAL CHARACTERISTICS - アンフェノールジャパン株式会社
for 6, 8, 10, 12, and 16 AWG. Female contact features Large Surface Area (L.S.A.) closed entry contact design utilizing BeCu mechanical retention member. Closed crimp barrel. Contact Retention In Insulator: SIGNAL SIZE 22 9 lbs. [40N]. POWER SIZE 16 15 lbs. [67N]
GNSS Combination Antennas ProFin - AMPHENOL PROCOM
If more than 10 W is needed in the UHF band, we recommend using an external whip on a ProFin model without in-built UHF antenna or on a ProFin Plus model. Related products. Compact Combiners. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile TETRA/PMR/LMR control stations.
Motorcycle Antennas MCA 4-Z - AMPHENOL PROCOM
1.3 @ f. res. Bandwidth > 4 MHz @ VSWR : 2.0 Gain (EIA RS-329-1) 0 dB: Mechanical; Materials: Whip : Conical glass fiber Chromed brass Spring : Stainless steel Mount : Chromed brass Weather- and shockproof plastics Stainless steel: Colour: White / bright chrome: Height: Approx. 1200 mm / 47.24 in. Weight:
Tapper - amphenol-antennas.com
Tapper | 4.3/10 Female REV120617CC www.amphenol-antennas.com 1 of 1 Ordering Options Model Number (xx) TP-20ML-43F-CC Electrical Characteristics Frequency Range (MHz) 698-2700 VSWR ≤ 1.35 Power Handling Average 500 W Peak 1.5 kW IM3 (2x20W) ≤ -153 dBc Impedance 50Ω Insertion Loss (main line) 0.1 ±0.1 dB Coupling 20 dB Coupling Tolerance ...
Model 080B160 | PCB Piezotronics
Model 080B160:0.55"/14mm Triax cube adhesive mounting clip, Quick Clip.
12.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Low Profile Male to SMA Straight Male 12" Cable
DAS Antennas PCPI 800/xH - amphenolprocom.com
Approx. 204 x 204 x 28 mm / 8.03 x 8.03 x 1.10 in. Weight: Approx. 0.4 kg / 0.88 lb. Mounting: For mounting on wall or ceiling 4.5 mm x 20 mm dia. (4 holes) Diagram and Mounting. Mounting Details. All dimensions are given in mm. Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane) ...
hvc-002 | Amphenol Global Search | Amphenol
Search Results for n02 080 6601 002 CERTI F 0437 Certificat IATF 16949 Chine - Amphenol CS ... Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (− ...
ADC-xx-WBM-GP-43F-CC(2) - Amphenol Antenna Solutions
ADC-xx-WBM-GP-43F-CC(2) - Amphenol Antenna Solutions
Products – FEP Fahrzeugelektrik Pirna GmbH - fepz.de
The answers to future trends such as electromobility and sustainability are reflected in our product range. This ranges from electrical connectors, sensors and switches to solutions for power distribution and protection of the vehicle electrical system to battery components and structural elements.
RESMLAC-8US-CAPS - Unmanaged military Ethernet switch, MIL-DTL-38999 ...
10/100 Ports. Developed for military and harsh environment applications, the RESMLAC-8US-CAPS features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability. The unit has been
Mini-SAS HD Cable Assemblies 12G/24G - Amphenol
Amphenol offers a wide selection of Micro SATA cables and Mini-SAS HD cable assemblies to complete your data storage configuration. Our 12G and 24G Mini-SAS HD cables are compatible with a wide range of SAS connectors, including SFF 8644 and SFF 8088. Each copper cable assembly consists of eight differential pairs and a SFF 8644-compliant ...
VQ500 Series Datasheet - sgxsensortech.com
F: +44 (0)1245-809112 E: sales.is@sgxsensortech.com www.sgxsensortech.com VQ500 Series Datasheet The VQ500 Series is a complete range of miniature, fully certified, flameproof sensor heads containing a high quality, low power pellistor pair optimised for the detection of combustible gases or % volume gases in thermal
Technical features - rfstechnologies.com
Installation Temperature °C (°F) -50 to 85 (-58 to 185 ) Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PRODUCT DATASHEET RSB-78 RSB-Clip RSB-78 REV : E REV DATE : 17 Feb 2023 www.rfstechnologies.com
12.0 ± 0 - SV Microwave
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to VITA 67.3 SMPS Male Plug-In
Miniature through hole IEPE accelerometer - PCB
i.e., 7250A-10 features output sensitivity of 10 mV/g. A special version, model 7250AM1, is available with solder pins as output terminals instead of the 6-40 UNF connector. Miniature through hole IEPE accelerometer Model 7250A/7250AM1 www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] APPLIES TO CALIFORNIA FACILITY.26
1710-2170 / 1710-2170 MHz - amphenol-antennas.com
Electrical Downtilt 0-10° Impedance 50Ω VSWR < 1.5:1 Upper Sidelobe Suppression < -18 dB Typical Front-to-Back Ratio > 28 dB In-Band Isolation > 25 dB Isolation Between Ports > 30 dB IM3 (2x20W carrier) < -153 dBc Input Power 250 W Total Number of Connectors Antennas has 4 connectors located at the bottom Connectors Per Band, Type, Location