Search Results for 10 micro f capacitor
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
rt0w01210pnh-k三维数模 | Amphenol Global Search | Amphenol
rt0w01210pnh-k模 | Amphenol Global Search | Amphenol B RT0W71210SNH-K 02 11 MRF 10SEP13 NONE C-ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating ...
Model 010G15 4-conductor, shielded, FEP cable, 15-ft, 4-socket plug to ...
Model 010G15 4-conductor, shielded, FEP cable, 15-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) Installation and Operating Manual For assistance with the operation of this product,
Matching networks - Wilcoxon Sensing Technologies
Circuit breaker 10 amps 10 amps Recommended amplifier WST7B 3WST7B Compatible shakers F7 F7-1, F7 98861 Rev.E 10/21 Matching networks provide the interface between power amplifiers and piezoelectric shakers. The impedance which the shaker presents to the power amplifier is capacitive (reactive) and therefore decreases with increasing frequency. To
12G SDI BROADCAST SOLUTIONS - Amphenol RF
1181.10 [30.00] StandardLengths Available *xxxxdenoteslength code.Seestandardlengthsavailable. 095-850-188xxxx. 095-850-189xxxx. 031-9-75-12G. AD-HDBNCJMCP-12G. 12G CABLE ASSEMBLIES. CableType. Part Number. Description. Belden 4505R. 095-850-215XXXX. BNC Straight Jack to HD-BNC Straight Plug. Belden 4694R.
6.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.61 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMP R/A Female 6" Cable
NTC Leadless Chips - amphenol-sensors.com
• Point matched at 77°F (25°C) to ±5% or ±10% • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/8ae962aa-a9ac-46a9-8139-ac3700dcc30c","id":"8ae962aa-a9ac-46a9-8139-ac3700dcc30c","productNumber":"A80160 ...
Model 685B0001A10 Electronic vibration switch, internal ICP ... - PCB
Provides dual 5 Amp Triac (SPST) or 10 Amp Form C (SPDT) relay outputs. Adjustable trip limits and time delay via single turn potentiometers. Accommodates normally open (NO) and normally closed (NC) wiring schemes. Continuous or latching switch action. Local reset button and remote reset capability.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
- 95-850-294m10l 393.70 [10.000] 95-850-294-600 - 600.00 [15.240] - 95-850-294m20l 787.40 [20.000] 95-850-294-900 - 900.00 [22.860] - 95-850-294m30l 1181.10 [30.000] 95-850-294l100 - 1200.00 [30.480] tolerance table length in inches/ft [meters] tolerance 0" - 23.90" [0 - 0.607] #0.25" [0.006]
Kaye LabWatch Pro ÜB
Currents 0 to 1mA, 4-20mA, 10 to 50mA Thermocouples J, K, T, R, S, E, B (inc. cold junction compensation and linearization) RTD Pt-100, Cu-10 Dry Contact Open/Closed. Input Capacity. From 20 to 100 inputs in 20-input increments: NEMA 2 or 4 enclosure. Outputs. Contact out, 2A at 26 VDC, 1A at 120 VAC Analogue out 0 to 10VDC, 0 to 5VDC, 4 to ...
SCALE 1 - amphenolrf.com
10 nut brass white bronze 1 note: 1. contact pin to solder 2. ip 67 rated scale 1.250 0.413" on flats [10.50] mm soldering gasket washer gasket braid clamp washer hex nut nut gasket section a-a scale 2.300 11 hex scale 3.000 recommended cable stripping dimensions. created date:
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v2/products/57147807-eff6-4f8a-a623-ac3700dcce1c","id":"57147807-eff6-4f8a-a623-ac3700dcce1c","productNumber":"WS-200WX ...
Thermometrics Duct Sensor - amphenol-sensors.com
Operation Temperature -30 80 °F (°C) Storage Temperature -40 100 °F (°C) Resistance 2.11 2.18 2.24 KΩ ...
NPX1 NovaSensor Sensors
for the NPI-12 Series is 50°F to 104°F (10°C to 40°C), while the storage temperature is -40°F to 158°F (–40°C to 70°C). Electrical connection is accomplished with a 4 pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire allows for easy recognition of connector orientation.
www.airmar.com
{"uri":"https://www.airmar.com/api/v1/categories/9377958f-6a27-4d64-8541-afdd00576a94","id":"9377958f-6a27-4d64-8541-afdd00576a94","name":"Side-Scanning Transducers ...
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
10-597449-452 Above part numbers include standard 500 cycle finish designation - gold plating over suitable underplate in accordance with SAE AS39029. For other contact options available for use in ETV38999 connectors, (thermocouple) contact us.
Model 641B10 | PCB Piezotronics
Model 641B10:Industrial vibration sensor, 4 to 20 mA output, 0 to 0.5 in/sec RMS, 10 to 1k Hz, top exit, 10-ft integral cable . Model 641B10:Industrial vibration sensor, 4 to 20 mA output, 0 to 0.5 in/sec RMS, 10 to 1k Hz, top exit, 10-ft integral cable . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ...
696-960 / 696-960 MHz - amphenol-antennas.com
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1835 x 1080 x 177 mm 72.2 x 42.5 x 7.0 in Depth with Z-Brackets 224 mm 8.8 in Weight without Mounting Brackets: MET 50.8 kg 112 lbs
P1300 Low Pressure Sensor Die - amphenol-sensors.com
1. All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach material. The die attach should be chosen to minimize the package stress transmitted to the sensor die. 5.