Search Results for 10 micro f capacitor
Document Library - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters;
Troubleshooting Using Bias Voltage | PCB Piezotronics
Typical input/output power supplies will block this DC bias voltage at the output via a blocking capacitor in order to AC couple the signal to readout devices. By "teeing" off the input into a DC volt meter, the bias voltage can be measured. While measuring the supply voltage, the bias voltage can be measured after the sensor is plugged in.
acs | Amphenol Global Search | Amphenol
Model Number 339A31 TRIAXIAL ICP® ACCELEROMETER Revision: H ECN #: 46623 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Build Your Own Extension Cord Assembly - tpcwire.com
Micro Qui-Connects™ Nano Qui-Connects™ Speialty Qui-Connects™ Eternet Cable 1 Assemblies 7 Pin Molded Vale Plu DIN Connetors ... TYPE MATING STYLE LAYOUT END 1 END 2 CABLE UOM LENGTH COLOR ADDITIONS E L 5-20 M F 85195 F 100 L G CORD SETS & CONNECTOR ASSEMBLIES / EXTENSION CORDS Build Your Own Extension Cord Assembly The chart below lists ...
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 12 Inches
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... SMA Straight Crimp Jack 1.37 mm Micro-Cable Bulkhead Rear Mount 50 Ohm IP67 901-10794. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 180 inches ...
Omni Antennas 422x.06-445-Txx - AMPHENOL PROCOM
Model Product No. Description Frequency; 6 dBd HD omni antenna, low PIM: 4220.06-445-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 420 - 470 MHz: Add to quote: 6 dBd HD omni antenna, low PIM
SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... SMA Straight Crimp Jack 1.37 mm Micro-cable Bulkhead 50 Ohm 132392-11. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-9185-CCSF.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 200 mm
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50:
Model M601A02 Low-cost Industrial ICP® Accelerometer Installation and ...
A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. ... HT - High temperature accelerometer (325 ˚F) LB - Low Bias electronics LC - Limited Calibration (one point calibration) LP - Low Pass filter
SMB PCB End Launch Straight Jack 50 Ohm | 903-518J-51P - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; ... SMB Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm 142347. SMB Right Angle Jack PCB Surface Mount Bulkhead 50 Ohm 903-908J-51A.
M28840
F G P S D E Contact Code SAE-AS39029/83-508 SAE-AS39029/84-509 SAE-AS39029/83-450 SAE-AS39029/84-452 SAE-AS39029/83-451 SAE-AS39029/84-453 Pin Socket Pin Socket Pin Socket Type Contact Specification Contact Size 20-28 20-20 20-22 24 22 20 26 24 22 32 30 28 Acceptable Wire Size Max. Outside Dia. of Finished Wire
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
SMA Straight Crimp Jack RG-178 RG-196 50 Ohm | 132279 - Amphenol RF
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67 132422 SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.250 Post 0.190 PTFE 132318-16 SMA Straight Jack Solder Cup Bulkhead 50 Ohm 901-9211
Model TLD086C02 Modally Tuned® Impulse Hammer w/force sensor and ... - PCB
extender mass install at opposite ends of the hammer via 10-32 threaded studs. In the case of the model 086E80 mini impulse hammer, the handle is removable. 1. With the applicable cables, connect the hammer to an ICP® signal conditioner, and then connect that to your analyzer, as shown in the applicable signal conditioners’ manual. 2.
Duplex Filters DPF 2/6 - AMPHENOL PROCOM
DPF 2/6 H-8/10-N(f) 200000113: SPACING: 8 - 10 MHz: 152 - 175 MHz: Add to quote: DPF 2/6 H-13/20-N(f) 200000123: SPACING: 13 - 20 MHz: 152 - 175 MHz: Add to quote: Accessories; 19" DPF Mounting kit: 210002327: Add to quote: Ordering information. When ordering, please use the table above to select the appropriate ordering designation for the ...
Hybrid Combiners PRO-PHY450-2SI - AMPHENOL PROCOM
Approx. 4.6 kg / 10.14 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY450-2SI-35: Contact for product no. Add to quote: PRO-PHY450-2SI-100: Contact for product no. Add to quote: Mechanical Outline. All dimensions are given in mm [in.]
Band Reject Filters BRF 2/3 - AMPHENOL PROCOM
Approx. 10 ppm / °C: Ordering Designations. Model Product No. BRF 2/3 N(f) 200001208: Add to quote: Please Note. The notch filter resonators can also be separately tuned to three different frequencies in a "multiple notch" configuration, but the attenuation on each frequency is then only approximately
RP-TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... RP-TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67 031-6219. RP-TNC Plug RG-58 RG-141 Times LMR-195 50 Ohm 122140RP-10.
LinkedIn - Gemeco
NMEA2000® Micro (262) NMEA2000® Mid (27) NMEA2000® Mini (41) Furuno 10 Pin (7) ... 10-Pin Furuno Extension Cable, 33' Part # AIR033-203-33. MFG # 33-203-04. Cable-Length. 10 m (33') Connector. Furuno 10-Pin. Country of Origin. USA.
MCX Right Angle PCB Jack Through Hole 50 Ohm Non-Magnetic
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... MCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm 252196. MCX Straight Solder Jack 0.047-inch Conformable 50 Ohm 252157. Contact Us. Subscribe and Stay Connected with Amphenol RF.