Search Results for 10't
PRODUCT DATA DRAWING A DCN 41763 10/15 MAL DESCRIPTION
surface area: mil-std-10. sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified proprietary the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. cage code m39012/26-0225 see notes rev third angle projection 1) all dimensions are in inches [millimeters] n/a 5 ...
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DESCRIPTION
surface area: mil-std-10. sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified proprietary the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. cage code sf1114-6005 see notes rev third angle projection 1) all dimensions are in inches [millimeters] n/a 5) surface ...
Model 070A05 | PCB Piezotronics
10-32 Coaxial Coupler (10-32 jack to 10-32 jack) Joins two cables terminating in 10-32 coaxial plugs. Impedance: 50 Ohms; Hex Head Size: 0.25 in (6.35 mm) Body Material: Brass; Body Plating Material: Silver; Contact Material: Beryllium Copper; Contact Plating Material: Gold; Temperature Range: -67 to 257 °F (-55 to 125 °C)
Machined, Stamped & Formed and RADSOK® Precision Connector Contacts
T Tin Plating Over Nickel G5 Gold Plating (Thickness 5µ") S Silver Plating Over Nickel G10 Gold Plating (Thickness 10µ") ... MP6ARS8S-10 MS6ARS8S-10 Crimp Barrel 8AWG 3.6 mm 8-6AWG 10 - 16 mm² 45A Silver Copper Alloy HP25BCS HS25BCS Crimp Barrel 4AWG 6 mm 4AWG 20 - 25 mm² 120A Silver Copper Alloy ...
SC000572T Socket contact, signal, 1.0x0.64mm, stamped & for - Amphenol Sine
SC000572T Socket contact, signal, 1.0x0.64mm, stamped & formed, 20-22AWG, tin plating
Model HT356A02 Triaxial, general purpose, ceramic shear ICP® accel., 10 ...
Model 081B05 Mounting Stud (10-32 to 10-32) (1) Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Model M081B05 Mounting Stud 10-32 to M6 X 0.75 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com OPTIONAL VERSIONS
GS-14 | Amphenol Global Search | Amphenol
temperature for 10 seconds in a ir reflow application. and this prodcut meets european union directives and other country. regulations as described in gs-22-008. product specification: gs-12-174; packaging specification: gs-14-873. for lead-free. packaging method: t: tray packaging style. r: tape and reel packaging style. c: tape and reel with cap.
Gerätestecker 12 Pol T 3XXX 0XX U - Amphenol Sine
Au T 3692 018 U 14 (14-b) Ag T 3672 000 U Au T 3672 018 U 14 (14-a) Ag T 3652 001 U Au T 3652 000 U 12 (12-a) Ag T 3637 001 U Au T 3637 000 U 8 (08-a) Ag T 3506 000 U Au T 3506 018 U 7 ... 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 03.11.2020 Blatt/Sheet Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / Calc WT :
XLRnet Connectors - Amphenol Sine
Class D (10/100 BASE-T), CAT5E (1000 BASE-T) or CAT6 (10GBASE-T) ethernet performance in A, B or D shell housings with integrated LED’s and complete shielding options we have your high-speed data requirements covered. Features • Class D (10/100 BASE-T), CAT5E (1000 BASE-T) or CAT6 (10GBASE-T) ethernet performance
HVMC3P12FV150 | Amphenol Global Search | Amphenol
Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
U10A474300T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X8 15µin Gold plating, Latch pin length=1.5mm, 24G, T&R packing
Female cable connector r/a - Amphenol Sine
Industrial GmbH FA T 3XXX 005+058 U 01 Female cable connector r/a Bagatelle change: ISO 2768-c 06.11.2020 MCARL D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und ... Insulation resistance IEC 60512-3-1 >1010 Ohm3) Contact resistance IEC 60512-2-1 <5mOhm Climatic category IEC 60668-1 40 / 100 / 56 Temperatur range IEC ...
Model 356B21/ACS-68T Triaxial ICP® accel., 10 mV/g, 500 g, 2 to ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
PRODUCT DATA DRAWING - SV Microwave
- dcn 40861 10/14 stw approved: checked: drawn: stw 10/10/14 stw 10/10/14 mal 10/10/14 rohs compliant.3799.63.0651.65 a 1/4-36 uns-2a.2225.64.2827.16.40010.16 2x 0-80 unf-2b thru holes ... within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf2921-61356 cage code 2400 centrepark west drive, suite 100 west palm beach, fl ...
Model 482C64 | PCB Piezotronics
Model 482C64:4-channel, line-powered, ICP®/charge sensor signal cond., incremental gain, selectable charge conversion, TEDS, 10k LPF, RS-232, Ethernet
U10DH3825102T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X4 30µin Gold plating, Latch pin outside, Latch pin length=3.0mm, 12G, T&R packing
Model HT356A15 | PCB Piezotronics
Lead Time for 6-10 is 8 Wks. Lead Time for 11-20 is 10 Wks. Lead Time for 11-20 is 10 Wks. Product Description; ... (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 8.7 to 13.0 VDC (TLA) TEDS LMS International - Free Format.
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole)
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole) Quick-Connex® 10 & 12 AWG Cordsets 3 & 4 Pole make the replacement of electrical connections quick and simple. Each cordset is built with Super-Trex ® Ultra-Gard Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, and most chemicals.
Omni Antennas CXL 70-5C/T-8/...-PT - AMPHENOL PROCOM
CXL 70-5C/T-8/…-PT is an 5 dBd, vertically polarized, omnidirectional base station antenna for the TETRA bands. The antenna has a bandwidth of 20 MHz. The antenna has been approved to withstand lightning of max. (10/350 μs impulses/200 kA) according to DIN EN 62475 in FH-Kiel Laboratory in Germany.