Search Results for GS-14
GS-14 | Amphenol Global Search | Amphenol
Extremely small high reliability connectors comply with physical, electrical and environmental requirements of Micro USB standard (USB 2.0). Space receptacles are available in a wide variety of mounting and termination configurations, permitting their use in various applications.
gs-14 | Amphenol Global Search | Amphenol
LEAD FREE OR RoHS DIRECTIVE LABELING TO BE PROVIDED AS PER GS-14 -920 FOR RoHS COMPATIBLE VERSION. Secures GS frames to concrete floors in Zone 4 seismic areas. Anchor has a recommended rating of 3,220 lbs. tensile and 5,420 lbs. shear strength.
gs-14 | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of SMA to TNC Adapters designed for radio frequency applications. SMA to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
D xx P 24A 6 xx 12 LF Packaging specification - Amphenol CS
- Packaging spec ; See GS-14-920 Product Specification see : GS-12-372 Packaging Specification See GS-14-1054 Code Type Foot Print/Pitch Length of Plating 6 = 500 Mating / Unmating Mini See Note RoHS termination PCB thickness 24A Straight version6 / 2.84mm 2 1.6 RL Insert M3 RV Female Screw UNC 4-40 RX Insert UNC 4-40
Mounting Options - Amphenol CS
- Packaging spec ; See GS-14-920 Product Specification see : GS-12-372 Packaging Specification See GS-14-1052 Code Type Foot Print/Pitch Plating 6 = 500 Mating / Unmating Mini For connector with cap See Note RoHS Length of termination PCB thickness 24A Straight version6 / 2.84mm 2 1.6 RL Insert M3 RV Female Screw UNC 4-40 RX Insert UNC 4-40
DDR4 Memory Module Sockets - Amphenol CS
Vertical DDR4 DIMM sockets from Amphenol ICC provide 288 contacts on 0.85mm pitch and are designed to accept DDR4 memory modules that conform to JEDEC MO-309. The sockets facilitate convenient memory expansion in servers, workstations, desktop PCs, and embedded applications in communications and industrial equipment.
gs-14 | Amphenol Global Search | Amphenol
4.1.1 GS-14-2432 Packaging Specification 4.1.2 GS-20-0424 Application specification 4.2 National or International Standards 4.3.1 UL94: Flammability 4.3.2 EIA 364: Electrical Connector/Socket Test Procedures Including Environmental Classifications. 4.3.3 MIL-STD-1344A: Federal Specifications, Test Methods for Electrical Connectors. ...
PRELIMINARY - Amphenol CS
regulations as described in fci specification gs-22-008. 9. packaging meets fci specification gs-14-920. 10. copper plating thickness in center of via-hole can be no more than 0.003 less than other areas. 11. a symbol will be next to any dimension, view, or note which has been modified with the current drawing revision pos 2 pos 1 pos 3 pos 4 f ...
10117836 | Amphenol Global Search | Amphenol
Package specification refer to GS-14-2157 (Tray package style). This product will withstand exposure to 260°C peak temp. for 10 seconds in a wave soldering application with recommended thick circuit board.
PDM: Rev:C Released - Amphenol CS
LEAD FREE OR RoHS DIRECTIVE LABELING TO BE PROVIDED AS PER GS-14-920 FOR RoHS COMPATIBLE VERSION. Printed: May 14, 2011 .
10035911 | Amphenol Global Search | Amphenol
Find various products and information related to 10-482099-008, a part number used by Amphenol for different connectors, sensors, and switches. See the product names, descriptions, links, and specifications for each result.
Amphenol FCI 10119313.pdf
TEMPERATURE FOR 10 SECONDS IN A IR REFLOW APPLICATION. AND THIS PRODCUT MEETS EUROPEAN UNION DIRECTIVES AND OTHER COUNTRY. REGULATIONS AS DESCRIBED IN GS-22-008. PRODUCT SPECIFICATION: GS-12-174; PACKAGING SPECIFICATION: GS-14-873. FOR LEAD-FREE. PACKAGING METHOD: T: TRAY PACKAGING STYLE. R: TAPE AND REEL PACKAGING STYLE. C: TAPE AND REEL WITH CAP.
Connectors | Products - Amphenol
These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.
NOTES: HEAT SINK 2PCS ALUMMINUM ALLOY BLACK ANODIZING COAT 3 ...
2, product specification: gs-12-1165 3, application specification: gs-20-0384 10133526-o0olf 4, package per gs-14-2344 and gs-14-920 plating 1: nickel plating 9: matte tin plating heatsink application 1: pci 2: sam 3: network 10123526-x03lf scale 5:2 10123526-x02lf scale 5:2 table 1 part number dim 'a' application 10133526-x01lf 13.5 max pci 15 ...
DDR4 ULTRA LOW PROFILE MEMORY MODULE SOCKETS
DDR4 Ultra Low Profile (ULP) vertical DIMM sockets provide 288 contacts on 0.85mm pitch and facilitate convenient memory expansion in servers, workstations, desktop PCs, and embedded applications in communications and industrial equipment. §§ Contact Area: 15μin. , 20μin. or 30μin. Gold, 30μin. GXTTM or Gold Flash over Nickel.
10106262 | Amphenol Global Search | Amphenol
APPLICATION SPECIFICATION REFER TO FCI GS-20-141. PRODUCT PACKAGED IN TRAYS, REFER TO FCI GS-14-1502. Contact us today for more details of PwrBlade+™, part number 10106262 -4004002LF. ... https://www.amphenol.com/search/ 10106262?pagenumber=17 Showing 181 to 200 of 880 items.
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
Micro USB 2.0 Connectors - Amphenol CS
Extremely small high reliability connectors comply with physical, electrical and environmental requirements of Micro USB standard (USB 2.0). Space receptacles are available in a wide variety of mounting and termination configurations, permitting their use in various applications. Flexible application in various situations. Contact Area: 30μin.
Minitek® 1.25mm Wire-to-Board Connector System - Amphenol CS
Minitek® 1.25mm wire-to-board solution conforms to the EU Industry Safety Standard. PCB header material meets halogen-free requirements and can be operated in the temperature range from -40°C to +105°C. Plating: Matte Tin, Gold flash, 15μin. Gold and 30μin. Gold over Nickel. Contact Resistance: 20mΩ max.