Search Results for 10't
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
172852-10-5pn | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Amphenol Mobile Connectors - Mobile Consumer Products ... to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. ... 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. ... 172852-10-5pn ...
T ERIES LS - Temposonics
T EMPOSONICS ® LSERIES m Product Specifications ... + 24 Vdc (± 10%): Stroke lengths > 1525 mm (60 in.) NOTE: 1) Appropriate grounding of cable shield is required at the controller end. For Analog Output: 2) Minimum load impedance for voltage outputs is 5K Ω. 3) Maximum load impedance for current output is 500 Ω ...
CABLES, ADAPTERS & ACCESSORIES
Don’t Start Over Adapt Simply choose the connector you want along with the cable length you need, and we’ll make the adapter on demand. Virtually any connector can be used, and although standard options are offered, custom cable ... TAC MAP-56 Receptacle to M55116/10 Plug MAA001002 Power Adapter MAA001003 Accessory Adapters. Adapter Cables ...
UG-28A/U N-Type T-Shape Adapter Jack-Jack-Jack 50 Ohm
UG-28A/U N-Type T-Shape Adapter Jack-Jack-Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters;
10061913-103CLF | Amphenol Global Search | Amphenol
PCI Express ® GEN 3 Card Edge, Storage and Server Connector, Vertical, Surface Mount, x16, 164 Positions, 1.00mm (0.039in) Pitch. Contact us today for more details of PCI Express Card Edge Connectors, part number 10061913-110PLF.
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 55436 10/24
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1138-6047-6048 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Model TLD356A16 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: ... (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Temperature Range-65 to +176 °F-54 to +80 °C:
Model 357B03 Platinum Stock Products; High temp., ceramic shear, charge ...
Platinum Stock Products; High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95 F to +500 F) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we ...
Model 003G10 Low-noise coaxial cable, blue TFE jacket, 10-ft, 5-44 plug ...
Low-noise coaxial cable, blue TFE jacket, 10-ft, 5-44 plug to 10-32 plug Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model 3703G2FE3G Triaxial, capacitive accel., 1 V/g, +/- 3 g, 10 ... - PCB
Triaxial, capacitive accel., 1 V/g, +/- 3 g, 10-30 VDC excitation voltage, 10-ft integral cable Installation and Operating Manual For assistance with the operation of this product,
Model 338B35 General purpose ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 ...
General purpose ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 top conn. Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 ... N.T.S. 1 OF 1 FOR STANDARD 081 SERIES MOUNTING XXX ±.005 JDM 3/9/07 ECB 3/9/07 JJD 3/9/07 "A" 5-40 MOUNTING INSTRUCTIONS (METRIC ...
Data Sheet T-Series – TH SSI - Temposonics
T-Series sensors are certified for hazardous areas in Zone 0/1, Zone 1, Zone 2, Zone 21 and Zone ... 5 μm, 10 μm, 20 μm, 50 μm, 100 μm/ Velocity over 10 measured values: 0.1 mm/s (at 1 ms cycle time) Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm 5000 mm Measurement rate 3.7 kHz 3.0 kHz 2.3 kHz 1.2 kHz 0.5 kHz
hp2fsan001 | Amphenol Global Search | Amphenol
HP2FSAN001 is a product code for a connector system by Amphenol, a leading manufacturer of connectors and interconnect systems. Find out more about the features, specifications and applications of HP2FSAN001 on the web pages linked below. ... If we don’t have a standard off-the-shelf product that solves the problem, our highly capable global ...
10153118 | Amphenol Global Search | Amphenol
10153118 | Amphenol Global Search | Amphenol 95077 8018-6005 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 5) surface roughness
Amphe-Lite M3 & S1 - amphenol-industrial.com
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
Temposonics T
AS1Z (Note 3) V0 0 to +10 Vdc AS2Z V2 -10 to +10 Vdc AS3Z V7 0 to -10 Vdc AS4Z V1 +10 to 0 Vdc. AS5Z V3 +10 to -10 Vdc AS6Z V6 -10 to 0 Vdc. AC0Z V_C Non-standard output. Consult MTS Application Engineering. Usually signifies custom analog setpoints. Notes: 1.
Model 080B10 Triaxial mtg adaptor, 0.87 cube, 10-32 thd on each ... - PCB
Model 080B10 Triaxial mtg adaptor, 0.87" cube, 10-32 thd on each surface, SS Installation and Operating Manual For assistance with the operation of this product,
Model 352A92 Miniature, Lightweight, High G ICP accel, 20,000 g ... - PCB
terminating in a 10-32 jack Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 ... 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated ...
Model 101A06 General purpose ICP® pressure sensor, 500 psi, 10 ... - PCB
Electrical Isolation 108 Ohm 108 Ohm Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material Stainless Steel Stainless Steel Diaphragm Invar Invar Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.44 oz 12.5 gm [4]