Search Results for 10't
Model 333B32 Modal array, ceramic shear ICP® accel, 100 mV/g, 0. ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, ... 3/4/2024 10:07:32 AM ...
PRODUCT DATA DRAWING A DCN 41763 10/15 MAL DATE APPROVED - SV Microwave
within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be concentric the information contained in ...
TS3PJ 1/4" Stereo Straight Phone Plug, PRO Range, Thermopla - Amphenol Sine
T Series; Stereo 1/4" Plugs; TS3PJ 1/4" Stereo Straight Phone Plug, PRO Range, Thermoplastic Backshell, Large Cable Clamp, Satin Finish ... 10. Metal. SPECIFICATIONS: Positions: 3; Current Carrying Capacity: 10A (depending on Mating Connector and Cable) Housing Material: Diecast Zinc Alloy EZDA No.3;
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
Small 5 Port 10/100/1000Mbps Ethernet Switch - Amphenol Aerospace
Small 5 Port 10/100/1000Mbps Ethernet Switch • • • • • • • ... 10BASE-Te, IOOBASE-TX, IOOOBASE-T Ethernet ports - PWEN, RESET, 12C, LED signals c26 cso 02 R42 £52 — Microchip KSZ9477 Port Activity LEDs :c43 C61 R56 R50 . 02 CSO R36 Rte GND3V3 3.3V Power Indicator
N-Type T-Shape Adapter Jack-Plug-Jack 50 Ohm | 172125 - Amphenol RF
N-Type T-Shape Adapter Jack-Plug-Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back ... SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters;
cable connector HA T 3XXX - amphenol-sine.com
Ag T 3690 002 U Au T 3690 028 U 14 (14-b) Ag T 3670 002 U Au T 3670 028 U 14 (14-a) Ag T 3650 020 U Au T 3650 002 U 12 (12-a) Ag T 3635 020 U Au T 3635 002 U 8 (08-a) Ag T 3504 002 U ... Insulation resistance IEC 60512-3-1 >1010 Ohm3) Contact resistance IEC 60512-2-1 <5mOhm Climatic category IEC 60668-1 40 / 100 / 56 Temperatur range IEC 60668 ...
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208-RFX - Amphenol RF
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back ... SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters;
PRODUCT DATA DRAWING A DCN 41768 10/15 BNK DATE APPROVED
within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 3) break corners & edges ...
Amphenol’s IBIC
AHDC04-24-T Protection Cap for Isobus cable connector with nylon cord AHDC04-24-PM Protection Cap for Isobus cable connector, panel mount AHDC04-24-PMT Protection Cap for Isobus cable connector, panel mount with nylon cord Contacts #8 6 / 10 / 16mm² VN02 036 0026 6 Machined Contact #8 for 6mm², Nickel VN02 036 0027 6 Machined Contact #8 for ...
LUMINUS - Amphenol PCD
• 3-Way T Splice • 3-Way Y Splice • 3-Way Vertical Distribution Ask about New Luminus Accessories Concepts. 6 ontact producedamphenolpcd.com LS ... 10 - White SJS861100 SJS861200 SJS861101 6 22 M39029/57-354 4 16 M39029/57-358 INLINE PLUG. 14 ontact producedamphenolpcd.com LS
XMAPD10-1-4-2S - XMA
10. Max Frequency (GHz) 4. Volts: Ways: 2. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. ... Need more information or don’t see what you need? Let us know below! First Name. Last Name. Email * Phone. Message. CAPTCHA. Email. This field is for validation purposes and should be left unchanged. Send ...
Molded “Y” & “T” Splitters - TPC Wire
Molded “Y” and “T” Splitters Oval Power Assemblies Medium oltage Assemblies POWER ASSEMBLIES / MOLDED “Y” & “T” SPLITTERS Molded “Y” & “T” Splitters ... Output Exits up to 1.10" Cable Max OD: Rough Dimensions: 11" x 5.25" x 3" All Cable Exits up to 0.75" O.D. Rough Dimensions: 7" x 4.5" x 2" Cable Max OD:
Data Sheet - Temposonics
Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 55011 (CISPR 11) Class B and EN IEC 61000-6-3 Electromagnetic immunity according to EN IEC 61000-6-2 The TH sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091
RJMG201GMXX30XH-T RevAX4 - Amphenol
6.10 mxx3 0xh-t rjmg201 g amphenol ywwd date code ww=week y =year notes: 1. material: 1.1 housing: lcp, ul94 v-0; color: black 1.2 rj contact:copper alloy,t=0.30±0.02mm. 1.3 shell:copper alloy,t=0.20±0.02mm. 2. finish: 2.1 contact: select gold plating(see table) on contact area. 2.54um [100u"] min. matte-tin plating on solder tail area. 0 ...
10 am ct | Amphenol Global Search | Amphenol
Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Part Number. Description. Max Panel Thickness. 132397: Straight Crimp Front Mount Jack Bulkhead, 1.13 mm. 6.350” [10.25 mm] 901-10796.
Model 352C41 Low profile, miniature (2.8 gm), ceramic shear ICP ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, ... 3/4/2024 10:13:19 AM ...
Model J320C18 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to ...
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high ... Spectral Noise (10 Hz) 700 µg/ √Hz 6867 (µm/sec 2)/ √Hz [1]