Search Results for 10-113275-18x
A2--ADD MORE MATERIAL NOTES25/OCT/18BROOKTOMMY - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Model 356A45 | PCB Piezotronics
Lead Time for 1-5 is 10 Dys. Lead Time for 6-10 is 20 Dys. Lead Time for 11-15 is 3 Wks. Lead Time for 11-15 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; Platinum Stock Product; Triaxial ICP® accel., 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0.
RG 214 is a Low Loss coaxial cable with double braid and flame retardent ...
10 MHz 2.1 20 MHz 3.0 50 MHz 4.6 100 MHz 7.2 200 MHz 11.3 500 MHz 16.2 280 1000 MHz 28.6 165 2000 MHz 41.9 105 3000 MHz 51.7 75 LOOP RESISTANCE < 10 Ω/km MAX. WORKING VOLTAGE 3.7 kV RG 214 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 1 of 1
Model 1381-01A | PCB Piezotronics
Model 1381-01A:Rod End Load Cell, 5k lbf (22.2 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction
MA1CAE1600 16 Position, Straight Plug, E Type, Less Contacts
MA4FSR-A10.5 Flex Grip™ backshell, 9.5 -10.5mm cable range. REQUEST A QUOTE. MA4FSR-A12.8 Flex Grip™ backshell, 11.5 -12.8mm cable range. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG.
Model 480C02 | PCB Piezotronics
Model 480C02:Platinum Stock Products; 1-channel, battery-powered, ICP® sensor signal cond., unity gain, BNC input/output conn.
Model 356A19/NC Triaxial, miniature (4 gm), ceramic shear ICP ... - PCB
Triaxial, miniature (4 gm), ceramic shear ICP® accel 10 mV/g, 1 to 13k Hz (± 5%), TEDS 1.0, 5 ft attached cable, no mating cable supplied, low outgassing Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1157-6009 LEAD 7439-92-1 4,000 SV Design Engineering Department [email protected] Signed for and on behalf of SV Microwave, Inc
Model M350C03 Shock, ceramic-shear, ICP® accel., 0.5 mV/g, 10k g range ...
Settling Time(within 10% of bias) < 10 sec < 10 sec Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Hex x Height) 0.375 in x 1.15 in 9.5 mm x 29.2 mm Weight 0.19 oz 5.4 gm [2] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
d:pdf919-415j-71p12g 2 - amphenolrf.com
Title: d:pdf919-415j-71p12g_2.ps Created Date: 10/14/2019 3:05:04 PM
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
APXVAALL24M-U-J20 - Amphenol Antenna Solutions
(2x) 4.3-10 Female The illustration is not shown to scale. R1 R2 Y1 Y2 8-Port Panel Antenna (2x) 617-894 | (2x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Model 352A24/NC | PCB Piezotronics
Lead Time for 1-10 is 7 Dys. Lead Time for 11-20 is 14 Dys. Lead Time for 21-50 is 4 Wks. Lead Time for 21-50 is 4 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Miniature, lightweight (0.8 gm) ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, aluminum hsg, no mating cable supplied.
Model 333B40 | PCB Piezotronics
Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: M081A27: Metric mtg stud, 5-40 to M3 x 0.50 long: 1: Optional Versions (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 7.5 to 13 VDC
Model J352C65 | PCB Piezotronics
Model J352C65:High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 8k Hz, 5-44 side conn., ground isolated
Quartz ICP ® Force Rings - PCB
Tension range is dependent upon the amount of applied pre-load and strength of mounting stud used. Tips from Techs: Preloaded & Force Rings. PCB ® ring-style 1-component and 3-component force sensors are generally installed between two parts of a test structure with the supplied elastic beryllium-copper stud or customer-supplied bolt. The stud or bolt holds the structure together, and applies ...
Welding Cable - TPC Wire
There are three things that make a welding cable superior- jacket, insulation and copper stranding. TPC has prided itself in developing welding cable that will last longer than any other commercial welding cable in the market, typically lasting over a year before needing replaced.
P28992-M2 1 ⅜" Single-ended 4 Position Trunk Cable Ass - Amphenol Sine
P28992-M10 1 ⅜" Single-ended 4 Position Trunk Cable Assembly, Black, 10 Meter. REQUEST A QUOTE. P28992-Mxxx 1 3/8" Single-ended 4 Position Trunk Cable Assembly, Male Straight, Dual-rated, Black. Comparable to part number(s): 280-PWRM35G-M010, C04006A48M010, GSDA40-1M.
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Frequency Range: (x or y axis)(±10%)1 to 10000 Hz; Temperature Range: -76 to +392 °F; Temperature Range: -60 to +200 °C; Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose.