Search Results for 10-113275-18x
TITLE
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1115-6126 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
PRODUCT DATA DRAWING - DCN 46856 9/17 STW APPROVED
mil-std-10. the information contained in this drawing 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary n/a without the written permission of any reproduction in part or as a whole size 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10'
PERLIMINARY DESIGN 25/OCT/14 ORION TOMMY A3 - Amphenol Sine
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
Voltage Compensated, Media Isolated, High Pressure Sensors
Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1112-6162 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
PRODUCT DATA DRAWING A DCN 46715 8/17 STW DESCRIPTION
mil-std-10. 2) all dimensions are after plating. size 95077 surface area: 2400 centrepark west drive, suite 100 is the sole property of sv microwave, inc. 6) dia.’s on common centers to be concentric the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409
Model 1225-250L-CT Strain Gage Load Cell Installation and ... - PCB
[2] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [3] Over compensated operating temperature range. [4] FS - Full Scale. [5] RO - Rated Output. [6] See Outline Drawing 52078 for Complete Dimensions Entered: LK Engineer: PE Sales: KWW Approved: JSD Spec Number: Date: 9/28/2018Date: 9/28/2018 52081 PCB Load & Torque A Division of PCB ...
Operation Manual R-Series Powerlink 551657 RevA EN
Temposonics® R-Series Profinet IO RT Operation Manual Table of contents 1. Introduction..... 3
C e r t i f i c a t e o f Re g i s t ra t i o n - amphenol-sensors.com
C e r t i f i c a t e o f Re g i s t ra t i o n Q UA L I TY M A N A G E M E N T S Y S T E M - I AT F 1 6 9 4 9 : 2 0 1 6. T h e r m o m e t r i c s d e M e x i c o S ...
Amplified Middle Pressure Sensors
Common-mode pressure -10 to +10 psig Lead Temperature, max (soldering 2-4 sec.) +4.5 to +5.5 Vdc. 250°C Pressure Sensor Ratings. Temperature Ranges Compensated. Operating Storage Humidity Limits -25 to 85° C -40 to 125° C-40 to 125° C. 0 to 95% RH (non condensing) Environmental Specifications
Model 691A84 18 Channel (6 Triax) Rotary Triax Switch Box ... - PCB
Size (excluding latch & mounting access) 10”H x 8”W x 6”D (254 mm x 203mm x 152 mm) Weight 4.8 lb (2.1 kg) Model 691A84 . INDUSTRIAL MONITORING INSTRUMENTATION DIVISION PAGE 4 TRUME HINE G Installation Establish an easily accessible location for installation.
Model 356M208/NC Low outgassing triaxial accelerometer ... - PCB
Model 356M208/NC Low outgassing triaxial accelerometer, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, low outgas, 5 ft. integral cable to 4-pin jack Model CA, no mating
ts ch ta n o C y n D F - SV Microwave
Coaxial Contacts Coaxial Contacts Still looking Contact us for access to over 10,000 products. 2 www.svmicrowave.com | 561.840.1800 Cable Series Part Number Freq. 0.085 NSME 8001-4102 3 GHz
696-960 / 1695-2400 / 1695-2400 MHz - amphenol-antennas.com
Electrical Downtilt 0-10° 0-10° Impedance 50Ω 50Ω VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression > 18 dB Typical > 18 dB Typical Front-to-Back Ratio > 30 dB > 30 dB In-Band Isolation > 23 dB > 25 dB Isolation Between Ports > 30 dB > 30 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc Input Power (2x) 500 W (4x) 250 W
Model 1203-14A/084A100 | PCB Piezotronics
Model 1203-14A/084A100:PCB L&T load cell, low profile, 5000 lbf rated capacity, 50% overload protection, 4.0mV/V output 5/8-18 UNF-2B thread, PT02E-10- Item added to your cart Main Menu
Model 605B11 Low-cost Biaxial Industrial ICP® Accelerometer ... - PCB
of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3211-40093 LEAD 7439-92-1 370,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc