Search Results for 10-113275-18x
696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7032-9469 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 2921-00057 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 8012-4013 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol CO-142BNCX200-015 BNC Male to BNC Male (RG142) 50 Ohm Coaxial ...
Buy 15ft Amphenol CO-142BNCX200-015 Cables Factory-Direct: RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer 96% silver-coated copper braid shielded MIL-C-17 type RG142B/U coax.
REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION D DCN 56044 ...
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf2902-6005 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
MA160UX02 - amphenol-antennas.com
Maximum power (watts) Cellular : 10 Noise figure 2 dB Max. GPS Amplifier DC power 3 to 5 Vdc on coaxial cable (+ ve centre) Termination Cellular : RG174 (4 m) + FME socket GPS : RG174 (4 m) + SMA plug Color Black Size (mm) Diameter 65 x 13 reserve the right to modify or amend any antenna or specification without prior notice
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3211-40024 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
METRIC SOCKET ASSEMBLY SKSEM28SN0401
10.29 4x r2.63 0.00 +0.03 tooling 12.00 mounting 20.50 28x pitch 0.400 ground slug 4x r1.11 1.04 4.05 4x r0.79 cavity for provisional 9.65 4x full r0.40 25.75 4x 90° a a detail b scale 20 : 1 11 1.19 free length 0.91 test height 5 1 2 7 3 8. title: sksem28sn0401 - sheet1 author: serg created date:
PS SERIES PSMDPCBU48P175-X - amphenol-socapex.com
DC V 10 A 5.5 V DC 10 A • Additional standard configurations available. Contact factory for more details. • All of our products can be configured to comply with EU REACH regulations. Contact factory for more details. THE MAIN FEATURES OF THE PSMDPCBU48P175-X ARE: DC/DC Dual outputs power supply up to 1 75W
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M39012/55B3015 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Operation Manual GB-Series Analog - temposonics.com
Pressure fit flange Ø 18 mm, Ø 10 mm rod with bushing on rod end N Housing material stainless steel 1.4404 (AISI 316L), rod material stainless steel 1.4404 (AISI 316L) 3 Pressure fit flange Ø 18 mm, Ø 10 mm rod S Housing material stainless steel 1.4305 (AISI 303),
Declaration - SV Microwave
ITEM # SVHC CAS PPM 500-38-008 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
Model 320C15 ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g ... - PCB
ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g, 2 to 10k Hz, 5-44 side conn., 5-40 mtg stud, to +325 F/+163 C Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
n 20 252 4113 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4113 c mLO-S16X2-XXX-S-02 - Sheet1 - Amphenol Ardent Concepts a released, ecn20-4026 02/20/20 sd description hampton, nh 03842 4 merrill industrial drive, suite 102 ardent concepts, inc. is prohibited. property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of x.x = .1 ...
Model M639A91 High frequency triaxial, industrial, ceramic shear ICP ...
A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M39012/56B3016 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Acu-Trac RS-485 Mode Messaging - ssi-sensors.com
Messages are formatted into a series of characters, 10 bits each, which are strung together to create a complete message as shown in the RS-485 Message Construction drawing below. Each character within the message string is comprised of a leading bit, or start bit, an 8 bit message byte