Search Results for 10-113275-18x
MA1LAE1700-Kit Panel mount Receptacle Kit - Amphenol Sine
MA4FSR-A10.5 Flex Grip™ backshell, 9.5 -10.5mm cable range. REQUEST A QUOTE. MA4FSR-A12.8 Flex Grip™ backshell, 11.5 -12.8mm cable range. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG.
Model HT356B21 | PCB Piezotronics
Model HT356B21:Platinum Stock Products; Triaxial ICP® accel, 10 mV/g, 500 g, mini 4-pin conn, to +325 F (+163 C), 10 ft cable included
Model J352C34 | PCB Piezotronics
Model J352C34:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 top conn., ground isolated
MOUNTING - PCB
co-axial 10-32 unf - 2a electrical connector.236.237 [] 5.996.02.800 [20.32] m10x1 - 6h .470 [11.94] drill and ream Ø.2520 +.0004 -.0000 [6.400 +.001 -.000 ] thru one wall Ø.354 [9.00] to depth shown use appropriate 065a19 spacer to mount sensor tangentially flush or slightly recessed with bore barrel recommended mounting torque 20-24 ft lbs.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION A DCN 41836 11/15 STW
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 1733-6008 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part ...
Your Top Questions Answered on Industrial Ethernet - Amphenol CS
Battery Storage – Powering the Modern Energy Systems Sep 10, 2024. Amphenol to Showcase Advanced Connectivity Solutions at AI Hardware & Edge AI Summit 2024 Aug 30, 2024. Flex-to-Board: Compact and Reliable Interconnect Solutions Aug 27, 2024. Popular. Learn More about Connector Mating Cycles May 22, 2018.
Model 106B51 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 1.13 oz (32 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
PRODUCT DATA DRAWING DESCRIPTION
mil-std-10. 2) all dimensions are after plating. see notes unless otherwise specified see notes sv microwave, inc. scale: 5:1 third angle projection dwg. no. b interpret dimensions and tolerances date approved revision history the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl ...
B A4 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
M28876 Fiber Optic Connectors
Cable Pull Out Force 162 lbs for 10 minutes per EIA/TIA-455-6 Cable Sealing Flexing 200 cycles at 180° flex per EIA/TIA-455-1 Impact 8 drops @ 7 feet rotated each time per EIA/TIA-455-2, Method B Flammability 0.75 inch flame for 10 seconds mated, 1.5 inch flame for 60 seconds unmated per EIA/TIA-364-81 Operating Temperature -28°C to +65°C
All Categories On Amphenol NEXUS Technologies
The 7-Pin and 10-Pin connectors are designed for multiple cable diameters, are available in shielded versions, and can include either solder-type contacts or insulation-piercing contacts, which are field-replaceable. Many of the 7- and 10-Pin Connectors also come in a miniature version that is 50% smaller than the standard connector.
RF PCB CAPABILITIES - SV Microwave
0 5 10 15 20 25 30 VSWR Frequency (GHz) Iteration 1 Iteration 2 Iteration 3 Iteration 4 1.0 1.2 1.4 1.6 1.8 2.0 0 5 10 15 20 25 30 VSWR Frequency (GHz) Iteration 1 Iteration 2 Iteration 3 Iteration 4 01 PRELIMINARY 04/15 DMS APPROVED: CHECKED: DRAWN: DMS 04/09/15 ROHS COMPLIANT 7X R.045±.000 .060 .0160 .0130 .027 .060 .100 .030 TYP.064 .014 TYP
P-U95-Z145-4XX1-301 - Sheet1 - Amphenol CS
0.10 2 scale 6 : 1 1 pin 1 bottom port pin 1 top port cross hatched represents (cage press fit pins) extending vertically 0.80 mm above the top of host pcb lp 1 lp 2 lp 3 trace keep out area 0.10 x m z y detail a led solder pad seating area lp 4 x 0.10 m z x y 1.60 0.80 (typ) (typ) pth 0.37±0.05(76x) pth 0.81±0.05(4x) pth 0.56±0.05(9x) 1.45 ...
10122643-101LF | Amphenol Global Search | Amphenol
10122643-101LF. AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, Right Angle Receptacle.
3082-615X-dB - Model - XMA Corp
derates linearly to 10% @ 125°c from 25°c rf leakage/rfi >65 dbc (>90 dbc typ.) peak power 500 watts (5µsec pulse width, .05% duty cycle) impedance 50 ohms operating temp range -65°c to +125°c conformance testing is 100% attenuation and v.s.w.r. across swept frequency range at 20-25°c ...
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 3221-40007 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Piezoelectric vibration generator - Wilcoxon Sensing Technologies
98396 Rev.J 10/21 Page 1 of 2 buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 [email protected] SPECIFICATIONS F7 Piezoelectric vibration generator Key features • Charge sensitivity Reaction-type shaker generates very large dynamic forces to very
PCB Piezotronics | Measure vibration, pressure, force, and more
("006 01 1.10!1qnsul ("OL I-I!d 01 uonqnsul (goo L aseo 01 uo!lqnsul (su!d (aseo 01 (u!d 01 (xnld ewweo eunsodxa (xnld u0J1naN ansodxa aseg asuodseu asuodsau ameaad1.uaL esuodsau peoveno lewewuoa!nua eyansueJL ÃouanbaJd lueuosau (0/0 9 ìêôueu ÁouanbêJd e6ueu luauuansean (0/0 9 aoueuuo¥lôd LLOL9t JeqwnN lêPOLAJ .ueqwnN oads :êlea
Amphenol FCI sse005.pdf
The pc board material shall be glass epoxy (FR4 or G-10). 4.2 MOTHER BOARD COPLANARITY TOLERANCE Maximum allowable bow (co-planarity) shall be 0.03mm across the length of the pad area In the case of 0.13mm thick solder paste Maximum allowable bow (co-planarity) shall be 0.05mm across the length of the pad area In