Search Results for 10-113275-18x
GB SSI - Temposonics
Resolution 5/10/20/50/100 µm Linearity < ± 0,02 % F.S. (Minimum ± 60 µm) Repeatability < ± 0,001 % F.S. Temperature coefficient < 15 ppm/°C Operating conditions Magnet speed any Operating temperature -40° C ... +75° C Pressure rating 350 bar, 700 bar peak Enclosure IP 67 if cable connector is correctly fitted
Triplexer - amphenol-antennas.com
Connectors 7/16-DIN Female or 4.3/10 Female Dimensions - Single Unit (H x W x D) 170 x 150 x 50 mm 6.7 x 5.9 x 2.0 in Weight - Single Unit 2.6 kg 5.7 lbs Mounting Options Description Fits Pipe Diameter Pole / Wall Bracket Two metal clamps for pole mount included 45-115 mm 1.8-4.5 in Triplexer TPX-10x
86P CLAMP - Amphenol PCD
- 10% - 41% 23 - 12% - 44% 24 APCL86P24 16.36 - 9% - 43% 25 - 11% -44%. 86P CLAMP Amphenol Pcd www.amphenolpcd.com Installation, 3 Easy Steps Compared to the industry standard AS21919 Clamp, the 86P Clamp was demonstrated to be approximately 40% faster
Product Data Sheet - Temposonics
Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 2 Product specifications Product overview ParametersSpecifications OUTPUT Measured output variables: Position, velocity, optional multi-magnet position measurements (up to 20 magnet positions simultaneously) Resolution: CANopen: Position: 5 µm 2 µm CANbasic: Position: 5 ...
CAPACITANCE - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Waterproof USB Type C | Input Output Connectors | Amphenol
Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meet high speed communication and power delivery (20V, 5A).
Model TLD333B32 | PCB Piezotronics
Model TLD333B32:Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to 3k Hz, 10-32 side conn., adhesive mount, TEDS version 1.0
Loop powered sensors - wilcoxon.com
– 10 V 20 mA DC supply voltage R L (max resistance)2 R L (minimum wattage capability)3 12 VDC 100 Ω 1/8 watt 20 VDC 500 Ω 1/4 watt 24 VDC 700 Ω 1/2 watt 26 VDC 800 Ω 1/2 watt 30 VDC 1,000 Ω 1/2 watt PCC421xx-yy-R6 PCC421xx-yy-M12-4 Table 2: PCC421 frequency response Acceleration ± 10% 10 Hz - 1 kHz ± 3 dB 1 Hz - 2 kHz Velocity ± 10% ...
Penta an 0-Pot POL T-ecto Canste ntenna e Tlt 14 mm
R1 698-960 1-2 4.3-10 Female 1695-2690Y1 3-4 4.3-10 Female Y2 1695-2690 5-6 4.3-10 Female P1 3300-3800 7-8 4.3-10 Female 3300-3800P2 9-10 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. MECHANICAL SPECIFICATIONS Length mm (in) 1496 (58.9)
L-025MXxx-CC - amphenol-antennas.com
(10_8) (173.8 . Title: L-025MXxx-CC.indd Author: Ayyappan Created Date: 12/4/2018 8:23:44 PM
CHARGE OUTPUT PRESSURE SENSOR - PCB
Frequency Response 10 kHz 10 kHz [1][2] Non-Linearity ≤ 1 % FS ≤ 1 % FS [3] Environmental Acceleration Sensitivity 0.01 psi/g .00069 bar/g [4] Acceleration Sensitivity .003 psi/g .00021 bar/g [5] Temperature Range(Continuous) -94 to 986 °F -70 to 530 °C Temperature Range(Receptacle) -76 to 500 °F -60 to 260 °C
High Voltage Safety Lock - Amphenol Australia
10 2 PIN RECEPTACLE BOX MOUNTED INSERT ORIENTATIONS Coding A Coding B Coding C P/N HVSL1000 02 2 A HVSL1000 02 2 B HVSL1000 02 2 C. 11 PANEL MOUNTED DIMENSIONS Coding A Coding B Coding C. 12 2 PIN PLUG INSERT ORIENTATIONS Coding A Coding B Coding C P/N HVSL1000 06 2 A HVSL1000 06 2 B HVSL1000 06 2 C. 13
Model 350B50 High amplitude, triaxial ICP® accel., 0.5 mV/g, 10k ... - PCB
Settling Time(within 10% of bias) < 5 sec < 5 sec Electrical Isolation(Base) > 108 Ohm > 108 Ohm Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.32 in x 0.72 in x 0.72 in 8.2 mm x 18.3 mm x 18.3 mm Weight(without cable) 0.3 oz 8.0 ...
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
SMA Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave introduced the SMA Female Bulkhead Connector for .085 Cable 2946-6012. Place your order with our distributors today.
Low-frequency, filtered accelerometer - Wilcoxon Sensing Technologies
Acceleration range 10 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 0.3 - 1,200 Hz 0.2 - 1,600 Hz 0.1 - 2,500 Hz Resonance frequency 18 kHz Transverse sensitivity, max 5% of axial Temperature response: –50°C +120°C –7% +5% Power requirement: Voltage source Current regulating diode 15 - 30 VDC
Amphenol CS-DSNULW29MF-025 DB9 Male to DB9 Female Null Modem Cable ...
Buy 25ft Amphenol CS-DSNULW29MF-025 Cables Direct from the Factory at Cables on Demand. DB9 Male to DB9 Female Null Modem Cables by Amphenol feature crossed wiring with hardware flow control support for serial data transfer applications. Our fully assembled null modem cable integrates dual layer copper shielded 26 AWG data-grade wire with pre-terminated DB9 male and DB9 female d-sub connectors.
Vibration sensor wiring and cabling - Wilcoxon Sensing Technologies
supplied to the sensor. The power supplied is almost always in the 2 - 10 mA range. Most battery power supplies contain a 2 mA CCD to ensure long battery life. Line powered supplies (where power consumption is not a concern) should contain 6 to 10 mA CCDs to drive long cables. For operation above 100°C, limit
PRODUCT DATA DRAWING - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1212-60060-60062 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of