Search Results for 10-113275-18x
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Bottom View of Antenna Dimensions 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
9/16-24 UNEF THREAD - Amphenol Sine
ECO-MATE,RECEPTACLE,JAM NUT,SIZE 10,4 POS(2+2),PIN. MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED ...
CaraCTerÍSTICaS Y BenefICIoS - offers.tpcwire.com
898216 10/12 37 x 26 20 0,120 1,120 970 898217 10/24 37 x 26 18 0,120 1,395 1596 4 1 2 3 5 NOTAS: 1) Se basa en una temperatura ambiente de 30 °C con una temperatura del conductor de 90 °C, según la tabla 3.10.15(B)(16) de NEC 2014.
Amphenol-BSI VME64x 6U 12 slot Manual
connector on the backplanes. Depending on the backplane type, a 6-pin, a 10-pin or a 14-pin connector with a contact spacing of 1.25 mm and 3mm is used. • J5-CONN, SMT, WTB, 1.25mm, WAFER, 180 DEGREE Header, Vertical, 6 Circuits, assembled on all VME /VME64x backplanes, Amphenol ICC (10114828-11106LF).
9/16-24 UNEF THREAD MASTER KEYWAY - Amphenol Sine
ECO-MATE,RECEPTACLE,SIZE 10,6POS,PIN. B1 - RELEASED DRAWING JUN-26-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ...
Whip Antennas GF 900/1800 - amphenolprocom.com
Dual-frequency antenna using the GlassFix®mounting principle. Covers both EGSM/NMT-900 and DCS-1800/PCN in one antenna. For direct use with: – an EGSM/DCS-1800/PCN mobile phone (single or dual-band)
Quick Push Lock Circular Connectors | Amphenol LTW
ALTW’s X-Lok Series connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
EQ-P1416-AL - andrew.com
EQ-P1416-AL ©2024 CommScope, Inc. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and ...
Model 1102-04A | PCB Piezotronics
Model 1102-04A:PCB L&T Canister load cell, 300 lbf (1334 N) rated capacity, 50% static overload protection, 2mV/V output, 1/4-28 UNF-2B threads, PT02E-
VHLP1-18/F - andrew.com
Weight, net 4.7 kg | 10.362 lb Regulatory Compliance/Certifications Agency Classification ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system * Footnotes Operating Frequency Band Bands correspond with CCIR recommendations or common allocations used throughout the world.
PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED
mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified n/a any reproduction in part or as a whole rev description third angle projection 1) all dimensions are in inches [millimeters] see notes 3) break corners & edges .005 r. max.2) all dimensions are ...
8-Port Antenna
at 10° dBi 14.6 15.3 Over all Tilts dBi 14.6 ± 0.8 15.4 ± 0.4 Azimuth Beamwidth degrees 79.9° ± 6.8° 68.0° ± 4.7° Elevation Beamwidth degrees 10.0° ± 0.5° 8.5° ± 0.5° Electrical Downtilt degrees 0°-10° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBc < -153
PH-ZZ07-N0 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 4720-4920 MHz P1 1-2 (2x) 4.3-10 Female P1 RFxxxxxxxxxxx-P1 4720-4920 MHz P2 3-4 (2x) 4.3-10 Female P2 RFxxxxxxxxxxx-P2 NOTE: RET motors will tilt one at a time, not simultaneously. The illustration is not shown to scale.
SHPX3-11W-2WH/B - andrew.com
Operating Frequency Band 10.125 – 11.700 GHz Gain, Low Band 37.2 dBi Gain, Mid Band 38.4 dBi Gain, Top Band 39 dBi Boresite Cross Polarization Discrimination (XPD) 30 dB Front-to-Back Ratio 69 dB Beamwidth, Horizontal 2 ° 17.7 dB
NUMBER GS-12-1321 PRODUCT SPECIFICATION
Frequency: 10~55~10 Hz in 1 minute. Duration: 2 hours in each X.Y. Z. axes. (MIL-STD-202 Method 201 or equivalent spec.) 6.15 Mechanical Shock Appearance: No damage. Contact resistance: 40mΩ max. Discontinuity: 1 micro second max. Mate connectors and subject to the
PCB spec sheet.asp?item id=15211&m
Model 030A10 Coax Cable, 10 ft (3 m), 3-56 plug to 10-32 plug. (1) Model 039A27 One-piece removal tool for Models 352C22, 357C10, 352A21, & 357A09 (1) Model 080A109 Petro Wax (1) Model ACS -1 NIST traceable frequency response (10 Hz to upper 5% point). (1) Entered: AP Engineer: JJB Sales: WDC Approved: JJB Spec Number:
elm 1-3 | Amphenol Global Search | Amphenol
AT04-12PC-P030 12-way receptacle, (4) 3 pin busbar=13 amps, nickel plating, keyed C, green. Contacts included. Comparable to PN# DT04-12PC-P030
Model 481A01 16-channel, Rack Mounted Signal Conditioner ... - PCB
SMB 10/7/11 ECB 10/7/11 BAM 10/7/11 1 0 7 1 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. 3.00 [76.2] 3.47 [88.1] 18.18 [461.8] 19.00 [482.6]
COMMSCOPE, INC. OF NORTH CAROLINA
10" and 30" min distance before interference x y z 4 7 1 5 component part numbers provided for assembly purposes; individual components may be shipped as parts within an included kit. item no. part number description qty. 1 mc-rm1030-4 four sector ring mount, 10-30 od 2 2 mt19701 36" single support arm 8 3 mt216nsh 12" center bracket 8