Search Results for 10-123018-1s
SHRDPW Power / Fiber Demarcation Enclosure - Charles Industries
INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, LLC An Amphenol Company Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com SHRDPW Power / Fiber Demarcation Enclosure
Power edge connector Vertical type - Amphenol CS
b. Duration – 10 days c. Test per EIA 364-1000.01 Table 4, Note –For 1 piece connector. PDS: Rev :E STATUS:Released Printed: May 14, 2015. NUMBER GS-12-338 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION Power edge connector Vertical type 6 of 8 E AUTHORIZED BY DATE Hai-Ling Liu APR10,2015
Backshell - amphenol-in.com
Notes : The dash number also indicates shell size. Strain Relief Backshell Class E and F. All Dimensions are in mm
360-80 Intelligent Channel Bank Shelf - Charles Industries
10 Figure 1. 360-80 Shelf. Section 360-080-204 2 1. GENERAL 1.1 Document Purpose This document provides general and installation information for the 360-80 shelf, shown in Figure 1. This docu-ment covers the following part numbers: Part Number Description 93-036080 Intelligent Channel Bank
M7318 SERIES - amphenol-aerospace.com
sient of 10 to 100% with Tr & Tf of max 30 μs is less than 5% of output volt-age. Output recovers to steady stated within less 0.1 ms, typically. Ripple and Noise: Less than 100 mVp-p, typical (max. 1%) without external capacitance. When connected to system capaci-tance ripple drops significantly.
ARC18-40SBR-P013 40 Position, Plug, Socket Contact, Size 16 - Amphenol Sine
Socket Contacts nickel plated, 10 PCS. REQUEST A QUOTE. AT62-209-16141 Solid Machined Nickel-Plated Female Contact, Size 16, 14AWG. Comparable to PNs# 0462-209-16141, 936410022. REQUEST A QUOTE. AT62-209-1631 Solid Machined Gold-Plated Female Contact, Size 16, 14AWG. Comparable to PNs# 0462-209-1631, 936410024
MA5CAP1200-S1 12 position straight plug, Checkmate™, P type
MA5CAP1200-S1 12 position straight plug, Checkmate™, P type, counter-clockwise insert, 4.5-7.5mm cord grip
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
sf3211-60218-1s incl. two .188 screws .016 to .123 .188 sf3211-60218-2s incl. two .250 screws .078 to .185 .250 sf3211-60218 no screws .005 to .373 n/a date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
Temposonics Linear Position Sensors & Liquid Level Transmitters
10.5 to 36 Vdc r ear -40 oc to -10 oc -40 OF to 140 OF 80 cc to A 120 oc A 176 OF to A 248 Factory Mutual Research (FM) Intrinsic Safet A oval R e: oc -22 OF ; 20 rnA 158 Linearization: Analo , continuous Accuracy: ± 1.5 ec (2.7 OF)
10137858-101LF | ExaMAX® | Amphenol
10121067-101LF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 4-Pair, 8 column, 112 position, Vertical Header, No Guide Pin.
10121178-2030LF | QSFP+ | Amphenol
Amphenol is one of the leading manufacturers of qsfp+ cables/connectors. Contact us today for more details of qsfp+ , part number 10121178-2030LF.
BNC Straight Crimp Plug AT&T 735A Belden 8218 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1164A, Belden 1164B, Belden 1167B, Belden 1263A, Belden 1406B, Belden 1407B, Belden 1417B ...
Charles Universal Broadband Enclosures - Charles Industries
CUBE-SC104 Series 24”-48” 10.5” 19” Power & Battery Only, 4RU, 19" Fixed Rail, Battery Compartment for Battery String HIGH-POWER SMALL CELL CABINETS CUBE-SC204/209/304 Series 24”-72” 24-48” 21” 4RU or 9RU Power Compartment, 1 or 2 Battery Trays, Radio Shroud, Meter Socket, for 40W RRH
43F-LCF12-D01 - 4.3-10 Female Straight Connector for 1/2' Coaxial Cable ...
4.3-10 Female Straight Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Polymer claw and compression sealing 43F-LCF12-D01 REV : A REV DATE : 29 Sep 2016 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
Model 018G20 | PCB Piezotronics
Model 018G20:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 20-ft, 5-44 plug to 10-32 plug
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Cable Jack RG-316DS RD-316 4-Hole Flange 50 Ohm 112530-10 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 112660 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5486-10RFX
TECHNICAL NOTE - amphenol-socapex.com
TECHNICAL NOTE HDAS : CRIMP CONTACT INSERTION/EXTRACTION INSTRUCTION EXTERNAL DIFFUSION Technical note n°: PCB-ER-018-Ext Revision A, October 2023 Prepared by: Matthieu GERVAIS
CABLE CONNECTOR Revision: A - pcb.com
Size (OD x Length) 0.87 in x 1.78 in 22.10 mm x 45.21 mm Weight 1.24 oz 35.12 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
TN-37 Static Preloading of 1-DoF & 3-DoF Force Ring Sensors
plus 10% may be used in conjunction with the following table of recommended preload values (by model): PRELOADING Typical ICP® Electrical Setup – DC Coupled Option 2: ICP® Force Sensor Output Cable, 10-32 Plug to BNC Plug Typ. Output Cable, BNC Plug to BNC Plug Typ. BNC T DC Coupled ICP® ICP® Signal Conditioner Ex. Model 482C05 1-dof Force