Search Results for 10-123018-1s
2001-701X-80 - XMA
10. Average Power (Watts) 18. Max Frequency (GHz) 18. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 [email protected] www.rfmw.com. PART NUMBER 2001-701X-80. CURRENT STOCK Out of Stock. View Distributor Website.
T R S INSTALLATION - temposonics.com
T EMPOSONICS® R SERIES SPECIFICATIONS 550574 D PARAMETER SPECIFICATION Measured variable: Displacement Resolution: Up to 0.002 mm (0.00008 in.) Non-linearity: < ± 0.01% of full stroke or ± 0.04 mm (0.0016 in.), whichever is greater* Repeatability: < ± 0.001% of full scale or ± 0.0025 mm (0.0001 in.), whichever is greater
Model M352C18 Miniature (2 gm), high frequency, ceramic shear ICP ... - PCB
Miniature (2 gm), high frequency, ceramic shear ICP® accel., 10 mV/g, 1 to 12k Hz, 10-32 top conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
HBF058-08U1S2-30F - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
sf3211-60218-1s incl. two .188 screws .016 to .123 .188 sf3211-60218-2s incl. two .250 screws .078 to .185 .250 sf3211-60218 no screws .005 to .373 n/a date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
10153118-116KDLF | WireLock® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of WireLock ® Connector part number 10153118-116KDLF
Antenna Mounting Kits - amphenol-antennas.com
• 0 - 10° Mechanical Tilt at 67 in (1.7 meter) bracket spacing • Distance between rear of antenna and pole: 3.3 inch (83 mm) ANTENNA TYPE: • PCSX060 XX-Pol (all lengths) • PCS A V-Pol • PCSX X-Pol • W65 X-Pol • W85 X-Pol FEATURES: • To fit 2 - 4.5 inch (40 - 115 mm) diameter pole • ±45° Pan • 0 - 12° Mechanical Tilt at ...
VibraLINK VLS 12-channel stainless steel vibration sensor switchbox
VLS12BS-C-N-S VibraLINK VLS 12-channel stainless steel vibration sensor switchbox, cable termination junction box for accelerometer sensors, switch box for accelerometers, vibration sensor termination box, industrial enclosures for vibration sensors
10162581-3134109LF | Conan ® Lite 1.00mm | Amphenol
Amphenol is one of the leading manufacturers of conan Board to Board Connectors. Contact us today for more details of Conan ® Lite 1.00mm part number 10162581-3134109LF.
PDS: Rev :C STATUS:Released Printed: Feb 21, 2017 - Amphenol CS
Title \Ap-tok-eng01 ok-engDept1Sec2SasameNBMA_requirementBMA_41P_HS_0.3PAutocadWindchillC-10131287_C(P0.3HS) sh1 (1) Author: SasameN Created Date
3001-6118-00 - Model - xmacorp.com
a updated to new format 9/9/10 dss qty. part no. description item no x 3001-6118-00 ternimation, type n-m, 5w 1 ta-3001-6118-00u assembly, ternimation, type n-m, unmarked 1 specifications electrical frequency range dc to 18 ghz vswr (max) 1.05+.015 (f ghz):1
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm Flush Rear
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm IP67 172316-10 N-Type Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm 172380 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172324
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - DCN 40047 ...
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1117-6018 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
UG-912/U BNC Straight Receptacle Jack Flat Tab Bulkhead Front Mount 50 ...
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated 031-10-RFX BNC Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm 112768-10 Contact Us
Stainless Steel Grip-Seals and Kord-Gard Mesh Cord Grips - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
NM-LCF12-D01 - N Male Connector for 1/2' Coaxial Cable (includes ...
ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts dBc -156 ; typical -162 Maximum Frequency GHz 3.7 VSWR, Return Loss VSWR (dB)
PDS: Rev :E STATUS:Released Printed: May 24, 2022 - Amphenol CS
2022/04/06 2022/04/08 2010/11/22-Yuan-Yuan Bao Tim Yao Stu Stoner ELX-N-44329-1 E Released PDS: Rev :E STATUS:Released Printed: May 24, 2022-
PCB spec sheet.asp?item id=16910&model
Excitation Voltage 10 VDC 10 VDC [1] Insulation Resistance ≥ 5 GOhm ≥ 5 GOhm Zero Balance ≤ 2 % FS ≤ 2 % FS [2] Shunt Calibration ≤ 0.25 % FS ≤ 0.25 % FS [3][2] Physical Size (Shaft Length x Housing Length x Housing Height) 2.37 in x 1.69 in x 1.30 in 60.2 mm x 42.9 mm x 33.0 mm [7] Weight .75 lb 340 gm