Search Results for 10-123018-1s
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 37299 01/10 PJS - SV Microwave
- dcn 37299 01/10 pjs checked: approved: drawn: pjs 01/13/10 pjs 01/13/10 fed 01/13/10 rohs compliant any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history description see notes sv microwave, inc. scale: 5:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 e sheet 1 of 1 4 ...
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
10-03 10-03 b03 i 3 3 10-05 10-05 b02 i 5 5 10-12 10-12 b01 i 12 12 14-04 14-04 d04 i 4 4 14-09 14-09 d03 i 9 9 14-19 14-19 d02 i 19 19 14-37 14-37 d01 i 37 37 16-07 16-07 e04 i 7 7 16-14 16-14 e03 i 14 14 16-27 16-27 e02 i 27 27 16-55 16-55 e01 i 55 55 18-09 18-09 f04 i 9 9 18-21 18-21 f03 i 21 21 18-38 18-38 f02 i 38 38 18-85 18-85 f01 i 85 85
Characteristics - Amphenol Sine
insulation resistance IEC 60512-3-1 > 1010 Climatical Characteristics Standard Value climatic category IEC 60068-1 40 / 125 / 21 upper temperature IEC 60512-11-9 +125 °C lower temperature IEC 60512-11-10-40 °C Mechanical Characteristics Standard Value mechanical operation IEC 60512-9-1 >500 mating cycles
10120821-004LF | HPCE® | Amphenol
Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR. Contact us today for more details of HPCE®, part number 10120821-004LF.
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED
surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be concentric the information contained in this drawing 2400 centrepark west drive, suite 100 third angle projection proprietary n/a without the written permission of any reproduction in part or as a whole sheet 1 of 1 dimensions are in inches tolerances:
ROTARY TORQUE TRANSFORMER, SHAFT-SHAFT Revision NR ECN #: 3123 ... - PCB
Electrical Connector PT02H-10-6P PT02H-10-6P Electrical Connection Position Top Top Rotating Inertia 0.48 in-lb/sec2 0.48 in-lb/sec2 Maximum Speed 7900 RPM 7900 RPM All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without ...
10153118-130KCLF | WireLock® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of WireLock ® Connector part number 10153118-130KCLF
91618-310ALF | DUBOX® | Amphenol
77313-101-20LF. BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Double Row, 20 Positions
TRIM-IS12-D01 - Insert for Comb - RFS Technologies
Other available inserts to convert the tool for use with other connector series or cable sizes: •TRIM-I14-D01 for connectors D01 on cable LCF14-50 •TRIM-IS14-D01 for connectors D01 on cable SCF14-50 •TRIM-IS38-D01 for connectors 070 and D01 on cable SCF38-50 •TRIM-IL12-C02 for connectors C02 on cable LCF12-50 •TRIM-IL12-C02 for connectors 060, 070, 032 and D01 on cable LCF12-50
MINITEK 1.50MM CONNECTOR SYSTEM - amphenol-cs.com
MINITEK® 1.50MM CONNECTOR SYSTEM Single row MODULAR AND COMPACT SOLUTION Minitek® 1.50mm is a secure and space saving solution for devices that enables connector to carry more signal lines in less space.
PRODUCT DATA DRAWING DATE REV DESCRIPTION
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1138-4048 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
10121178-4015LF | QSFP+ | Amphenol
Amphenol is one of the leading manufacturers of qsfp+ cables/connectors. Contact us today for more details of qsfp+ , part number 10121178-4015LF.
ROTARY SCREW COMPRESSORS - PCB
This high frequency 10 mV/g accel-erometer kit features a very small accelerometer with a magnet and cable assembly. n. High frequency response to 30 kHz, even when mounted magnetically. n. Supplied with 5 ft. cable with BNC plug termination. n. Kit features Model 621C40
10110818-3050LF | SFP+ | Amphenol
Amphenol is one of the leading manufacturers of sfp+ connectors. Contact us today for more details of sfp+ , part number 10110818-3050LF.
PV® Wire-to-Board and Wire-to-Wire Connector System - Amphenol CS
wires allow more; all applications require de-rating § Withstanding Voltage: 1000V RMS § Insulation Resistance, Wire Connector: >10000MΩ § Insulation Resistance, PCB Header: >5000MΩ
M12 DC Micro Cordsets Quick-Connex 18 AWG M12 DC Micro High Temperature ...
-- CK24E94M010 CK25E95M010 32.80 10 Male Straight/ Female 90° Cordsets CK23F93M002 CK24F94M002 CK25F95M002 6.56 2 CK23F93M004 CK24F94M004 CK25F95M004 13.12 4 CK23F93M006 CK24F94M006 CK25F95M006 19.68 6-- CK24F94M010 CK25F95M010 32.80 10 Style 3 POLE 4 POLE 5 POLE Pigtail Length Feet Pigtail Length
PRODUCT DATA DRAWING - SV Microwave
sf3211-60193-1s incl. two .188 screws .016 to .123 .188 sf3211-60193-2s incl. two .250 screws .078 to .185 .250 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface ...
Accessories for BD Series Dehydrators - rfstechnologies.com
10-Line Flow Distribution Panel PFMP2310 Analog Pressure & Flow Measurement Indicators Supports Air Distribution for systems up to 10 antenna/feeder systems Manual Shut-Off Vales Note: 1. Manifold units with check valves are not recommended for pressurising antennas with dual feedlines. PRODUCT DATASHEET Accessories for BD Series Dehydrators
UNLESS OTHERWISE STATE REVI ON S - Amphenol Antenna Solutions
10/02/05 a pharaoh a bilney sheet 1 of 1 dwg5 no. title: issue: do snot scale drawing date unless otherwise specified dimensions a n li m ter s chk'd drawn part no: modifications: for latest checked d5ate 15/02/0 0.0 0.00 0.000 0.5 0.2 0.1 0.05 a5ngular: 0. tolerances: revision - see table first used on: 7549
10132798-031110LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak, part number 10132798-031110LF.