Search Results for 10-350349-243
Thermometrics A-1996 HVAC Duct Temperature Sensor
10 5,658 2.92 15 4,441 2.78 20 3,511 2.68 25 2,795 2.50 30 2,240 2.45 35 1,806 2.40 40 1,465 2.36 45 1,195 2.31 50 980.3 2.27 55 808.8 2.23 60 670.9 2.19 65 559.4 2.15 70 468.7 2.11 75 394.6 2.07 80 333.8 2.04 85 283.5 2.00 A-1996 Dimensions (mm) Weight 2.4grams Operating Temperature -22°F to 185°F (-30°C to 85°C)
L L I S T A m - Amphenol Sine
MP10B23G5 MS10B23G5 12-10 3.0-6.0 Yes Gold 5µ” Part Number Size Wire Range (mm²) Plating MP10B23G10 MS10B23G10 12-10 3.0-6.0 Yes Gold 10µ” Male Female MP10B23G15 MS10B23G15 12-10 3.0-6.0 Yes Gold 15µ” SP12A1T-10 SS12A1T-10 4.0mm 4mm² Tin MS10B23G30 MS10B23G30 12-10 3.0-6.0 Yes Gold 30µ” Tooling, Stamped & Formed
M-Serie.qxd - Temposonics
0-20 mA and 0-10 Vdc, scaled Pulse Width Modulated (PWM), and PWM time of flight (tOF) sensor outputs. With its rechargeable battery, the M-Series Tester can provide power directly to the sensor thus isolating the sensor from the rest of the vehicle. This is useful in situations where a vehicle harness could be mis-wired or there
C70210M0083204 Push-Pull smart card connector, 8 landing con
Push-Pull smart card connector with wiping contacts., 8 landing contacts.. Normally open switch with positioning studs.
mLO-S16X2-XXX-S-01 - Sheet1 - Amphenol Ardent Concepts
10/31/19 01/27/20 sd tolerances: metric unless otherwise specified. 04/02/20 sd a released, ecn19-3235 description (603) 474-1760 07/30/20 mlo-s16x2-xxx-s-01 h sheet 1 of 2 size sd g material change projectionnote ansi y14.5m 1982 interpret geometric tolerancing per: ardent concepts, inc. is prohibited. x.x = hampton, nh 03842 4 merrill ...
www.amphenolrf.com
Author: HyperGEAR,Inc. Created Date: 10/30/2008 9:04:00 AM
7} - Amphenol Sine
i title: contact removal tool, size 16, lt blue, 16-20awg dwgno: at11-310-1605 i rev,a 1 sh, 1 of, 1 revisions rev eco description date by appr a1 new release 01/aug/14 jarry -----5 6.7-3-.2 -----7} cavity no. notes: unless otherwise specified
SGX - Industrial
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. [email protected]
CONEC Home - CONEC
Application-specific connectors for automation and communication technology, mechanical and plant engineering and the agricultural industry
Connectors | Products - Amphenol
Connectors feature #10 Twinax contacts and are available in simplex and multi-contact versions. Both simplex and duplex in-line Couplers are available as well as connectorised versions with up to 10 transformers. Amphenol Limited 7-16 Connector Series ...
Zuhause - AMPHENOL PROCOM
Available now are 3 products with 2,3, or 4-way splits. Each model has the option of N type, 7/16 DIN and the new 4.3-10 connector. All Models are design and manufactured to focus on delivering best in class mechanical and electrical performance.
Amphenol Pcd MIL-PRF-12883 Relay Sockets
Extended Height RSL 4 Pole/10 Amp Recommended Mounting Panel Cutout Socket Configurations Extended Height Relay Sockets MIL P/N M12883 APCD P/N QTY Size¹ Config. Mating Relay P/N Contact Mates with M83536, M6106, M27709, M83726 Relays Materials Module Body: Polyetherimide per ASTM-D5205 Grommet:
Technical features - RFS Technologies
Lug Style Size 2-hole Ø 10.2mm (3/8") crimp-on, tin-plated Grounding Wire Length m (in) 1.5 (60) Grounding Wire Size mm² 6 AWG (7 strand) Grounding Wire Color Black Grounding Body Color Black Sealing Class IP68 PACKAGING INFORMATION Package Quantity 1 Weight per piece kg (lb) 0.3 (0.66) External Document Links Installation Instruction Notes ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/10/2008 10:30:06 AM
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
188 l Aerospace ContactAmphenolAerospaceformoreinformationat800-678-0141•www .amphenol-aerospacecom Dualok III SJT 38999 PCB CF-198036-010 HD I II Accessories Herm ...
2001-701X-80 - XMA
10. Average Power (Watts) 18. Max Frequency (GHz) 18. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 [email protected] www.rfmw.com. PART NUMBER 2001-701X-80. CURRENT STOCK Out of Stock. View Distributor Website.
HDAS Series Connectors | Products | Amphenol Aerospace
10 MAX: Dielectric Withstanding Voltage (Vrms) 750 MIN: How to Order Guide. HDAS Data Sheet High performance and competitive PCB connector View Download. Board Level Connectors HDAS. 2:50. Micro HDAS The 1.27mm pitch connector. Smaller, lighter & still as strong. ...
Thermometrics Flow-through Temperature Sensors
Title: Thermometrics Flow-through Temperature Sensors Author: Amphenol Advanced Sensors Subject: Thermometrics Inline Flow-Through Temperature Sensors monitor the temperature of a fluid that passes through it where a system control module receives this temperature reading and uses a control loop to control the overall *ï¡> 8 lXöz kè3¥ÞësÖP H+ÙF2»qD¼NW Î j#Éð 0oÝ ¡}e¯ÝµÏ1 É ...
Actisense | NMEA 0183 to NMEA 2000® with USB - Gemeco
The Actisense® NGW-1 is an intelligent Gateway that converts NMEA 0183 data to NMEA 2000® (and vice versa), allowing you to share information between devices from the two standards.
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren