Search Results for 10-350349-243
SMA Female Bulkhead Connector for .141 Cable - SV Microwave
The real SMA Female Bulkhead Connector for .141 Cable 2942-6045 was designed by SV engineers. Access the design resources CAD Model and Datasheet.
Model TLD356A17 | PCB Piezotronics
Model TLD356A17:Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn., TEDS 1.0
Model 132B38 | PCB Piezotronics
Lead Time for 6-10 is 5 Wks. Lead Time for 11-15 is 6 Wks. Lead Time for 11-15 is 6 Wks. Product Description; Specifications; Documents & Downloads; Micro ICP® pressure sensor, 140 mV/psi, integral cable, for high frequency velocity or TOA measurements.
Temposonics
Ring magnet 13.5 mm 254012 13.5 mm 20 mm 10.5 mm . Float . Description Article No. Inside Ø Outside Ø Width Float 1 201611 9.5 mm 28.6 mm 30 mm Float 2 201656 6 mm 22 mm 33 mm . Temposonics ® Ordering Temposonics C A D Sensor model ...
NTC Interchangeable Type 65 Series Thermometrics Thermistors
(0.10 mm) NTC Interchangeable Type MF65 Dimensions Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System ±0.18°F (±0.1°C); 32°F to 158°F (0°C to 70°C) 3000 F MF65F302V Note: For RoHS compliant product, please add the
Vibration Monitoring - Wilcoxon Sensing Technologies
Created Date: 10/12/1999 12:18:12 PM
Marport
10 Thetidos str, GR 16675, Glyfada. Tel: +30 210 400 44 26 Fax: +30 210 400 45 70. www.furuno.gr [email protected] [email protected]. Spain. Marport Spain SRL. Pontevedra CAMIÑO DO CHOUZO, Nº 1 ACCESO PLAZA EUGENIO FADRIQUE 36208 Vigo +34 986 117 310. [email protected] [email protected].
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/22/2002 3:03:21 PM
AHDSeries A - amphenol-sine.com
physical damage after vibration. (20 g’s at 10-2000 Hz) Operating Temperature Range -55°C TO +125°C at rated current Insulation Resistance 1000 megohms minimum at 25°C. Durability No electric or mechanical defects after 100 cycles of engagement and disengagement. Corrosion Resistance No evidence of corrosion after exposure to 48 hrs of
Piezovelocity transducers - Wilcoxon Sensing Technologies
Bias output voltage, nominal 10 VDC 10 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C –50° to +120°C Vibration limit 250 g peak 250 g peak Shock limit 5,000 g peak 2,500 g peak Electromagnetic sensitivity, equiv. in/sec 25 µin/sec/gauss 25 µin/sec/gauss
Charles Industries, LLC
Created Date: 10/31/2005 12:47:52 PM
Level Plus - Temposonics
Level Plus ® LevelLimit ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: [email protected]
Mobile Networks | Markets - Amphenol
Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems.
RUGGED VPX - Amphenol Aerospace
• 10.3 (25 Gbps transcievers 850nm multimode optics Environmental Performance: • Rugged storage and operating temperature range • Typical vibration specifications in accordance with MIL-STD-810 • Typical power level is 36 Watts on 12Volts or 5Volts • Integrated system reset function J1 J3 J2 MTP ector ector 10GBase-T 1GBase-T P2 P1 P0 ...
Mini DisplayPort connection system for harsh environment - Amphenol Socapex
Ring for reduced flange jam nut receptacle MDP FTV X: see the ‘How to order’ below to complete your part number Accessories Standard protective cap Cap type Metallic chain length (mm) Nylon cord length (mm) Stainless steel rope length (mm) MDPFTV C 2 & MDPFTV C 7 127 (+13,-7) MDPFTV C 6 160±5 USBF TVC 7 M R / BMR XX F057 USBF TVC 7
Amphenol Invotec
We produce almost 50% of secured orders within a 10 day lead time and we offer standard manufacturing lead times of between 10 and 20 days for more than 90% of our products. We also offer a range of tailor made logistics options i.e. delivery scheduling, just-in-time, consignment etc.
Amphenol Sensors – Connecting Your World Through Sensor Innovations
Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol Sensors creates unparalleled value by providing critical information for real-time decisions.
SND SERIES P D-sub connectpositronic
7 DIMENSIONS ARE IN INCHES [MILLIMETERS]. ALL DIMENSIONS ARE SUBJECT TO CHANGE. High Performance Positronic Industries D-sub connectpositronic.com SND SERIES MILITARY / SPACE FLIGHT QUALITY STANDARD DENSITY FIXED OR REMOVABLE CONTACTS
High POWER - アンフェノールジャパン株式会社
4 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com POWER 5015 Step files available for most configurations in under 48 hours! High Power 5015 Series Introduction Models and drawings available online at
Thermometrics | Temperature Sensors
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.