Search Results for 10-40450-20s
10132797 | Amphenol Global Search | Amphenol
REV100318NA www.amphenol-antennas.com 1 of 5. 696-960 / 1695-2700 MHz. † Omni configuration with 4 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 or7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome.
Seismic accelerometer, 10 V/g - Wilcoxon Sensing Technologies
Seismic accelerometer, 10 V/g sensitivity, ultra low frequency, ultra low noise electronics, top exit 2-pin MIL-C-5015 connector, case isolated. Features. High sensitivity; Ultra low-noise electronics for clear signals at low vibration levels; Low-pass filtering to eliminate high frequencies; Included accessories.
MPS02-BSFA032S | Amphenol Global Search | Amphenol
This 48-port 3U VPX-managed Ethernet Switch is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing. Features & Benefits: Up to 48 channels of 10 GbE interfaces on a single card.
TITLE: DWG NO: REV: SH - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SP20M2F Pin Contact, Stamped, Size 16, Gold Flash over Nick
Pin Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES PN SP20M1F Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SP20M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over ...
PRODUCT DATA DRAWING
mil-std-10. sv microwave, inc is prohibited. unless otherwise specified sheet 1 of 1 without the written permission of 4) cham. 1st & last threads. any reproduction in part or as a whole per asme y14.5m - 1994 is the sole property of sv microwave, inc. finish: the information contained in this drawing 3) break corners & edges .005 r. max. e
Crimping Tools - Amphenol Sine
A Series™ Contact Crimping Tools For Size 12, 16 & 20 Machined Contacts Crimping Tools Size 20 Tool AUTK-20 Size 16 Tool AUTK-16 Size 12 Tool AUTK-12. Created Date: 10/13/2023 9:16:58 AM ...
B A3 - Amphenol Sine
2 x 12 positions, size 20 contact b a3 none 1 4 a1 - release new drawing 06nov18 sullen tommy 6. see sheet 2 and 3 for other key arrangements and colors 7. maximum component height depends on location due to part ) 8. all dimensions are for reference use only notes: unless otherwise specified 1. material: housing: thermoplastic, black seal ...
CUUT360X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 6-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
TITLE: B - Amphenol Sine
5. RECOMMENDED WIRE RANGE: 10 - 12 AWG (6.0 - 4.0MM²) RECOMMENDED INSUL O.D: 3.56 - 5.18MM (0.140 - 0.204INCH) 6. PACKAGE: 2000 PCS/REEL 7. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY SEE PART NUMBER CHART OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www ...
Crimp Tools - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
TR Multicoax Series: TR 20 - Amphenol Ardent Concepts
0 5 10 15 20 25 30 dB Frequency [GHz] TR 20 S12 TR 20 S21 Note : For bandwidths greater than 20 GHz, consider our TR 40 and TR 70 Multicoax Conncetors . TR Multicoax Series: TR 20 Specifications subject to change without notice US Patent Numbers 6,787,709, 6,909,056, 7,126,062, 7,556,503, 8,926,342.
PC420VR-10-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 ...
PC420VR-10-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
Model 002C50 | PCB Piezotronics
Model 002C50:General purpose coaxial cable, white FEP jacket, 50-ft, 10-32 plug to BNC plug . Model 002C50:General purpose coaxial cable, white FEP jacket, 50-ft, 10-32 plug to BNC plug . f ... Lead Time for 6-10 is 10 Dys. Lead Time for 11-20 is 20 Dys. Lead Time for 11-20 is 20 Dys. Product Description; Specifications;
2082-5026-00-CRYO - Model - XMA Corp
c changed ta# in bom 20-1268/13/20 higgi20-1268/13/20 higgins ns marking area.312 hex.86±.05 21.8±1.3 b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see note apply before / after processing see note inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3
UPC 14mm - Amphenol Industrial Operations
February 10, 2021. Home » News » UPC 14mm. Amphenol Industrial Operations now offers a plastic Universal Power Connector (UPC™) series that is designed to be used in heavy equipment and electric vehicles. ... 20 Valley Street, Endicott, NY 13760. Follow on Social. Products. Connectors. Value Added. Parts Search. Design Online. Markets ...
AR41 Airducer® Ultrasonic Transducer - AIRMAR
It operates at 41 kHz and its sensing range is 30 cm to 20 m. REQUEST A QUOTE. Email: [email protected] Features. Beamwidth: 14° ±2° at -3 dB; IP68 rated; Options. 10 KΩ thermistor available for temperature compensation; Mounting cap available in BSP, NPT, or M32 threads; Transducer assembly available with variable cable lengths ...
TITLE: A B - Amphenol Sine
a5 c1298s update plating 14/sep/20 sullen tommy tin 16.2±2.5 selective tin over nickel overall in zone plating description a a selective gold flash over nickel overall in zone or entire contact ... 10/22/2020 2:50:14 pm ...