Search Results for 10-40450-20s
Model 350B01 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Discharge Time Constant: 0.10 sec: 0.10 sec [1] Settling Time (within 10% of bias) 1 sec: 1 sec: Electrical Isolation (Case) >1000000 Ohm >1000000 Ohm: Physical: Sensing ...
Amphenol
MP10B23F MS10B23F 12-10 3.0-6.0 Yes Gold Flash Stamped & Formed, Crimp Contacts (4mm²) MP10B23G5 MS10B23G5 12-10 3.0-6.0 Yes Gold 5µ” Part Number Size Wire Range (mm²) Plating MP10B23G10 MS10B23G10 12-10 3.0-6.0 Yes Gold 10µ” Male Female MP10B23G15 MS10B23G15 12-10 3.0-6.0 Yes Gold 15µ” SP12A1T-10 SS12A1T-10 4.0mm 4mm² Tin
TITLE
(.088 in) 14 - 20 AWG 3.68 mm (.145 in) 6 CONTACT SIZE AND REAR SEAL WIRE RANGE: TOMMY AT04-4P-L012 5.1 20.1 20.8 6 REQUIRES CONTACT RETENTION WEDGE AW4P 46.0 40.5 31.8 30.4 ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 ...
200WX WeatherStation® Instrument - Airmar Technology Corporation
Its internal 10 Hz GPS and three-axis electronic compass provide heading, position, speed-over-ground, and course-over-ground functionality that is necessary for dynamic true wind-data processing on a moving vehicle. The 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data.
Amphenol
A3 - ADD BLACK SPECIFICATION Jan-10-20 Blink Tommy Key type A Key B Key C Key D Key ATHP042P25EL-BLK ATHP042P25ELB-BLK ATHP042P25ELC-BLK ATHP042P25ELD-BLK The orange shell. MagnaMate™ ATHP Mini - Contact Options Amphenol Sine Systems 44724 Morley Drive Clinton Township, MI 48036 USA
Stainless Steel Flexible Tubing - TPC Wire
Fully Interlocked Flexible Stainless Steel Tubing protects cable from damage due to sharp edges, metal chips, impact and abrasion in indoor and outdoor environments. Available in sizes from 0.25
Model 037P20 | PCB Piezotronics
Model 037P20:10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails, labeled for single ended triax series 3713
G-Series - Temposonics
Stroke lengths from 25 mm to 20 m; Various sensor models, designs, outputs, approvals and performance classes are available; You get the right linear position sensor for your industrial application! G-Series .... Jun 22, 2021, 10:06 AM categoryName : G-Series. Content ...
PDS - 320 1000 - Amphenol Aerospace
Insert Arrangement 33-4 33-9 33 -10 33-11 33-12 Service Rating D Inst. G = D, Bal. = A A Number of Contacts 424 2 3 18 26 Contact Size 8 18 4 8 12 12 16 16 A B D C E F G Insert Arrangement 33-15 33-17 33 -19 33-20 33-21 33-22 Service Rating A R=B; M, N, P=D; Bal.=A H, M=B; A, B=D; Bal.=A A A D Number of Contacts 35 15 46 10 37 3
PRO-PHY150-2 - AMPHENOL PROCOM
PRO-PHY150-2-10: 210000629: 172 - 178 MHz: ... With an antenna load VSWR = 1.5, the isolation between the two Tx ports will be reduced to 20 dB @ 3 MHz bandwidth. ** The VSWR of the load’s should be < 1.1! Each load should be able to dissipate 1/2 of the input power. E.g.: With 50 W input in total for the two channels, the load should be able ...
BT HIGH-TEMPERATURE CONNECTORS - Amphenol Aerospace
28-20 14 10 4 A 80 110 250 280 28-21 37 37 A 80 110 250 280 BT-RA INSERT AVAILABILITY AND IDENTIFICATION-ALTERNATE POSITION Position W Position X Position Y Position Z A B A B ***B, C, F, G=A, Balance = Inst. -Indicated positons not available. David Salt • Of˜ce: +1 (607) 363-5161 • Email: [email protected] ...
Amphenol
14 - 20 AWG 3.05 mm (.120 in) REDUCED DIAMETER WIRE SEAL REQUIRES CONTACT 7 RETENTION WEDGE AW12S 1 KEYED (3) PLACES STANDARD END CAP 45.5 33.1 20.7 32.8. ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Model 352C04 General purpose, ceramic shear ICP® accel., 10 mV/g ... - PCB
General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 top conn with single axis amplitude response calibration from 5 Hz to upper 5% frequency, NIST t Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - DCN 40861 ...
scale 20 : 1 material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body: passivated per ams-2700. ...
Model 377A06 | PCB Piezotronics
Model 377A06:1/2 in Free-Field, Prepolarized, 12.6 mV/Pa Microphone
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
Model HT339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g ...
Size (Height x Length x Width) .4 in x .4 in x .4 in 10.2 mm x 10.2 mm x 10.2 mm Weight .15 oz 4.2 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Stud Stud Mounting Thread 10-32 Female 10-32 Female [3] All specifications are at room temperature unless otherwise specified.
Model 3053V/120 | PCB Piezotronics
Model 3053V/120:Low noise, coaxial, lightweight, flexible, PFA cable, 120-in, hex/knurled M3 plug to hex/knurled 10-32 plug
TR Series Multicoax Catalog High Speed | Solderless
10 [email protected] • [email protected] • www.ardentconcepts.com TR MulTicoax 12x1 (20/40/70 GHz confiGuRaTions available) TR MulTicoax 16x2 (20/40/70 GHz confiGuRaTions available) Mechanical Specifications Pitch 2.54 mm Cables .047” diameter cables 3 Connectors V (1.85 mm) Cable Length 6”/ 152 mm, 12”/ 304 mm, 24 ...
A Series™ - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Loop powered sensors - Wilcoxon Sensing Technologies
– 10 V 20 mA DC supply voltage R L (max resistance)2 R L (minimum wattage capability)3 12 VDC 100 Ω 1/8 watt 20 VDC 500 Ω 1/4 watt 24 VDC 700 Ω 1/2 watt 26 VDC 800 Ω 1/2 watt 30 VDC 1,000 Ω 1/2 watt PCC421xx-yy-R6 PCC421xx-yy-M12-4 Table 2: PCC421 frequency response Acceleration ± 10% 10 Hz - 1 kHz
Super-Trex® Triple-Gard™ Black Portable Cord - TPC Wire
Super-Trex® Black Triple-Gard™ Portable Cord is highly flexible, rated for extra-hard usage and has excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals
Ecomate Aquarius IP69k - Amphenol Sine
10 Position 7.5A, 5A /250V. Shell Size 12. 12 Position 13A /500V. Shell Size 14. 19 Position 7.5A, 5A /250V. Shell Sizes 14. 19 Positions 13A / 500V ... Shell Size 16. 32 Positions 7.5A, 5A /250V. Shell Size 20. Catalog & Flyers. EcoMate RM: EcoMate Family Flyer: Aquarius Waterproof : EcoMate Aquarius Waterproof Phase I Catalog: Pages. Company ...
Components | SV Microwave
SV Microwave is a top provider of high-quality RF and microwave components precision attenuator, shorts, and terminations ensuring optimal performance, SV Microwave offers reliable solutions for diverse applications.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
91219 Piezoelectric shaker operating guide - Wilcoxon Sensing Technologies
several kHz while piezoelectric shakers and tables allow operation past 20 kHz. Wilcoxon Research’s largest piezoelectric shaker table, model D125L, surpasses the capabilities of a 3,000 pound (13,000 Newton) electromagnetic shaker at frequencies above 4 kHz. Piezoelectric shakers can be mounted on
AT Series™ Connectors - Amphenol Sine
10-24AWG, 13A-25A, Size 12, 16 Contacts; Thermoplastic housing with integrated latch featuring over-sized detents for mating to ensure a secure connection. Excellent UV resistence. Best-in-Class wedgelocks ensure proper contact alignment & seal retention. Integrated latch for mating ensures a secure connection.
AR41 Airducer® Ultrasonic Transducer - AIRMAR
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AR41 incorporates standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 41 kHz and its sensing range is 30 cm to 20 m. REQUEST A QUOTE. Email: [email protected]
PCB
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 7 0000000016 00000 n 0000000554 00000 n 0000000436 00000 n 0000000613 00000 n 0000000740 00000 n 0000000803 00000 n ...
9501-5003-10 - Model
9501-5003-10 - initial release 14-373 11/5/14 t.kuhn qty. part number description item no. x 9501-5003-10 termination, thread-in, 2w 1 ta-9501-5003-10u assy, termination, thread-in, 2w, unmarked 1 specifications electrical frequency range dc to 26.5 ghz vswr(max) dc - 4 ghz 1.10:1
Industrial enclosures
• 4-20 mA output • Low-power, low-voltage • High isolation • Triaxial sensors measure vibration along 3 axes • High-temperature rated • Radiation resistant for nuclear applications • Dual-output vibration and temperature • Integral cable (submersible) A variety of cable and connector options are offered for ...
Model 333B | PCB Piezotronics
Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz, 3-pin conn mtg block, cable/connector not included. Cable assembly to be used is model 009M202/XXXCC, where "XXX" delineates the length in feet (prefix the model with an "M" for meters) and "CC" delineates whether it terminates to the PD or PE connectors.. Sensitivity: (±20%)100 mV/g (10.2 mV/(m/s²))
16 AWG Quick-Connex Cord Sets (2-6 Pole) - TPC Wire
cl12c01f020 cl13c02f020 cl14c05f020 cl15c07f020 cl16c09f020 20 6.10 male plugs part no. feet meters 2 pole 3 pole 4 pole 5 pole 6 pole cl12a01f003 cl13a02f003 cl14a05f003 cl15a07f003 – 3 0.91 cl12a01f006 cl13a02f006 cl14a05f006 cl15a07f006 cl16a09f006 6 1.83 cl12a01f012 cl13a02f012 cl14a05f012 cl15a07f012 cl16a09f012 12 3.66
APXVL14B_43-C-I20 - Amphenol Antenna Solutions
2-Ports, X-Pol, Panel Antenna, 1.4m, 1x 1710-2690 MHz, 65deg, Integrated RET
Low Frequency Accelerometers | PCB Piezotronics
Low amplitude vibration levels go hand-in-hand with low frequency vibration measurements. IMI Sensors offers accelerometers combining extended low frequency response with high output sensitivity.
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
TITLE
eco-mate,plug,size 10,6pos,socket. b1 - released drawing nov-23-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified ... mp20m23f ms20m23f 22-20 0.34-0.50 gold flash sp20m2f ss20m2f 22-20 0.34-0.50 gold flash
MA1LAE1700-Kit Panel mount Receptacle Kit - Amphenol Sine
SK2-2 Universal positioner is used with the universal hand crimp tool AFM8 and pneumatic crimp tool WA22 .Wire range 20-32AWG. REQUEST A QUOTE. UH2-5 Universal positioner is used with the universal hand crimp tool AF8. Wire range 12-26AWG. REQUEST A QUOTE. MotionGrade™ Din Style M23 and M40 Catalog.
10129443 | Amphenol Global Search | Amphenol
6. applicable housing pn: 10129443-* ,10128858-*, 10128887-*. part number description plating dim a1 dim b1 dim c1 dim a2 dim b2 dim c2 dim m dim p dim h dim l dim n 10135689-091102lf formed 10-12awg mfbl contact gxt 2.80 5.60 6.3 4.20 7.30 7.40 25.9 14.7 4.0 10.6 2.5 10135689-092102lf formed 10-12awg std contact gxt 24.6
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
Model 354B04 | PCB Piezotronics
Model 354B04:Triaxial, Thru-hole mtg, Ceramic shear ICP® accel, 10 mV/g, 0.6 to10 kHz, Case isolated, TEDS Ver 1.0, 4-pin connector, incl. both 6-32 &
Model 130B40 | PCB Piezotronics
20 to 10000 Hz: 20 to 10000 Hz: Frequency Response (+/-6 dB) 20 to 20000 Hz: 20 to 20000 Hz: Sensitivity (@ 250 Hz) 8.5 mV/Pa: 8.5 mV/Pa: Sensitivity (+/-3 dB) (@ 250 Hz) ... 10-32 Coaxial Plug: 10-32 Coaxial Plug: Size - Diameter (Without fairing) 0.52 in: 13.2 mm: Size - Diameter (With fairing) 1.62 in: 41.0 mm: Size - Height: 0.126 in: 3.20 ...
B A1
4. APPLY TO CABLE OD SIZE: Ø11.20-Ø24.08 . CAN BE USED: 4.1. WITH LARGE AND SMALL BUSHINGS IN PLACE. 4.2. WITH ONLY LARGE BUSHING IN PLACE. 4.3. WITH BOTH BUSHINGS REMOVED. 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ... WA23-10 Contact Locator, Size 6 and Size 8 96-978-22 Crimper and Dies-for Size 10mm²-185mm² Wires
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
typical ±15 µm ±20 µm ±25 µm maximum ±25 µm ±30 µm ±50 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation
L17DM537446 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L17DM537446
TITLE: A B - Amphenol Sine
a5 c1298s update plating 14/sep/20 sullen tommy tin 16.2±2.5 selective tin over nickel overall in zone plating description a a selective gold flash over nickel overall in zone or entire contact ... 10/22/2020 2:50:14 pm ...
ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED
dal 10/21/15 bnk 10/21/15 rohs compliant a dcn 41793 10/15 dal see notes date approved revision history rev description third angle projection see notes sv microwave, inc. scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 sf2950-6200 ...
Sensor selection guide - Wilcoxon Sensing Technologies
As a rule of thumb, if the machine produces high amplitude vibrations (greater than 10 g rms) at the measurement point, a low sensitivity (10 mV/g) sensor is preferable. If the vibration is less than 10 g rms, a 100 mV/g sensor should generally be used. In no case should the peak g level exceed the acceleration range of the sensor. This
Model 352B01 | PCB Piezotronics
Model 352B01:Miniature, lightweight (0.7 gm), ceramic shear ICP® accel., 1 mV/g, 2 to 10k Hz, 10-ft integral cable
Amphenol
14-20 AWG (2.0-0.5mm²) 13 AMPS 2.54 mm (.100 in) 3.40 mm (.134 in) SMOOTH RING ADAPTER - GREEN DURAMATE A2-- MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined