Search Results for 10-405996-161
Band-Pass Filter for the 160 MHz Band - amphenolprocom.com
Weight Approx. 0.5 kg / 1.10 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. Description BPF 2/6-1.5 N(f) 200000841 Bandwidth: 1.5 MHz BPF 2/6-4 N(f) 200000840 Bandwidth: 4.0 MHz BPF 2/6-5 N(f) 200000824 Bandwidth: 5.0 MHz
NX303CB1B.prt - Amphenol NEXUS Technologies
Title: NX303CB1B.prt : Author: ed Created Date: 10/23/2008 3:09:04 PM
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
oe Ryder (Aluminum) Ofce: - Moile: 1 07 -10 • Email: rderamhenol-aao.com amhenol-aerosace.com amhenolmaocom • Corrosion Resistance: Several Shell Finishes capable of withstanding 500 hours of salt spray. • Environmentally Sealed: Environmentally sealed when mated with Mil-Spec plug. • Gender Availability:
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Sensor Temperature Resistance Curves - amphenol-sensors.com
Web: Thermometrics® Sensor Temperature Resistance Curves Reference Guide following equation: A deviation must be added to the resistance tolerance of the part as specified at †
Compact, ultra low-frequency accelerometer - Wilcoxon Sensing Technologies
Sensitivity, ± 10%, 25°C 10 V/g Acceleration range 0.5 g peak Amplitude nonlinearity 1% Frequency response, nominal: ± 5% ± 10% ± 3 dB 0.6 - 650 Hz 0.5 - 850 Hz 0.2 - 1,300 Hz Resonance frequency, mounted, nominal 2.4 kHz Transverse sensitivity, max 1% of axial Temperature response: 0°C +80°C –14% +14% Power requirement:
Item # AP-136, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Item # AP-136, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
Amphenol AMAO Product Compliance - Environmental Engineering
10-427499-151 yes gasket, sealing n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Contact Options - size 8, 10, 12, 16, 20, 22M and 22D Crimp, Solder, PCB, Wire wrap, Coax, Twinax, Triax, Thermocouple, Fiber Optic and Filter; Fixed Solder Contacts - available in solder versions as both Commercial and Military qualified to MIL-DTL-27599
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
Model 106B51 ICP® microphone, 1000 mV/psi, resolution 0.00005 psi (+84 ...
Useful Overrange 10 psi 69 kPa [1] Sensitivity(± 15 %) 1,000 mV/psi 145 mV/kPa Maximum Pressure(step) 100 psi 690 kPa Maximum Pressure(static) 500 psi 3,448 kPa Resolution 0.05m psi .00034 kPa [2] Resonant Frequency ≥ 40 kHz ≥ 40 kHz Rise Time ≤ 12 µ sec ≤ 12 µ sec
Temposonics
25 g / 10 to 2000 Hz /IEC standard 68-2-6 Vibration rating: Sensor rod, 10 mm (0.39 in.): 25 g Sensor rod, 7 mm (0.27 in.): 15 g WIRING Connection type: One 4-wire with the M12 x 1 connector and flange (provides IP69K environmental protection when installed in a cylinder). ROD STYLE SENSOR (Model MH) Material: Sensor rod: Stainless steel 1.4306 ...
10162876-1SP120LF | OCP 48V BarKlip ® BK150 IO | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of OCP 48V BarKlip ® BK150 IO, part number 10162876-1SP120LF
REVISIONS PD-4420 NR - PCB
10 eps2014-nd heat shrink 1/4" cut to 1.5" 1 11 eps2014-nd heat shrink 1/4" cut to 2" 1 pd-4420 dwg. no. scale: 2:3 checked production pd-4420 icpd outline drawing title: material: finish: eng-f004 rev.e 08/22/16 fillets and radii: .003-.005 unless otherwise specified rev description date
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/24/2005 2:24:05 PM
Table of Contents - Amphenol CS
6 Pair 6, 8, 10, and 12 2.0mm and 3.0mm 120, 160, 200, and 240 8 Pair (Prototype) 10 2.0mm and 3.0mm 260 Table 1: ExaMAX Backplane Connector Configuration Offerings PDS: Rev :H STATUS:Released Printed: Sep 25, 2023. NUMBER CATEGORY GS-20-0361 APPLICATION SPECIFICATION
High Speed Connectors | Products | Amphenol Aerospace
Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system. Centaur High Bandwidth 38999 - Solder Tail The mythological connector of your dreams, now has a new tail. ...
ExaMAX® 56Gb/s High Speed Orthogonal Connector System - Amphenol CS
10 60 10130335-101LF Yes 10131764-12JLF 10131764-11JLF 10130335-103LF No 12 72 10129181-101LF Yes 10131766-12JLF 10131766-11JLF 10129181-103LF No 14 84 10130338-101LF Yes 10131768-12JLF 10131768-11JLF 10130338-103LF No 16 96 10128316-101LF Yes 10131770-12JLF 10131770-11JLF 10128316-103LF No ExaMAX® 56Gb/s High Speed Orthogonal Connector System
D-Sub Economy Range Board-Mount Connectors - Amphenol CS
Can fit into footprint/pitch options of 10.4/2.54mm and 8.08/2.84mm; Hoods are available in plastic, metalized and metallic form with locking screws; Supports cable connection; Prevents risks of pulling up and accidental mismating; Lead-Free and RoHS compliant; Meets environmental, health and safety requirements
Automotive & Heavy Duty Vehicle - Amphenol Sine
after vibration. (20 g’s at 10-2000 Hz) Insulation Resistance 1000 megohms minimum at 25°C. Durability No electric or mechanical defects after 100 cycles of engagement and disengagement. Corrosion Resistance Connectors show no evidence of corrosion after exposure to 48 hours of salt spray per MIL-STD 1344 method 1001. Seals Silicone Elastomer