Search Results for 10-405996-163
Connor Manufacturing: Precision Metal Fabrication Solutions
We offer precision metal fabrication solutions utilizing CO2 LASERS for cutting, various press brakes for forming, hydraulic presses for hardware insertion and welding for assembly, and strategic partnerships for finishing operations.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Model 356A16 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05:
Model 2270M8 | PCB Piezotronics
Model 2270M8:Accelerometer, PE, 2.2 pC/g, transfer standard accel, 10-32 mounting stud, side connector, 16.5 grams
G881H0222CEU | Micro Power | Amphenol
Micro Power 3.0 Connector System - G881 Series, Wire to Board connector, , Housing, Dual Row, 2 positions , Ny66, Black, BAG
6648318NG - Amphenol Antenna Solutions
10-Port, Panel, 65°/35°, (1x) 698-960 | (4x) 1710-2690 MHz, 2767 mm
Model 034K20 | PCB Piezotronics
Lead Time for 1-10 is 1 Dys. Lead Time for 11-20 is 5 Dys. Lead Time for 21-35 is 10 Dys. Lead Time for 21-35 is 10 Dys. Product Description; Specifications; Documents & Downloads; 4-conductor, low noise, shielded FEP cable,20-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
VM-10 - Airmar
VM-10. Part Number VM-10. WeatherStation® Mount for Stationary and Moving Platforms. This versatile mount enables many mounting applications for WeatherStation Instruments. The collapsible design makes it handy to store in down position when vehicle is in a garage, barn or traveling at high speeds.
Mini Cordsets - TPC Wire
Quick-Connex® 10 & 12 AWG Cordsets (3 & 4 Pole) make the replacement of electrical connections quick and simple. View Product Quick-Connex® 10 & 12 AWG Mini Receptacles (3 & 4 Pole) Quick-Connex® 10 & 12 AWG Receptacles (3 & 4 Pole) receptacles are available in female and male straight, back mounted styles. View Product ...
Model 003P20 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; Documents & Downloads; Low-noise coaxial cable, blue TFE jacket, 20-ft, micro 5-44 plug to BNC plug. Cable assembly consists of the following components:
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
ecomate® Aquarius™ | Waterproof Connectors - Amphenol Sine
Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts . Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and incorporates the latest technology in a high-impact, thermoplastic design, offering advantages of lightweight, lower ...
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
HIGH DENSITY INTERCONNECTS - amphenol-airlb.de
10 17 16 19 18 15 14 13 12 11 8 2 1 9 7 3 5 4 6 9-9 3 11-19 6 13-32 10 15-55 18 17-73 18 High Density Shell Sizes (Front of Pin Insert Shown) (all contacts are size 23) Increased number of contacts in HD38999 insert pattern compared to Standard 38999*contact density of same shell size. HIGH DENSITY INTERCONNECTS
Load Cells | PCB Piezotronics
Choose PCB load cells for your testing needs. PCB sensors are designed and manufactured in our state-of-the-art facilities, and together with our global distribution network and Total Customer Satisfaction guarantee, you can rely on us to deliver products and solutions for your demanding requirements.
Model 010G10 | PCB Piezotronics
4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) For applications with EMI, see 010T10. Cable assembly consists of the following components: Model 010 cabling Model AY connector Model JW connector. Specification Notes. English: SI:
M17/MIL-C-17 Coaxial Cable Specifications
11B xxx/untnspxb/pn 111. M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper.
43M-LCF12-D01 - 4.3-10 Male Straight Connector for 1/2' Coaxial Cable ...
Connector Interface 4.3-10 Connector Type OMNI FIT™ PREMIUM Straight Sealing Method Polymer claw + 360° Compression Gender Male ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts dBc -163 ; typical -167 Maximum Frequency GHz 6.0 VSWR, Return Loss VSWR (dB) 0 < f ≤ 1.0 GHz: 1.02 (40.1)
Model TLD352C33 | PCB Piezotronics
Model TLD352C33:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn., TEDS 1.0
Contact Us - Amphenol Invotec
Nordic Region - NCAB Group Norway Ørjan Ødegård Managing Director - Norway M: +47 474 594 03 E: [email protected] Denmark Peter Jensen Managing Director - Denmark M: +452013 8325 E: [email protected] Finland Ari-Pekka Tenko