Search Results for 10-405996-163
00111521002 - Amphenol Air LB
From 10 to 2000: Vibrations - Amplitude: 10 g: Vibrations - Duration: 9 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 100 g: Shocks - Duration: 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling:
www.amphenol-sensors.com
www.amphenol-sensors.com
Charles Industries, LLC
Created Date: 10/31/2005 12:47:52 PM
Non-Working Antenna 750 mm - Amphenol Antenna Solutions
Net Weight - Antenna Only kg (lbs) 10 ± 1 (22.0 ± 2.2) Mechanical Distance Between Mounting Points mm (in) 500 (19.7) Windload (EN 1991-1-4:2005 using Wind Tunnel Coeffi cients) Calculation km/h (mph) 150 (93.2) Frontal N (lbf) 233 (52.4) Lateral N (lbf) 122 (27.4) Rearside N (lbf) 265 (59.6)
Dura Mate - アンフェノールジャパン株式会社
12 AT60-12-0222 Stamped & Formed Pin 10-12 25 Nickel 12 AT60-12-0244 Stamped & Formed Pin 10-12 25 Gold 12 AT62-12-0222 Stamped & Formed Socket 10-12 25 Nickel 12 AT62-12-0244 Stamped & Formed Socket 10-12 25 Gold Recommended Panel Mounting Hole Recommended panel thickness: 1.6 to 4.7mm For custom insert configurations, please call 1 800 394 7732
Amphenol PCD Shenzhen
Author: Thomas Tan Created Date: 10/19/2023 4:59:09 PM
www.amphenol.co.jp
shell 10-40 silver/gold silver ip54 ip67-68 16a 150a 245a 46a 73a 20a salt spray resistance non rohs plating salt spray resistance rohs conductive plating salt spray resistance rohs non conductive plating 48h 96h shell 48 10a size 16-size 4 80a 125a size 16-size 4/0 yes shell 20-36 no 96h na solid gold silver 13a ip67 shell 20, 32, 36, 40, 48 ...
www.amphenol-sensors.com
www.amphenol-sensors.com
ICA12-50JPLLR - 1/2" ClearFill®Line Aluminum Plenum-Rated Air ...
ICA12-50JPLLR - 1/2" ClearFill®Line Aluminum Plenum-Rated Air ...
EB1860M-XX-000 Series - 10.16mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Specification - Amphenol Fuyang
Nut Torque 25 N*m(7/16) 5 N*m(4.3/10) Single Minimum Bending Radius ≥25mm Multiple Minimum Bending Radius ≥35mm Number of Bends,Minimum 15 Cable Length L(m) weight (kg/m) ≤0.22 Connector Parts Material Plating(Standard) Connector A 7/16 Inner Conductor Bronze Ag 5μm Outer Conductor Brass Copper-tin-zinc 2μm Connector B 4.3/10
43M-SEAL - Blind cover for 4.3-10 Male connector
Connector Interface 4.3-10 Male MECHANICAL SPECIFICATIONS Configuration Cover (blind) for 4.3-10 Male Body Copper alloy, Trimetal plated Sealing class IP68 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -45 to 85 (-49 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 43M-SEAL Blind cover for 4.3-10 Male connector
Technical features - rfstechnologies.com
dBc -163 ; typical -167 Maximum Frequency GHz 2.75 VSWR, Return Loss VSWR (dB) 0 < f ≤ 1.0 GHz: 1.02 (40) ... 716M-LCF158-D01 REV : D REV DATE : 10 Jan 2014 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2.
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
00110720060 - Amphenol Air LB
00111521103 Module 1100 10 contacts #20 Marking AALBF + NSA standard P/N . Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets ...
Charles Universal Broadband Enclosure Replacement Door Kits with Pin ...
This document provi des general information for the replacement door kits for the BB, PM639xx, SSxx231, and SSxx228 families of the Charles Industries’ Universal Broadband Enclosure (CUBE) product line .
Amphenol Australia
hexavalent chromium (0.10/0), polybrominated biphenyl (PBB) (0.1%) and diphenyl ether (PBDE) (0.1%). In doing so, Amphenol makes frequent use of Exemption 6c. — for copper alloys with a percentage by mass of up to 4% lead. From 22 July 2019 forward, the existing six banned substances detailed above will be
BD550W Series Dehydrators - Max Capacity 550 SCFD (649L/h), Output ...
PFMP2310 10-Line Flow Distribution Panel Note: 1. GLK-1 Kit contains fittings and valves of a single line 3/8" tubing system. It includes 1/8 NPT Gas inlet port for RF connector, Street Tee, Ball Valve, 0-15 PSI Gauge, 50' of 3/8" tube, Teflon tape and other valves, A 1/2" to 3/8" adaptor is also included for BD4200 and BD8400 series. 2.
Technical features - rfstechnologies.com
dB 11.4 10 F/B at +/-30deg Total Power dB 26 25.8 First Upper Side Lobe Suppression dB 18 17 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 28 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -153 Maximum Effective Power per Port Watt 350 ELECTRICAL SPECIFICATIONS Impedance Ohm 50 Polarization Deg ±45° PRODUCT DATASHEET ...
Home - Amphenol Australia
hexavalent chromium (0.10/0), polybrominated biphenyl (PBB) (0.1%) and diphenyl ether (PBDE) (0.1%). In doing so, Amphenol makes frequent use of Exemption 6c. — for copper alloys with a percentage by mass of up to 4% lead. From 22 July 2019 forward, the existing six banned substances detailed above will be