Search Results for 10-405996-163
Model 080A | PCB Piezotronics
Model 080A:Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish
Home - US Wire
Created Date: 8/19/2011 10:53:58 AM
Products - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Multi Purpose Enclosure | Outside Plant Enclosures
UMS30-STD (min. order qty. of 10) 30" Universal Mounting Stake. UMS36-STD (min. order qty. of 10) 36" Universal Mounting Stake. UMS42-STD (min. order qty. of 10) 42" Universal Mounting Stake. Looking for BABAA compliant product for BEAD funded projects? Please CONTACT CHARLES for more information, including available options.
DISCONTINUED - amphenol-antennas.com
17-18 (2x) 4.3-10 Female The illustration is not shown to scale. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model HT640B71 | PCB Piezotronics
Model HT640B71:High temperature vibration sensor, 4 to 20 mA output, 0 to 1.0 in/sec pk, 3 to 1k Hz, top exit, terminal block
Chirp-ready Thru-Hull Marine Sensors - Airmar
Airmar Chirp thru-hull and tilted-element transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
AT Series™ Connectors - Amphenol Sine
10-24AWG, 13A-25A, Size 12, 16 Contacts; Thermoplastic housing with integrated latch featuring over-sized detents for mating to ensure a secure connection. Excellent UV resistence. Best-in-Class wedgelocks ensure proper contact alignment & seal retention. Integrated latch for mating ensures a secure connection.
Date Code: YYMMDD - Amphenol CS
Pin Function Definition: (Pin Ï7- Ê y Å NOTE/< arpÉ 1. SPECIFICATION/Yl7ä: 1.1 Rated currentp·hE+BDÝ<ép¸: 6.0 A For VBus Pin and Gnd Pin 1.0 A For SBU1/SUB2 0.25A For Other Pin 1.2 Voltage ratingp·hE+BDÝ#3p¸: 5V AC 1.3 Contact Resistancep·3MY eã2?p¸: 40 m Max.
B75H Chirp-ready Tilted Element Thru-hull - Airmar
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
Omni-Directional-Antennas - Amphenol Antenna Solutions
Discover Amphenol's range of omni-directional antennas for various wireless applications and frequencies. Find the best solution for your network.
Multi-purpose Signal Conditioners - PCB
The 483C series comprises 8-channel rack-mounted signal conditioners designed to accommodate a diverse array of sensor types. Offering both basic standalone units and models with advanced functionality, this series caters to various user requirements.
Home - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
Cable Assemblies | Products - Amphenol
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets.
Model 012A30 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-25 is 3 Wks. Product Description; Specifications; Documents & Downloads; Low-cost, black coaxial cable (RG58/U), 30-ft, BNC plug to BNC plug. Cable assembly consists of the following components: Model 012 cabling Model AC connectors. Specification Notes.
IECEx IECEx - PCB
-54 to +163 °C -54 to +163 °C Electrical Bias Voltage 8 - 12 V 8 - 12 V Constant Current 2 to 20 mA 2 to 20 mA Discharge Time Constant 0.4 to 1.2 sec 0.4 to 1.2 sec ... (10-32 Plug to BNC Plug termination) Extension Cable 003CXX (10-32 Plug to BNC Plug termination) Signal Conditioning 482C05 (4 channels, bench top, line powered)
Model 010F10 | PCB Piezotronics
Model 010F10:4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to (3) 10-32 plugs (labeled X,Y,Z) f Item added to your cart
9501-5003-10 - Model - XMA Corp
9501-5003-10 - initial release 14-373 11/5/14 t.kuhn qty. part number description item no. x 9501-5003-10 termination, thread-in, 2w 1 ta-9501-5003-10u assy, termination, thread-in, 2w, unmarked 1 specifications electrical frequency range dc to 26.5 ghz vswr(max) dc - 4 ghz 1.10:1
SeeHawk® Central Workflow Automation Platform - PCTEL
SeeHawk Central is a cloud-based workflow management platform for testing, approving, and tracking in-building critical communications coverage and Emergency Responder Communication Enhancement Systems (ERCES) such as bi-directional amplifiers (BDAs). It makes testing with PCTEL solutions even more efficient, improves collaboration between testing services and public safety agencies, and ...
MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace
Amphenol MIL-DTL-26482 Hermetic connectors provide twice as many contacts as standard connectors in a small and compact package and feature an airtight glass-to-metal seal for extreme military and commercial aerospace environments.