Search Results for 10-405996-163
EB560 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 10/17/2006 8:39:57 AM
「PTシリーズ」カタログ変更情報
10-405996-162 ms27488-16-2 1.9 10-405996-202 MS27488-20-2 赤1.3 2.2 19.8 <注文方法>上記アンフェノール品番又はMIL 品番にてご注文ください。
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
PCB Product Finder for Impact Hammers (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Industrial Interconnect System - Amphenol Sine
VV lin - lin - ee 2 V-line’s design includes a one piece 5 keyed shell, coupling nut, cable adapter and gland nut constructed of high strength machined aluminum and finished in
Product sheet - Amphenol Antenna Solutions
Frequency : 156 - 163 Description : Omnidirectionnal antenna 1/4 shortened Gain (dB) : 0 Termination : 30 m RG58 cable Bracket : Metallic bracket 20 mm horizontal length Maximum Power (Watts) : 25 Length (cm) : 20,5 Weight (kg) : 1,3 reserve the right to modify or amend any antenna or specification without prior notice
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 8/14/2007 10:33:51 AM
FAKRA to SMA Cable Assemblies - Amphenol RF
095Z820 -163 YYY. FAKRA Straight Jack to SMA Straight Jack, Z Code. 095Z820-164-YYY. FAKRA Straight Plug to SMA Straight Jack, Z Code. 095Z820-165-YYY. FAKRA Straight Jack to SMA Straight Plug, Z Code. 095Z820-166-YYY. FAKRA Straight Plug to SMA Straight Plug, Z Code * = only available for RF -58 configurations.
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 2/22/2001 10:12:35 AM
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 2/4/2011 10:31:22 AM
Industrial Accelerometers | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Temperature Range(Operating) -65 to +325 °F -54 to +163 °C J - Ground Isolated Frequency Range(+5 %) 7000 Hz 7000 Hz Electrical Isolation(Base) >10 8 Ohm Size - Height x Length x Width 0.44 in x 0.40 in x 0.44 in 11.2 mm x 10.2 mm x 11.2 mm Weight 0.16 oz 4.5 gm Mounting Adhesive Adhesive
Model 9100D | PCB Piezotronics
Model 9100D:Portable Vibration Shaker Table: Frequency range 5 Hz to 10 kHz – max amplitude 20 g, 20 ips, 150 mils – English & metric scales – A2LA acc. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
786A Flagship general purpose accelerometer, 100 mV/g
Accelerometer, general purpose, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, MTBF 25 years, API 670 compliant, case isolated The 786A, Wilcoxon's flagship general purpose accelerometer, is field-proven for long-term, reliable use, even in harsh industrial condition monitoring applications.
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Model 080A179 | PCB Piezotronics
Model 080A179:High-strength, rare earth magnetic base, 0.75" hex, 12 lbs force, 10-32 tapped hole f Item added to your cart