Search Results for 10-40812-xx
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION DATE - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf1521-60045 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
SV Microwave, Inc.
fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010 the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole ... surface roughness 63 mil-std-10. 5) dia.’s on common centers to be concentric n/a within .005 t.i.r. step 1: trim cable outer conductor, dielectric and
Amphenol Aerospace
Learn about the Series Five connectors, the innovative and versatile solutions for harsh-environment applications in aerospace and military industries.
H1XS - svmicrowave.com
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a humboldt surface mount multiport see pdm
Coaxial Contacts | Products | Amphenol Aerospace
Available in Size 8, 12, & 16 crimp termination style; Also available in PC Tail; Supports a wide range of wire types/sizes; Available for use in MIL DTL 38999 Series I, II, and III Connectors
Directional Coupler
Directional Coupler DC-xxHN-NF-CC Directional Coupler | 698-3800 MHz | N Female Ordering Options DC-xxHN-NF-CC Model Number (xx) 03 05 06 07 08 09 10 13 15 20 25 30 40
Model 113B22 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-15 is 4 Wks. Lead Time for 16-20 is 6 Wks. Lead Time for 16-20 is 6 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 0.218" dia. diaphragm, accel. comp.
SGX-4NO2 Datasheet - SGX Sensortech
10) Output of SGX-4NO2 sensor is in negative polarity (compare to CO or H2S sensor) Warning: By the nature of the technology used, any electrochemical gas sensor offered by SGX Europe Sp. z o.o. can potentially fail to meet specification without warning. SGX Europe Sp. z o.o. makes every effort to ensure the reliability of our products of this ...
NEXUS
10/22/87 item # part # qty description 1 tj-101-10 or tj-101-10os 1 telephone jack 2 tj-101-3 1 shell 3 tj-105-13 1 strain relief clamp condensed specifications: 1) this jack mates with nexus telephone plug tp-101 with a max insertion force of 10 lbs & withdrawl force of 6 lbs min to 10 lbs max 2) the strain relief clamp is intended for use
RET Control Units - Amphenol Antenna Solutions
The pair of digits xx and yy are used to code the parameter settings of the A and B sub-units. This corresponds to the antenna RET motors that will be driven by each sub-unit. There is no specific coding way and a new combination is allocated when it is needed. The table below shows some typical codes already allocated. Allocated MDDU part numbers:
CONEC Home - CONEC
Data communication is also required in outdoor applications. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and impacts such as heat, rain, snow, salty mist and dust place high demands on all connectors.
PRODUCT DATA DRAWING DESCRIPTION DATE
.xx .010.xxx .005 with mounting screws product data drawing material: bodies & screws: stainless steel contact: beryllium copper insulator: ultem finish: bodies & screws: passivated contact: gold over nickel screw options l for -1s .188 for -2s .250 for -3s .438 sv p/n description pcb thickness sf1521-60070-1s incl. ...
2046-6050-18 - Model
b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see notes apply before / after processing
Minitek MicroSpace™ with LV214 - The Next Generation Auto Standard
Automotive Industry Standards are standards that define the connector requirements in terms of temperature, vibration, sealing and many other characteristics in an automobile application. Two major automobile connector standards prevailing presently are LV214 of AK Group from German Carmakers and US
SeeHawk® Touch Software | Test & Measurement | PCTEL
Streamline in-building and outdoor wireless network testing with this data collection and reporting software for use with PCTEL ® scanning receivers. An intuitive touchscreen interface gives you access to all of your scanner’s features, along with easy-to-use tools for grid-based in-building testing, radio uplink testing, BDA commissioning, troubleshooting, and reporting.
Temposonics
3 Temposonics® B-Series SSI Operation Manual 1. Introduction 1.1 Purpose and use of this manual The content of this technical documentation and of its appendix is
UDST800 Ultrasonic Smart™ Sensor Thru-hull NMEA 2000® - Airmar
Airmar’s patented UDST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed, depth, and temperature in a single thru-hull housing with no moving parts.Say goodbye to paddlewheel maintenance and hello to Smart™ technology, from the company who invented the Smart™ Sensor.
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 sv microwave, inc. see notes see notes n/a quarterback male 2 hole flange pcb mount notes: 1. for a footprint recommendation specific to your pcb, please ...
ROHS COMPLIANT PRODUCT DATA DRAWING D DCN 34173 05/06 JMC - SV Microwave
.xx .010 decimal: .x .030 15' 7) remove all burrs unless otherwise specified 95077 8018-6172 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited..005 sheet 1 of 1 without the written permission of
Bottom Calculator - Airmar
WeatherStationWX.com. © 2024 AIRMAR Technology Corporation | All Rights Reserved.