Search Results for 10-40812-xx
REVISION HISTORY DATE APPROVED PRODUCT DATA DRAWING
4) surface roughness 63 mil-std-10. 3) cham. 1st & last threads. third angle projection sheet 1 of 1 without the written permission of dwg. no. any reproduction in part or as a whole material: is the sole property of sv microwave, inc. per asme y14.5m - 1994 the information contained in this drawing finish: 2) break corners & edges .005 r. max.
Amphenol Technology (Zhuhai) Co., Ltd
10 items substances as set by ROHS Directive 2011/65/EU and Annex II Amendment Directive (EU) 2015/863. And the referenced product does not contain the Substances of Very High Concern (SVHC) as announced by European Chemicals Agency (ECHA), in the European Regulation EC (No.) 1907/2006
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
696-960 / 1710-2170 MHz - amphenol-antennas.com
Dual Band | Panel Antenna | XX-Pol | 65° / 65° | 14.9 / 17.5 dBi | Variable Tilt Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt HTXCW631518M050 Remote Electrical Tilt AISG v2.0 / 3GPP with an MDCU RET Actuator HTXCW631518R050G ...
ATMSeries SR01 - Amphenol Sine
sweep of 10-2000Hz) Connector Terminal Retention When subjected to a direct pull, contacts achieve a minimum pull-out force of 25 lbs. Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock
PRODUCT DATA DRAWING - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1211-6025 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
Products - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
PRODUCT DATA DRAWING DATE REV DESCRIPTION
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1521-60188 www.svmicrowave.com title: ... .xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 see notes see notes
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
4U4MT360X06F xys4-GPS
cwt-mks-base-xx wide diameter pole top mounting bracket kit for canister antenna. available in brown, black and grey to match antenna radome and/or mounting structure. 4u4mt360x06f xys4-gps (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 mhz 16-port canister antenna with gps
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 40073 01/16 STW DATE APPROVED
fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 smps male surface mount pcb layout sv p/n interface 3811-40022 full detent 3811-40023 smooth bore notes: 1. for a footprint recommendation specific to your pcb, please contact us at applications@svmicro.com
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
a dcn 41727 10/15 dal b dcn 48428 02/19 stw checked: approved: drawn: stw 07/25/01 stw 07/25/01 vmj 07/24/01 rohs compliant 1/4-36 uns-2a.250 across flat.500 12.70.875 22.23.065 1.65.060 min.125 max 3.18 max panel 1.52 min axial float.374 9.50 the information contained in this drawing surface area: date approved revision history rev description ...
The Do's & Don'ts of Installing Ethernet Cable Wiring - TPC Wire
Discover the essential do's and don'ts for installing Ethernet cable wiring to ensure a reliable, high-speed network. From selecting the right cable type to avoiding common mistakes, learn expert tips to optimize performance, minimize downtime, and future-proof your setup. Perfect for industrial, commercial, and IoT applications
PRODUCT DATA DRAWING DESCRIPTION - アンフェノールジャパン ...
mil-std-10. 6) dia.’s on common centers to be concentric unless otherwise specified dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 smps male 4-port edge launch product data drawing material: body & shrouds: stainless steel per ams-5640, alloy uns s30300, type 1; ...
CWWX063X25G00 Archives - Amphenol Antenna Solutions
CWWX063X25G00 Archives - Amphenol Antenna Solutions
Manual Service Disconnect - Amphenol PCD
MCMSD FRS XX Specification code 01: M8 thread studs MCMSD M X HVIL code 0: without HVIL 1: with HVIL HVIL available for purchase separately. P01BP00604 (1pc) C310003614S (2pcs) 10 KEY FEATURES A two-stage lever provides an HVIL time delay 1 x integrated internal HVIL Unique cooling structure Dual-channel design lowers temperature rise No tools ...
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1621-60071 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY A DCN 52689 07/23 ...
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7012-0796-0798 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Miniature through hole IEPE accelerometer - PCB
i.e., 7250A-10 features output sensitivity of 10 mV/g. A special version, model 7250AM1, is available with solder pins as output terminals instead of the 6-40 UNF connector. Miniature through hole IEPE accelerometer Model 7250A/7250AM1 www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] APPLIES TO CALIFORNIA FACILITY.26 (6.60).345 DIA ...