Search Results for 10-499
Software Solutions - Amphenol Antenna Solutions
Resources Resources Software Solutions Download the latest Software and Firmware. Should you have questions, Amphenol's Technical Support teams are ready to assist. Network Element Manager Software: NEM-ALD-W The NEM-ALD-W is designed to discover any device connected to an Antenna Line Device (ALD) network. It is
10P656CUV0xGy-T - Amphenol Antenna Solutions
10-Port, Panel, XPOL, 65°, Optional Smart Biast-T, (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz, 15.9|18.2|17.8 dBi, 2-12° | 2-12° | 3°, 6°, 9°, 1901 mm ...
135101-07-XX.XX NOTES: ECO APPR THIRD ANGLE PROJ. - Amphenol RF
a release to mfg. 04-may-10 -- cl b see sheet 1 05-jul-10 2070 kr c see sheet 1 23-mar-14 2710 rak/bg tolerance table length in inches/ft [meters] tolerance 0" - 23.90" [0 - 0.607] #0.25" [0.006] 24.00" - 59.00" [0.610 - 1.499] #0.50" [0.013] 5.0' - 24.9' [1.524 - 7.617] #2.5% 25.0' & up [7.620 & up] #5.0% notes: 1.
TM150 Medium Chirp, 300W, Humminbird #9, DT
Installation D-17-499-02. Installation D-17-573-01. Wiring D-91-1311. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments.
TV Breakaway Fail-Safe Lanyard Release
optimum EMI shielding effectiveness –65dB @ 10 GHz specification min., 48 hour salt spray, 200°C W Corrosion resistant olive drab cadmium plate aluminum, 500 hour extended salt spray, EMI –50dB @ 10 GHz specification min., 175°C 1. DOD NUMBER PREFIX D38999/ MIL-DTL-38999, Series III Tri-Start Connectors 2. SPECIFICATION SHEET NUMBER 31
MCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... 252158 STP 3D Model (Size: 499 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
CUSTOMER OUTLINE DRAWING - Amphenol RF
24.00" - 59.00" [0.610 - 1.499] #0.50" [0.013] 5.0' - 24.9' [1.524 - 7.617] #2.5% 25.0' & up [7.620 & up] #5.0% ins. loss: ____ db min. other vswr:____ : 1 max. x hi-pot: 750 vrms x frequency dc - 6 ghz x continuity design requirements: notes: 1. materials and finishes: n str plug ip 67 - brass, nickel plating cable - lmr 400 2. electrical:
TWIN458CU000x - Amphenol Antenna Solutions
Quad Band, 8-Port, Panel, XPOL, 45°, (2x) 696-960 | (2x) 1695-2400 MHz, 17.8|17.8|18.3|18.3 dBi, 0-10°|0-10°|0-10°|0-10°, 2334 mm (91.9 in)
CUSTOMER OUTLINE DRAWING - amphenolrf.com
24.00" - 59.00" [0.610 - 1.499] 5.0' - 24.9' [1.524 - 7.617] Author: AMPHENOL RF Created Date: 10/4/2018 8:22:49 AM ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
24.00" - 59.00" [0.610 - 1.499] #0.50" [0.013] 5.0' - 24.9' [1.524 - 7.617] #2.5% 25.0' & up [7.620 & up] #5.0% length table part number (imperial) part number (metric) length 'l' in inches [meters] 95x820-163-006 - 6.00 [0.152] 95x820-163-012 - 12.00 [0.305] 95x820-163-018 - 18.00 [0.457] 95x820-163-024 - 24.00 [0.610] 95x820-163-036 - 36.00 ...
APXVHHRRTM15AB 43-C-I20 - amphenol-antennas.com
1-2 3-4 5-6 7-8 9-10 11-12 13-14 15-16 4 PORTS 4 PORTS 8 PORTS 4.3-10 Female 4.3-10 Female N-Type Female Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° Unit Beam Electrical Downtilt 0-14° 2-12° 2-12° Dimensions 1595 x 499 x 199 mm (62.8 x 19.6 x 7.8 in) APXVHHRRTM15AB_43-C-I20 HYBRID FDD/TDD 1595 mm INTEGRATED RET
Circular Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors.
Broadband | Markets - Amphenol
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM. Amphenol RF 50G SFP56 LR Transceivers SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible ...
Routers/Hubs - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Power Cable ire and Cable Thermo-Trex 200-HD Multi-Conductor Cable
44068 12/12 27 0.84 499 55008 44071 10/4 74 0.554 249 55006 44073 10/7 59 0.686 409 55007 44075 10/12 37 0.94 687 55010 44078 8/4 102 0.721 401 55007 44081 6/4 137 0.812 579 55008 44084 4/4 186 1.014 762 55010 44087 2/4 251 1.116 1,104 55010 For complete product ordering information, please scan the QR Code or contact your TPC sales representative
CUSTOMER OUTLINE DRAWING - amphenolrf.com
24.00" - 59.00" [0.610 - 1.499] #0.50" [0.013] 5.0' - 24.9' [1.524 - 7.617] #2.5% 25.0' & up [7.620 & up] #5.0% nc initial release 03-feb-09 -- -- b see sheet 1 23-mar-14 2710 kr/bcg c added p/n 135101-03-72.00, data, & updated format 09-apr-18 07623 bmg c b reference
ire and Cable Super-Trex Multi-Conductor P&R Cable
88815 14/16 12 0.820 499 55009 88816 14/20 12 0.890 586 55010 88817 14/24 11 0.965 680 55010 88800 12/6 24 0.640 334 55007 88802 12/8 21 0.720 402 55008 88804 12/12 15 0.830 549 55009 88806 12/20 15 0.975 822 55010 88808 12/30 13 1.155 1,157 55011 88832 10/6 32 0.760 439 55008 88834 10/8 28 0.860 554 55009 88836 10/12 20 0.990 768 55010 Notes
PINGER 10 kHz - Airmar
Discover the power of precision underwater acoustics with the AIRMAR Pinger 10. This advanced marine device offers unparalleled accuracy in tracking underwater assets, making it an essential tool for marine research, fisheries, and ocean exploration. Explore the depths with confidence and efficiency using the Pinger 10's cutting-edge technology and reliable performance.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
13-aug-10 engineer clement material see notes date 01-jul-16 drawn anandh g finish drawing no.255101-05-xx-xx item no.255101-05-xx-xx part no.255101-05-xx-xx length table ... 1.499] #0.50" [0.013] 5.0' - 24.9' [1.524 - 7.617] #2.5% 25.0' & up [7.620 & up] #5.0% notes: 1. materials and finishes: mcx str crimp plug - becu, gold plating cable - rg ...