Search Results for 10-597878-621
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. View Product R-VPX Evolution Capable of data rate transfer speeds of more than 16 Gb/s and meet the performance requirements of VITA 46 and VITA 47 standards while being intermateable with ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf1512-60028 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
2.92mm Female to Female Adapter SF1590-6000 | SV Microwave
The real 2.92mm Female to Female Adapter SF1590-6000 by SV Microwave is now in stock, place your order and experience the RF performance!
FEP Fahrzeugelektrik Pirna GmbH
For more than 70 years, FEP has been an integral part of the automotive industry. We are recognized as a competent manufacturer and development supplier of plastic electrical connectors for use in vehicle electrical system architecture, switching and sensing elements and other plastic parts.
Datenblatt MH-Serie MH Threaded Analog - Temposonics
10 M abelabgang M12 ertestecker Ø Totzone 55,5 Messlnge 50…2500 Sensorelektronikgehuse 35,5 ullzone 30 300…5000 11,1 Ø M 10 10 52 40 Sensorelektronikgehuse 35,5 ullzone 30 Messlnge 50…2500 3 Totzone 52,5 abelabgang M12 ertestecker Ø 300…5000 27,5 11,1 Ø SW M M Bauform “G” Ø 10 mm Sensorstab mit M8-Außengewinde Bauform “K ...
C:Users orceDesktopMiniBoss Data SheetsC-MN47A4BC01-a1 - Amphenol Sine
a1 technical data sheet release--rev zone eco p2 p1 green black white p1 p2 face view red 1 2 3 4 1 2 3 4 face view m(meters) up to 2.99m = +100mm, -25mm tolerance
SMA to MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to MMCX Cable Assemblies designed for radio frequency applications. SMA to MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
10 to 55 Hz, .06 inch total excursion in 1 minute cycles for 6 hours, 55 to 2000 Hz, 10G peak amplitude sweep MIL-STD-1344, method 2005 High Impact Mated Nine hammer blows from 1, 3 and 5 feet, three each in three axes on mounting panel MIL-STD-202, method 207 Heat Rise (Class L only) Mated Maximum rated DC current for four hours at +25°C in ...
B SP14M1XX B2 - Amphenol Sine
SP14M1G10 10…"GOLD PLATING OVER NICKEL. 16-14 16-14. Created Date: 20180411145430Z ...
UbiSwitch | Super Small Form Switches | Integrated Solutions | Products ...
• 8 x 10/100/1000BASE-T ethernet ports • Input voltage range from 5V to 60V • 42mm x 42mm board size • Samtec EDGE RATE® rugged modular connector for interconnection to baseboard • Less than 5 Watts maximum power draw • Automatic MDI-X crossover and polarity correction on the 8 10/100/1000BASE-T ports
SMA Male to Female Attenuator, 2 GHz (Screened) | SV Microwave
7 - 10 in - lbs : Intermateability 2.92mm : Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
2.92mm Male Termination SF8015-6002 | SV Microwave
SV Microwave offers a 2.92mm Male Termination SF8015-6002. The product is available in 2.92mm RF series. Know the product availability!
C2U2VTSP1X06F wxys4 - amphenol-antennas.com
C2U2VTSP1X06F wxys4 REV121223NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 16 (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz 22-Port Canister Antenna
SMA Male to Male Adapter 2993-6001 | SV Microwave
7 - 10 in - lbs : Intermateability 2.92mm : Environmental Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) ...
SMA Female Flange Mount Connector, 4 Hole (Solder Pot) - SV Microwave
The SMA Female Flange Mount Connector, 4 Hole (Solder Pot) 2950-6081 is now available through our distributors. Check out the technical specs now!
TITLE: A B - Amphenol Sine
section a-a section b-b carrier strip id: 12-14 23.9±0.7 Ø4.8 Ø4.0 4.7 8.25 typ 16.5 0.4 6.7 5.7 5.0 4.7 Ø2.5 11.7±0.5 notes: unless otherwise specified 1. material: copper alloy
SMA Male Dust Cap, Bead Chain M39012/25-3024 | SV Microwave
The SMA Male Dust Cap, Bead Chain M39012/25-3024. This product comes with the SMA series. Check out detailed product information here!
PCB
PCB
2C4U3MT360X06F wxys4 - Amphenol Antenna Solutions
Connector Type 4.3-10 FEMALE Dimensions 609 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK 2C4U3MT360X06F wxys4 18-Port Canister Antenna Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Temposonics
Humidity 10…90 % relative humidity, no condensation Ingress protection IP30 Design / Material Housing ABS plastic Dimensions (h × w × d) 54 × 44 × 53 mm (2.1 × 1.7 × 2 in.) Electrical connection Connection type 1 × micro USB 1 × barrel connector 2.1 × 5.5 mm (female) 1 × barrel connector 2.5 × 5.5 mm (female) Operating voltage +24 VDC