Search Results for 10-597878-621
PRO-ARHP...GS-... - AMPHENOL PROCOM
RF connectors: N-female on all ports (other types on request). 19” rack module housing. Only 1 HU (PRO-ARHP4GS and PRO-ARHP8GS) or 2 HU (PRO-ARHP12GS and PRO-ARHP16GS) (1 height unit = 44.45 mm). Available with black anodized front plate. Power cable is not included, must be ordered separately, see Accessories.
C:Users orceDesktopNew folder (7)C-SC000385 REV A1 - Amphenol Sine
MATERIAL: COPPER ALLOY, GOLD PLATED. SPECIFICATIONS: 2.1 RATED CURRENT: 10 AMPS. 2.2 CONTACT RESISTANCE: <5 milliohm. 2.3 AVAILABLE WIRE RANGE: 24AWG~28AWG. 2.4 RoHS COMPLIANT. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. QUANTITY. SEE PART NUMBER CHART PART NUMBER M.
PRODUCT DATA DRAWING REV DESCRIPTION
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9321-60109 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
AAC 1/... - AMPHENOL PROCOM
10 mm / 0.39 in. Height: Approx. 920 mm / 36.22 in. Weight: Approx. 0.6 kg / 1.32 lb. Mounting: On flat surfaces such as deck or roof or on 30 - 44 mm mast tube using accessory item SM-MAS (not included) Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. AAC 1/JB 230: 100000160:
10132797 | Amphenol Global Search | Amphenol
BergStak ® 0.5mm Mezzanine Connector, Board To Board Connectors, 10 position, 2.3mm height plug connector. Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak, part number 10132797-011100LF.
PRELIMINARY ISSUE - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Common Reporting Tool - KAYE
The Common Reporting Tool is a comprehensive software compatible with Windows based PCs. It enables you to create reports from your Kaye Validator AVS or ValProbe RT Qualification study files, offering a practical solution for documenting the results of your validation studies. Using your Kaye console, you can generate qualification study files ...
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36656 04/09 STW - SV Microwave
mil-std-10. sv microwave, inc is prohibited. third angle projection sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc. 2) all dimensions are after plating. the information contained in this drawing
TRIAXIAL ICP® ACCELEROMETER
Date: 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 62798 Entered: ND Engineer: BAM Sales: KK Approved: BAM Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] 3425 Walden Avenue, Depew, NY 14043 SUPPLIED ACCESSORIES: Model 080A109 Petro Wax (1) Model 080A90 Quick Bonding Gel (1) Model ACS-1T NIST traceable ...
Features - Amphenol Antenna Solutions
Electrical Downtilt 0-12° 0-10° Maximum Continuous Power Per Port @ 50° C (122° F) 500 W 250 W Maximum Total Continuous Power at 50° C (122° F) 1000 W 1000 W Connector Type (6x) 7/16-DIN FEMALE CONNECTORS Dimensions 1906 x 305 x 180 mm (75.0 x 12.0 x 7.1 in) • Ultra wide-band, AWS-3 Ready • 4x4 MIMO high band compatible
17e-1725-2 | Amphenol Global Search | Amphenol
Search Results for 17e-1725-2 7502xxx Catalog ... Weight without bracket 2 kg 4.4 lbs Wind load @ 160 km/hr (100 mph) 150 N 33.7 lbf Mounting Options Mounting bracket 0300120/00 Alternate mounting bracket 0300066/00 Please order mounting bracket separately. 35 30 25 20 15 10 5-90-120 -60-150 -30 180 150 120 90 60 30 35 30 25 20 15 10 5-90-120 ...
Technical features
Packing size- HxWxD mm (in) 1678 x 473 x 278 (66.1 x 18.6 x 10.9) Connector type 6x 4.3-10 female/bottom + 2x AISG connectors (1 male, 1 female) Radome Material / Color Fiberglass / Light Gray TESTING AND ENVIRONMENTAL Temperature Range °C (°F) -40 to 60 (-40 to 140 ) Lightning protection DC Ground Survival/Rated Wind Velocity km/h 200 (150 )
Centaur Sagittarius | Centaur ExaMAX for Military 92 ohms | High ...
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. Centaur Sagittarius Centaur Sagittarius - The Centaur for Space based applications. View Download. The Myth-stery of the Centaur ...
SMPM (Size 12) D38999 Socket Contact to SMA Male 12" Cable Assembly for ...
SV Microwave offers the SMPM (Size 12) D38999 Socket Contact to SMA Male 12" Cable Assembly for .085 Cable" 7093-0177. Enhance your RF performance with SV.
6861308NG - Amphenol Antenna Solutions
Connector Type (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is ...
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series I PCB Connectors offer pre-assembled contacts for easy cable-to-board wiring with multiple material and plating options.
mfk2252aw | Amphenol Global Search | Amphenol
Description RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately Downloads FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb) FM4-NZSJ-C30W0 STP 3D Model (Size: 5728 kb ) ... mfk2252aw-001-tl30g-50 ...
696-960 MHz - Amphenol Antenna Solutions
Weight without Mounting Brackets: RET 10.7 kg 23.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 480 N 108 lbf Side 284 N 64 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Documentation | Page 5 | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. Send us a message. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
Smart Card Connectors - Amphenol Sine
Amphenol-Tuchel Electronics China Branch 20 Tianshan Road Changzhou 213022 Phone +86 519 8511 0301 www.amphenol.info. Amphenol-Tuchel Electronics GmbH | August - Haeusser Strasse 10 | 74080 Heilbronn, Germany Telephone: +49 (0)7131 929 - 0 | Fax: +49 (0)7131 929 - 486 | www.amphenol.info | [email protected].