Search Results for 10-70500-28
C:Documents and SettingsGarrickMy DocumentsCustomersConnexZZ170-10RP-RP
Title: C:Documents and SettingsGarrickMy DocumentsCustomersConnexZZ170-10RP-RP.dwg Author: Garrick Created Date: 12/20/2007 8:28:46 PM
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Model 003P30 | PCB Piezotronics
28: Lead Time for 1-10 is 3 Wks. Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; Documents & Downloads; Low-noise coaxial cable, blue PTFE jacket, 30-ft, micro 5-44 plug to BNC plug. Cable assembly consists of the following components:
Commercial Aerospace Defence Space - アンフェノールジャパン ...
2 AMPHENOL AIR LB - 2 rue Clment ADER, ac de W - 08110 CARIGNAN - FRANCE Tel : 3303.24.22.78.49. - Fa : 3303.24.22.78.75 - www.amphenol-airlb.fr CC5516 series is a new line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on structure.
Temposonics
33 1584390-28 33 1584390-03 info.fr@mtssensors.com ITALY MTS Systems Srl.Sensor Division Via Diaz,4 25050 Provaglio d‘Iseo (BS), Italy Tel. + 39 030 988 3819 Fax + 39 030 982 3359 info.it@mtssensors.com www.mtssensors.com CHINA MTS Sensors Room 504, Huajing Commercial Center, No. 188, North Qinzhou Road 200233 Shanghai, China Tel. +86 21 6485 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Width x Length) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight(without cable) 0.14 oz 4 gm [1] Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female
vietnam | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
IT Datacom | Markets - Amphenol
The 32G FC SW transceivers are designed to be used in Fibre Channel links up to 28.05 Gb/s data rate over multimode fiber. They are compliant with FC-PI-6a, SFF-8472 Rev 12.2c, and compatible with SFF-8432b and applicable portions of SFF-8431 Rev. 4.1d. These transceivers are RoHS compliant and per Directive 2011/65/EUe.
Product Data Sheet - Temposonics
28 mm (1.10 in.) Null zone Open-ring magnet Style M (part no. 251416-2) Dead Zone 66 mm (2.6 in.) Stroke length Non-ferrous mounting support and screws 100 mm (3.9 in.) 19 mm (0.75 in.) 28 mm (1.10 in.) D56 integral connector option Electronics Housing Beginning of stroke ‘Null’ position End of stroke ‘Span’ position Figure 4.
Datenblatt R-Serie V RFV EtherNet/IP - temposonics.com
Zykluszeit Messlänge ≤ 715 mm ≤ 2000 mm ≤ 4675 mm ≤ 10.000 mm ≤ 20.000 mm Zykluszeit 500 µs 1000 µs 2000 µs 4000 µs 8000 µs Linearitätsabweichung1 < ±0,02 % F.S. (Minimum ±100 μm) Messwiederholgenauigkeit < ±0,001 % F.S. (Minimum ±2,5 μm) typisch Hysterese < 4 µm typisch Temperaturkoeffizient < 15 ppm/K typisch ...
6175108 - amphenol-antennas.com
Electrical Downtilt Range 0-10° Isolation > 28 dB Upper Sidelobe Suppression 15 dB Front-to-Back Ratio > 28 Maximum Power (Per Port) 300 W Intermodulation 3rd Order for (2 x 43dBm) < -107 dBm. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as ...
2-Port Antenna
Pin 3: RS485+; Pin 5: RS485-; Pin 6: 10~30V; Pin 7: GND Female Connector: 8 PINs, Male Connector 5-PINs ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female or 7/16-DIN Female Top Bottom Left Right R1 Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
Features - Amphenol Antenna Solutions
10-Port Panel Antenna 65° 23.2 IN Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Interband dB > 28 same band; > 30 different band Features PRODUCT OVERVIEW Frequency Range (MHz) (1x) 698-960 (2x) 1695-2700 (2x) 1695 ...
Model 034G10 4-conductor, low noise, shielded FEP cable, 10-ft, 4 ...
4-conductor, low noise, shielded FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
REVISIONS SPECIFICATIONS REV DESCRIPTION ECO - XMA Corp
1 5040-28-0153 internal tooth lock washer 3 specifications electrical frequency dc-18 ghz revised washer an attenuation accuracy 0, 3, 6, 10, 20 & 30db ±0.75 db goal ... torque 7-10 in/lbs rohs compliant device marking: part looks like product image above. part marking orientation and format as shown. replace xx with appropriate single or ...
Temposonics
Ripple ≤ 0.28 V PP Current consumption 100 mA typical, dependent on stroke length Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC 1/ The internal digital value is transferred via a 16-bit D/A converter into a proportional, analog current or voltage signal
Amphenol Heavy Duty Cylindrical Connectors
28 40 6 32 60 4 44 100 1/0 52 200 4/0 Other outstanding design features: Arc quenching design - recessed socket contacts within the insert create an arc suppressing chamber which pro-tects the user when connectors are separated under load. Programmed coupling sequence - grounding and neu-
Transmitter enclosures - wilcoxon.com
10.46 [265.8] 7.02 [178.4] 8.59 [218.1] 17.80 [452.1] 14.42 [366.3] 12.00 [304.8] 15.72 [399.3] Models iT051 / iT051C Model iT052. Created Date: 10/4/2018 11:17:28 AM ...