Search Results for 10-70500-28
Model EB | PCB Piezotronics
10-32 coaxial plug, strain relief boot. Protective Cap: 085A18. Connector Style: Coaxial; Connection Type: Plug (male pin) Coupling Thread: 10-32 female; Temperature Range: -320 to 500 °F (-196 to 260 °C)
CABLE CONNECTOR - PCB
Coupling Thread 10-32 female 10-32 female Strain Relief Molded Boot Molded Boot Environmental Temperature Range -76 to 450 °F -60 to 232 °C Physical ROHS Compliant Yes Yes Housing Material Brass Brass Mounting Torque 15 to 20 in-oz 10.6 to 14.1 N-cm Size (OD x Hex x Length) .29 in x .25 in x .93 in 7.4 mm x 6.4 mm x 23.6 mm Weight .06 oz 1.6 gm
G-Series GP/GH Analog/Digital Outputs - Temposonics
-10 to +10 Vdc or 0 to 20 mA ... +9 to +28.8 Vdc optional * Polarity protection: up to -30 Vdc: Over voltage protection: Up to 36 Vdc: Dielectric withstand voltage: 500 Vdc (DC ground to machine ground). Setpoints: Setpoint adjustment (Null/Span): 100% of electrical stroke length, 50 mm
Trex-Onics Low Capacitance Communication / Instrumentation Cable ...
10 Red-Blue 11 Red-Yellow 12 Red-Brown Trex-Onics® Low Capacitance Communication / Instrumentation Cable - Color Code. Author: Administrator Created Date: 6/30/2023 1:28:28 PM ...
Amphenol Technology (Zhuhai) Co., Ltd
Jun, 28th, 2019 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Technology (Zhuhai) Co. Ltd. offers the following information: Connector Type Shell Style Service Class Shell Size and Insert Arrangement Contact Type Insert Rotation Finish Specials LPT 00 01 06 A SE SE(SR) G PG XX-XX (ALL) P S ...
10-Port Antenna - Amphenol Antenna Solutions
Manual Electrical Tilt (MET) --- 4.3-10 Female 5765400 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5765400G Multi-Device Dual Unit (MDDU) 4.3-10 Female 5765400Dx* *Pre-commissioned configuration; Contact Amphenol for further details. 5G Ready
LabWatch® IoT - kayeinstruments.com
The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life. This Logger supports up to 100,000 samples per measurement channel – so a total of up to half a million datapoints per device. ... Jan 28, 2025 . Green Energy Initiative ...
B A2 - Amphenol Sine
a1 released drawing jun-28-2017 flan see part number chart process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive ... 12/7/2022 2:36:10 pm ...
CO-AXIAL 10-32 UNF-2A B B - pcb.com
M20x1.50-6g .28 [7.1] 1 2 RECOMMENDED MOUNTING TORQUE ON HEX 3-5 FT LBS [.415-.691 Kg-m] DIMENSIONS SHOWN ARE FOR .700 [17.78] THICK WALL. COUNTERBORE THICKER WALLS. MODEL 060A13 CLAMP NUT MAT'L DELRIN.787 [20.00] HEX 2 M20x1.5 - 6g. Title: 23055 Author: bbehringer Created Date:
MASTER Connector Catalog - Card Reader - Amphenol MCP
Card Reader Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C707 10M006 522 2A KEY FEATURES! 30.00L x 17.20W x 2.50H mm! With switch! Smooth locking and unlocking mechanism
Declaration of Asbestos Free Products - AMPHENOL PROCOM
Crocidolite 12001-28-4 Amosite 12172-73-5 Chrysotile 12001-29-5, 132207-32-0 Anthophyllite 77536-67-5 Frederikssund 10th June 2021 Hass Nygaard Product Engineering Manager Amphenol Procom A/S Smedetoften 12 3600 Frederikssund Denmark Jaybeam Ltd. Rutherford Drive, Park Farm South Wellingborough, Northamptonshire
20021121-00010C4LF | Minitek127® | Amphenol
To browse the Venia store, enable JavaScript in your browser.
Datasheet - cabelcon.com
Industriparken 10, DK-4760 Vordingborg Tel:+45 55985599 Cabelcon@cabelcon.com www.cabelcon.com VO-FORM-041-conversion2021 Item no. 49023200-02 Connector type Draka Coax 6 CT 15 A (FRNC) 3.5/12M-TL232 For cable Frequency Range 0.3 - 3000 MHz P pr Impedance (Nom.) 75 Ω roduct photo Amp. Rating (measured) 15.0 A @10°C increase
Model 200C50 | PCB Piezotronics
Model 200C50:ICP® quartz force sensor, impact, 50k lb comp., 0.10 mV/lb, 10-32 ele. conn., stainless steel construction, hermetically sealed . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... 1/4-28 Female: Not Applicable * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A81 ...
Industrial | Markets - Amphenol
5GFlex® 28 Assemblies 5G Flex Assemblies are dependable and flexible, outdoor rated, general-use coaxial cable assemblies fitting for many 5G applications. Utilizing Times Microwave’s cable heritage, these assemblies will withstand the test of time while providing reliable electrical performance. ... and are designed for use with 10-14AWG ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Miniature Bayonet Lock Connectors Designed to meet MIL-C-26482
cubic foot per hour (1 x 10-6Cm3/s) Contact Resistance Housing (Shell) Continuity grounding spring styles. Plating dependant. Insulation Resistance Voltage Proof Soldering Method 2. Bit temperature of +350 Bumping -10 bumps / 390m / s2 (40 gn). Sine Vibration 5000 Hz, 0.75 mm / 10 gn. Shock m/s2 (100 g n). Acceleration (Steady State) m/s2 (50 gn).
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
Size (Height x Length x Width) .4 in x .4 in x .4 in 10.2 mm x 10.2 mm x 10.2 mm Weight .15 oz 4.2 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Stud Stud Mounting Thread 10-32 Female 10-32 Female [2] All specifications are at room temperature unless otherwise specified.
Quartz Impact Force Sensors | PCB Piezotronics
Impact force sensors with full-scale measurements of 10 lb to 50k lb (45 N to 220k N) are available: [ Email this comparison ] Compare selected models [ clear compare ] ... 1/4-28 Female; Mounting Thread: 1/4-28 Female; Weight: 3.1 oz; Weight: 88 gm; $1510.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison.
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 9/28/2016 10:13:08 AM