Search Results for 10-70500-40
NTC Interchangeable Type 65 Series Thermometrics Thermistors
Features. Precision, solid state temperature sensor. For MC65: Interchangeability down to ±0.09°F (±0.05°C) For MF65: Interchangeability down to ±0.18°F (±0.10°C) Suitable for use over range of -40°F to 221°F (–40°C to 105°C) High sensitivity greater than –4%/°C at 77°F (25°C) Suitable for temperature measurement, control and ...
termination-instructions-sae-circular-gt-series-amphenol-industrial
AMPHENOL Amphenol Phone: 191 Delaware. ACA-B and GT Series. Reverse Bayonet Coupling Connectors. Sidney, NY. Amphenol®. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com. CORPORATION Industrial 888-364-9011 Avenue 13838-1395 www.amphenol-industrial.com. www ...
SD Memory Card Connector | FCI Basics - Amphenol CS
FCI Basics SD Memory Card Connector is tailor-made for the Car Multimedia Device market serving the dashboard and vehicular entertainment applications. This top-mount solution is highly durable, shock proof, and is able to withstand vibrations and high temperatures found in the automotive environment. The connector is shielded, comes with write ...
Data Sheet MH-Series MH Analog - Temposonics
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
Model 422E01 | PCB Piezotronics
10-32 Coaxial Jack: Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.15 oz: ... English SI; Temperature Range-40 to +185 °F-40 to +85 °C: Output Bias Voltage: 13.35 to 14.85 VDC: Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ...
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Vibrations : 10 - 500 Hz, 10 g, 3 axes : no discontinuity > 10 nano s. Shocks: IK06 > weight of 250 g drop from 40 cm [15.75 in]. onto connectors (mated pair). Humidity : 21 days, 43degC, 98% humidity. Temperature range : -40degC / +85degC. Documentations item selected. General documentation;
Non-magnetic RF Interconnects | SV Microwave
SV Microwave’s non-magnetic RF connectors provide high-performance, reliable solutions for a variety of medical, aerospace, and quantum computing applications. Carefully selected non-magnetic materials, plating, and manufacturing techniques have been chosen for this suite of products. They are ideal for applications that require low magnetic ...
II - Temposonics
esBelow is a list of specifications that pertain to Temposonics II transducers with active stroke lengths of 180 inches (5083 mm) to 300 inches (7620 m. ). The below specifications apply only to sensors 180 to 300 inches in leng. h. Specifications not listed below may be found in section 1.2, abo. Parameter.
PCB BoardLock™ Options Bonded Front Seals (Plugs) ARCSeries
Available in 24, 40, 50 and 70 position. Threaded for Jackscrew. PCB BoardLockTM Options. Front Seals (Plugs)Flange Mount OptionsFlange Mount OptionsAmphenol Sine Systems ARC SeriesTM Connectors are a rugged, heavy-duty, environmentally-sealed, thermoplastic, rectangular connector series where high pin-counts are required in situations.
B RTS018*32SHECxxA4 - Amphenol Sine
-40°C ~ 105°C RTS018N32SHEC03 PART NUMBER-40°C ~ 125°C 33.3 27.0 27.0 33.3 4-Ø3.1 28.6 35.0 Max 31.0 RTS018 ... SEALING PLUGS CAN BE PURCHASED SEPARATELY A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy MASTER KEYWAY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp ...
High Speed Connectors | Products | Amphenol
CFP8. Amphenol's CFP8 interconnect system has 124 contacts per port, with a 0.5mm contact pitch and 16 high-speed channels. It is rated for 28Gb/s per channel with resonance dampening for improved signal integrity. It is comprised of insert molding assemblies for top side contacts and Press-Fit cage assemblies.
eco|mate® Plastic - Amphenol Australia
C016 20H003 110 10: Drawing: Female 3+PE Cable Connector Strain Relief Screw Termination . C01620D00311010 . Blue Backshell: C016 20D003 110 10: Drawing: Female 3+PE Receptacle ... Up to 22A @ 40°C/600V; Wire Range: 26 – 14AWG; Rapid Threading Coupling System; IP65/67 in Mated Condition; Thermoplastic Housings; Potential Applications ...
Model 682A01 24 VDC DIN Rail Mount Power Supply Installation and ... - PCB
Contact Information. PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]. and sales representatives, visit our website, www.pcb.com.Safety ConsiderationsThis product is intended for use by qualified personnel who recog.
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
SeriesTM. Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
Battery Pack Connectors & Terminals - Amphenol Connectors
Vibration » Sinusoidal Freq-10-500Hz, 1oct./min displacement 0.75mm for 30 mins each in X, Y, Z axis (*See Note) Shock » Acceleration 50g, half sine wave pulses of 11msec in Swappable Battery Station 12 shocks in each X, Y & Z axis (*See Note) Insertion and » Typical value per pin - Insertion- 10-20N max. withdrawal force Extraction- 7.5-10N max
AmmoniaGasSensorProbe - SGX Sensortech
TemperatureRange:-40~+85℃ Relativeerror:±0.2℃ Warranty 12months MaximumCurrentConsumption 1A MaximumPowerConsumption 5W Workingtemperature -20~+55℃ Optimalworkingtemperature 25℃ Workinghumidity 15-95%RH.Non-condensing Optimumworkinghumidity 50%RH. Workingpressure Atm±10%KeepStablePressure Size 159x43(mm)
Drop Cable - Amphenol Broadband Solutions
h Shielding Performance Available: 60% Dual Shield, 77% Tri-Shield, 60%/40% Quad-Shield Additional Features: lifeTime® non-flowing indoor / outdoor application additive between the jacket and the braid providing superior corrosion protection, moisture mitigation and lubrication for easier connector insertions available ... 4/29/2019 10:54:53 ...
SGX-4H2S-300 Datasheet - SGX Sensortech
10 ohms Resolution (Electronics dependent) <0.1 ppm typical OPERATING CONDITIONS Temperature Range -30°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15% to 90% RH LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift < 15% per annum Max at 2000ppm 0.3 mA Recommended Storage Temp 0°C to 20°C Max o/c Voltage 1.3 V
AMPHENOL PROCOM - Connect with confidence - HOME
Customized products. At Amphenol Procom we have a proud history of customizing products to meet specific customer requirements. Please contact our Customer Service to learn more. Featuring our ProConnect and ProConnect Plus. Your all-in-one Antenna Solution for Every Application.