Search Results for 10-70500-40
fpc%e8%bf%9e%e6%8e%a5%e5%99%a8 | Amphenol Global Search | Amphenol
Search Results for 10-70500-28 Nano Pegasus - Amphenol PCDAmphenol PCD 28 awg wire barrel: 1.5A continuous over full voltage and temperature range. 0.050” Contact Spacing: Very high density interconnect, equivalent to 132 contacts per sq inch. 30μ inch gold plated contacts: Long working life & high mating cycles. ... 10-32 C M5 X 0.80 D 1/4. ...
Amphenol MP-CAT8STPBLK-050 Shielded Twisted Pair Category-8 Ethernet ...
Buy 50ft Amphenol MP-CAT8STPBLK-050 CAT-8 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Black Category-8 (CAT8) STP Shielded Network Patch Cords offer "future-proof" network performance; optimally designed for either 25-Gigabits-per-second or 40-Gigabits-per-second speeds at link distances up to 30-meters (~100-feet).
BMR10-H-B1 - Amphenol Antenna Solutions
40.4 kg (89 lbs) 23.6 kg (52 lbs) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this ...
hvsl | Amphenol Global Search | Amphenol
AMPHNOL PCD HIGH VOLTAGE CONNECTOR HVSLF STRAIGHT Specifications Current rate (70mm2 shield cable): 270A@ ambient temp. 70°C Current rate (50mm2 shield cable): 220A@ ambient temp. 70°C Current rate (35mm2 shield cable): 180A@ ambient temp. 70°C Rating voltage: 1000V DC Operating temperature: -40 to 140°C
Danmike ECM 10 A - amphenolprocom.com
Minimum 40 dB: Sensitivity-55 dB (f = 1 kHz, 0 dB = 1 V/Pa, @: Vcc = 4.5 V, RL = 1 k) Mechanical; Max. Sound Pressure: 120 dB: Dimensions: 5.7 mm dia. (see below) Diagram and Mounting. DIAGRAMS. Ordering Designations. Model Product No. ECM 10 A: 270000058: Add to quote: Related products. to product finder. PRODUCT_CONTACT.
Model 350D02 | PCB Piezotronics
Model 350D02:Shock, ICP® accel., 0.1 mV/g, 50 kg, 10-ft integral cable, 1/4-28 integral stud mechanically isolated
IMAGED / Feb . 01 2014, 10:29:28 AM - Amphenol Aerospace
IMAGED / Feb . 01 2014, 10:29:28 AM . Title: untitled Created Date: 11/11/2013 1:29:40 PM ...
COMMERCIAL CLASS L - amphenol-aerospace.com
Vibration Mated 10 to 55 Hz, .06 inch total excursion in 1 minute cycles for 6 hours, 55 to 2000 Hz, 10G peak amplitude sweep MIL-STD-1344, method 2005 High Impact Mated Nine hammer blows from 1, 3 and 5 feet, three each in three axes ... 28 40 4 (120°) 5 (135°) 4 (120°) – 4 (120°) 5 (135°) 6 (150°)
602 GB Series CE19 - Amphenol
1.130 Nm (10 lb in) to 4.29 Nm (38 lb in). As per test in EL2112 and EL2113. Maximum 2.5m.Ω environmental styles, 5mΩ hermetic styles. Not less than 5000 megohms. Less than 5 millivolts for aluminium shells, less than 10 millivolts if one shell is ferrous. (At 1A). Will withstand a load of 66.8 N (15 lbf) on a size 20 contact. 89.0 N (20
L-725.pmd - Amphenol Aerospace
2 8.cont. NOTE: Torque value for all sizes of accessories having three threads, or less and involving a modified major/minor diameter (crest removed) is 30-35 in. lbs.
termination-instructions-sae-circular-gt-series-amphenol-industrial
40 50: 12 14: 12 70: 110 8: 8 185: 4 4: 450 0: 0 800: TABLE III Wire Well Adapters: Mating End Size: Wire Barrel Size: Allowable Wire Size: Required Wire Adapter Sleeve: 16 Short 16: 16 18: 20 ... 10-242758-12: size 12 socket contact pilot pins 10-242758-8: size 8 socket contact pilot pins To assist in contact insertion. Vibraslide 084 Pinlube ...
Circular Connectors | Products | Amphenol
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings of 5A, 10A, or 20A. This Amphenol LTW waterproof connector series offers an operating temperature range of up to -40°C to +105°C and a durability of 250 cycles.
ex40202d | Amphenol Global Search | Amphenol
20 30 40 50 60-100 200 500 800 1100 1400 1700 2000 Angle (deg) Torque (Nm) Post Yield Zone . PCB LOAD & TORQUE, INC. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Phone: 866-684-7107 Fax: 716-684-0987 Email: ltinfo@pcbloadtorque.com www.pcbloadtorque.com
4-20 mA TRANSMITTERS - PCB
-40 to 221 °F-40 to 105 °C: Enclosure Rating. IP68: Electrical. Excitation Voltage. 12 to 30 VDC. Load Resistance: 50 (Vs-10) ohms. Settling Time: 30 sec. Electrical Isolation (Case) >10. 8. ohm. ... [10.16] .031[0.79] M12x1 - 6g ELECTRICAL CONNECTOR 4 - PIN.010 [0.25] .875 [ 22.23] SHELL-CASE GROUND. 5. 4-20 . m. A VELOCITY TRANSMITTER ...
Contents
• Sensor turns off after 10 min. with out test or configuration operation. LED blinks green. Charging • Charger plug is connected. • User is configuring at the same . time via the . Dock. • LED blinks red. • LED is fixed red after 10 sec. if . connected to a charger other . than the Dock. On deck • Sensor has been hauled on deck •
c:userspdf82-5378 - Amphenol RF
Title: c:userspdf82-5378.ps Created Date: 5/9/2012 10:40:19 AM
epower-connectors-catalog-amphenol-industrial
10-643757-000, signal grommet 10-643754-000, signal contacts 10-040557-000, signal insert 10-643738-000) HVIL-R-SOC HVIL Receptacle side socket terminals PIN-11-50 11.1mm pin contact asm 50mm² PIN-11-70 11.1mm pin contact asm 70mm² PIN-11-95 11.1mm pin contact asm 95mm² CBL-GROM-11-50 11.1mm power cable grommet 50mm²
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
A rugged, hardened, Validation Console utilizing Windows 10 LTSC and loaded with ValProbe RT software and a coreload dedicated to Validation only tasks. This provides added security and reliability while also minimizing the software validation efforts. The ValProbe RT software provides an intuitive, easy to use operator interface to perform all ...
RMS and peak velocity loop powered sensors - Wilcoxon Sensing Technologies
10 Hz - 1.0 kHz 3.5 Hz - 2.0 kHz Repeatability ± 2% Transverse sensitivity, max 5% Power requirements, 2-wire loop power: Voltage at sensor terminals 12 - 30 VDC Loop resistance1 at 24 VDC, max 700 Ω Turn on time, 4-20 mA loop 30 seconds Grounding case isolated, internally shielded Operating temperature range –40° to +105° C Vibration ...
EU RoHS II CoC - amphenol-aerospace.com
10‐552943‐17G YES CAP, PROTECTIVE N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)