Search Results for 10-70500-40
Features - Amphenol Antenna Solutions
CUUT360X06F xyz0 REV021020NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 10 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Features - amphenol-antennas.com
Packing Size (Length x Width x Depth) mm (in) 1430 x 560 x 265 (56.3 x 22.0 x 10.4) Shipping Weight kg (lbs) 30 (66) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant
Temposonics
Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % rel. humidity, no condensation Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 8 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded)
Amphenol
40 50 12 14 12 70 110 8 8 185 4 4 450 0 0 800 TABLE III Wire Well Adapters Mating End Size Wire Barrel Size Allowable Wire Size Required Wire Adapter Sleeve 16 Short 16 16 18 20 ... 10-597276-47 10-597276-47D 10-606015-47 10-597109-47D 4/0 4/0 * * Pico 514DA4/0N Socket-6491 * Consult Amphenol Industrial, Daniels Manufacturing or Pico Tools. ...
Model M353B16 | PCB Piezotronics
Model M353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn., M3 x 0.50 integral stud
10129443 | Amphenol Global Search | Amphenol
6. applicable housing pn: 10129443-* ,10128858-*, 10128887-*. part number description plating dim a1 dim b1 dim c1 dim a2 dim b2 dim c2 dim m dim p dim h dim l dim n 10135689-091102lf formed 10-12awg mfbl contact gxt 2.80 5.60 6.3 4.20 7.30 7.40 25.9 14.7 4.0 10.6 2.5 10135689-092102lf formed 10-12awg std contact gxt 24.6
MMS 2 Moisture Measurement System - Protimeter
40 30 20 10 0 90 80 70 60 50 40 30 20 10 Humidity Probe Options MMS3 may be used with three styles of interchangeable humidity probe, the Hygrostick, the Quikstick and the Quikstick ST. The Hygrostick (grey POL4750) can be used for high moisture applications such as concrete measurement. Quikstick (black POL8750) is a general purpose,
SS510 200 kHz Portable Survey - Airmar
Depth Display Resolution: 1 cm (.40") Flash Reprogrammability: Using boot loader with encryption. Full Auto Mode Data Output Rate: From 0.1 to 25 sec/interval. Housing Depth Rating: Submersible to 10 m (33')
C-10/EP-10 Cable Stubs - Charles Industries
C-10/EP-10 Cable Stubs Charles Industries’ C-10 type cable stubs are fully color-coded PIC cable with either ALPETH (C-10A1) or PASP (C-10B1) sheaths. C-10 cable stubs contain a gas plug 10’ from one end. A STALPETH (C-10E1) version is also offered with a gas plug at 15’ and standard lengths of 30’ and 50’.
This catalog covers Amphenol - アンフェノールジャパン ...
40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone 607-563-5011 Fax: 607-563-5157 www.amphenol-industrial.com Now, also offered within the broad family of Amphenol interconnection
High Density HDB3 and HSB3 Connector Series
40-60 Delaware Avenue Sidney, NY 13838-1395 Phone: 800-678-0141 or 607-563-5011 www.amphenol-aerospace.com Contact Amphenol Aerospace for more information at 800-678-0141 Performance/Features 1 HDB3 Mother Board 2 HDB3 Daughter Board 3 HDB3 I/O Connector 4 HDB3 Stacker Connector 5 HSB3 High Speed Mother Board 6 HSB3 High Speed Daughter Board 7
Optical Accessories
Insertion Loss UPC 0.20 dB max 0.40 dB max Insertion Loss APC 0.30 dB max na Return Loss UPC ≥ -55 dB max ≥ -55 dB max Return Loss APC ≥ -65 dB max na Fiber length tolerance ± 10% or specify Operating temperature premium cables -40 to +75 ºC Specifications (Attenuators) Singlemode UPC Singlemode APC Multimode Return Loss < 60dB N/A
38999 INTEGRATED BACKSHELLS - アンフェノールジャパン株式会社
25 46,0 38,10 34,93 37 33,7. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ... 25 48,03 33,45 45,54 36,47 40,09 25 10,5 Size S ± 0 ,41 ØA ± 0,41 Ø K +0,28-0,25 P ± 0,43 Ø BB Ø EE Max Threading Class 2A UNEF 09 26,97 30,18 2,77 22,23 9 12.6875-24 11 31,75 34,93 25,4 ...
4 pin connector | Amphenol Global Search | Amphenol
1/4-28 unf-2a 4-pin connector 2x .228 thru [2x 5.8 thru] 2 2 4 mm hex: recommended mounting torque of 10-20 in-lb [1.13-2.26 nm] 1.) mounting bolts not shown in top view for clarity 3 3 2 4 mounting surface should be flat to within .001 [.03] tir across sensor footprint with a finish of 63 [1.61] or better for best results 4 5.)
TULC Combination Sensor - ssi-sensors.com
Start Bit 40 Bit Length 8 Minimum 0 Maximum 255 OBD Sensing Element Failed 3 = OBD Sensing Element failed open. 4 = OBD Sensing Element failed shorted. 31 = Device Functioning Properly. Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000
Model TLD356A14 | PCB Piezotronics
Model TLD356A14:Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing, TEDS ver 1.0
High Frequency Coaxial D38999 Contacts - SV Microwave
SV Microwave offers DC to 40 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series 3-phase housing and standard inserts. Check Inventory. Register. Log in ... 10. 8001-4102. NSME Connectors 8001-4102. Add to compare list Datasheet. Part # 8001-4107 NSME Pin D38999 Contact (Size 8) for .085 Cable Available Inventory: 35.
nano-pitch | Amphenol Global Search | Amphenol
Since 1966, Positronic has provided highly reliable and efficient connectivity solutions to customers around the world. Our catalog includes power, D-subminiature, circular, rectangular, and custom connector products and accessories, as well as value-added services.
HydrogenSulfide sensors Datasheet - SGX Sensortech
Sensitivity 10 ± 3 nA / ppm MeasurementRange 0 – 5000 ppm ZeroCurrent ± 20 nA MaximumOverload 10000 ppm ResponseTime T50 < 10s, T90 < 30s Repeatability < 1% LowerDetectableLimit(LDL) ≤ 5 ppm ... 40-568 Katowice, Poland T: +48 (0) 32 438 4778 E: sales.is@sgxsensortech.com
10029449 | Amphenol Global Search | Amphenol
Find product details, specifications, drawings and 3D models of HDMI connector 10029449 -001RLF. This is a right angle, surface mount, type A receptacle with 19 positions.