Search Results for 10-70506-24
APXVAA4L9TY24-U-J20, -V-J20 - Amphenol Antenna Solutions
Hybrid FDD/TDD Antenna, X-Pol, 2.4m, 12-ports FDD 2x 617-894/4x 1695-2690 MHz, 65deg, 8T8R 3300-4200 MHz, 90deg unit beam, Integrated RET
Amphenol Advanced Sensors
Amphenol Advanced Sensors
ICP® PRESSURE SENSOR - PCB
Temperature Range(Operating) -10 to +100 °F -23 to +37.8 °C Maximum Shock 20,000 g pk 196,140 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive ... For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias. [2]Typical.
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Shell sizes 20, 24 and 28, consult Amphenol Aerospace for availability. Hermetic style receptacles are not included in Boeing designations. Military: M83723/90Y Stainless Steel, Class Y, Solderwell contacts: Military: M83723/90P Stainless Steel, Class P, Eyelet contacts: Commercial:
main | Home
We would like to show you a description here but the site won’t allow us.
MODELS 356A01, 356A03 HTJ356B01 & J356A03 - PCB
Models 356A01 and 356A03 provide 5 mV/g and 10 mV/g with 1000 g and 500 g full scale range respectively for general testing. They include a lower noise floor and higher shock limit than
Model 482C05 | PCB Piezotronics
Model 482C05:Platinum Stock Products; 4-channel, line-powered, ICP® sensor signal cond., unity gain, BNC input/output conn.
Temposonics
DIN 913 M5 × 10 (with flat point!) max. torque 0.5 Nm Please pay attention: • The position magnet shall not touch the pressure pipe. • Do not exceed operating pressure. • Piston rod drilling: Depth: S + Z + 3 mm Diameter: Ø 13 mm minimum 45° 4 4,5 1 4.5 8.5 D d H h B M12 connector system 10 2 9 16 H8 40 M12 21 4 3 2 Ø 4.4 17 24 10 2 9 ...
Temposonics
10 12 9 16H8 17 24 Ø 4.4 17 24 Ø 4.4 40 mm 51 mm 58 mm Ø24 mm Null 30 mm Stroke length 50…2500 mm Dead zone 63.5 mm Ø10 mm 5 mm Cable exit option Ø37 mm Ø48 mm +5.5 mm (dead zone: 69 mm) for option: MTR. I 6I Temposonics MT Analog Redundant MTS Sensors All dimensions in mm. Mechanical Installation
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
NPH Series - amphenol-sensors.com
10 100 1 x 10 °F °F gRMS g cycles (-40°C to 125°C) (0°C to 70°C) 20 to 2000 Hz 11 milliseconds Mechanical (1) Weight <0.2 oz (<5 g) Media Compatibility Non-corrosive gases and clean, dry air Wetted Materials Top Port Bottom Port Nickel, gold plated Kovar, silicone gel, gold wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass ...
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
C 091 Crimp contacts - Amphenol Sine
56 Supplied as Wire Gauge Insul. Pieces Part Number Figure Ø mm Silver Gold Pin contact Ø 1.5 mm single contact 0.09-0.25 mm2 0.7-1.6 100 VN01 015 0052 (1) VN01 015 0052 (2) contacts on reel 200 ZN01 015 0052 (1) ZN01 015 0052 (2)
RT00169SNH Square Flange Receptacle, Female, with O-ring Seal, 9 ...
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Model 080A27 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
ARINC 801 Fiber Optic Series - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: [email protected] | Website: amphenol-fsi.com Amphenol Fiber Systems International (AFSI), a division of Amphenol Mi litary & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment
Assembly Instructions - Document Library - Amphenol RF
4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; TNC Protective Caps; UHF Protective Caps; Triax Protective Caps; RP-SMA Protective Caps; FAKRA Protective Caps. Reducing Adapters; Strain Relief Boots; Shorting Caps.
Temposonics
6 brown +24 VDC Pin 5 2. Analogue Output Terminal Colour Function Option: Connector 1 white DC Ground (0V) Pin 6 2 pink DC Ground Pin 2 3 green PC Programmer only Pin 4 4 grey 0-10, 10-0 V, Pin 1 4(0)-20, 20-(0)4 mA 5 yellow PC Programmer only Pin 3 6 brown +24 VDC Pin 5 Wiring of 10-0 V and 20-4(0) mA outputs is valid for LD sensors from
d:michelle zhangpdf95-820-109-xxx - Amphenol RF
Title: d:michelle zhangpdf95-820-109-xxx.ps Created Date: 6/24/2019 11:41:54 AM