Search Results for 10-70506-24
ValProbe® RT CO2 Logger - kayeinstruments.com
ValProbe® RT CO2 Logger - kayeinstruments.com
CALIBRATION - PCB
(A2LA Cert. No. 1862.01) Revised 02/24/2016 Page 1 of 4 SCOPE OF ACCREDITATION TO ISO/IEC 17025:2005 & ANSI/NCSL Z540-1-1994 & ANSI/NCSL Z540.3-2006 PCB PIEZOTRONICS INC. 3425 Walden Avenue Depew, NY 14043 David J. Dulanski Phone: 716 684 0002 ext 2617 CALIBRATION Valid To: May 31, 2016 Certificate Number: 1862.01 ...
Features - Amphenol Industrial Operations
50A (10.0mm² / 8AWG) , 65A (16mm² / 6AWG) Insulation material Thermoplastic (PC/PA) Contact material Tin over nickel plated copper alloy Application class Class A Overvoltage category III Degree of protection IP68 (1 meter, 24 hours) mated Flame class UL94-V0 Cable OD range Ø6.0mm ~ 7.4mm (12 /10AWG) Ø8.0mm ~ 9.3mm (8 / 6AWG) Cable strands ...
Industrial ICP ® Strain Sensors - PCB
Industrial ICP ® Strain Sensors For Process Monitoring/Quality Control. The Series M240 Industrial ICP ® Strain Sensors incorporate piezoelectric quartz sensing crystals that respond to a longitudinal change in distance. The resultant strain measurand is an indirect measurement of stress forces acting along the structure to which the sensor is mounted.
RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 16AWG, 13A ...
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
RT061619PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
REVISIONS - Amphenol Sine
IP68 ( IM OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION ); IP69K( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Charles Universal Broadband Enclosure CUBE-MP20206U5 General ...
8-32 16±10% 10-32 26±10% 12-24 50±10% 1/4-20/M6 60±5% 5±5% 5/16-18 125±5% 10.4±5% 3/8-16 180±5% 15.0±5% 1/2-13 500±2% 41.7±2% 5/8-11 1000±1% 83.3±1% ; 3.7. Verifying the Installation ; Verify that earth ground and all grounding and bonding is complete and functional. After verifying that all installer connections are secure
B A5 - Amphenol Sine
24.3 43.6±0.6 OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR A3 RELEASE NEW DWG FORMAT 11DEC13 DRP GREY BLACK BLUE BROWN GREEN RED WHITE YELLOW ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
RT06128SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
B B3 - Amphenol Sine
size 24,48pos,socket. b b3 none 1 1 tommy 42.9 34.9 34.9 42.9 4 - Ø 4 . 2 1" 7/16-18 unef thread master keyway Ø38.0 30.5 ref notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. 2. specifications: 2.1 rated ...
Specification - Amphenol Antenna Solutions
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
8838108N.indd - amphenol-antennas.com
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as a result of normal testing, manufacturing and operational
Miniature Rugged Connector Series - Amphenol-Air LB
Style Plugs 76A 67A 06K 06T 76T Receptacles 01K L1K 01T L1T 07A 71A Terrapin Part numbering TERRAPIN SERIES 5 Terrapin part numbering Series identifier Plating finish
Related Items - Amphenol Sine
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
B B3 - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
20 GHz SerDes TX & RX Loopback Testing - Amphenol Ardent Concepts
-10 0 0 5 10 15 20 25 30 35 40 45 50 55 60 65 70 dB Frequency [GHz] S14 S41 SK Series TM - Multi-GHz Sockets • 40 Ghz+/32 Gbps+ performance ... 24”/ 608 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible Electrical Specifications Frequency Range DC to 70 GHz
Temposonics
MTS Sensors R-Series Temposonics® Linear-Position Sensors - Model RD4 Flexible Housing Option 3 Product Data Sheet, Document Part No.: 551166, Revision A 04/10, 10/11 R-Series Model RD4 Sensors Dimension References Model RD4 sensor dimension references R-SERIES RD4 SENSOR WITH SIDE CABLE ELECTRONICS CONNECTION AND ROD STYLE 'M' OR 'T'
B B3 - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
PRELIMINARY ISSUE - amphenolrf.com
10,16 [.400] 5,08 [.200] 2,54 [.100] 5,08 [.200] 6,35 [.250] revisions rev description date ecn by a release to mfg. 18-apr-13 49422 ew b updated dimensions & format 31-jul-24 lp b 31-6576 b 31-6576 size 31-6576 rev amphenol rf e. wankoff l. parente 18-apr-13 see notes material sheet no. 2 of scale: 2.5:1.0 50 ohm dual port bnc r/a jack ...