Search Results for 10-70506-24
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
PCB Piezotronics | Measure vibration, pressure, force, and more
10 -10 -20 -10 All specifications are at room temperature unless otherwise specified. 40 Entered Enginee pproved. -540—1/ Spec Number: 49969 go 140 190 240 290 340 Temperature ( -F) B/C-I/ D e 5"/-// Date: Date: A PCB PÐEZOTRONICS 3425 Walden Avenue, Depew, NY 14043 Phone: 800-959-4464 Fax: 716-684-3823 E-Mail: imi@pcb.com
Aquacon Series E - アンフェノールジャパン株式会社
Aquacon Series Insert Arrangements Insert Arrangement 8-3 8-6 8-35 8-44 8-98 10-5 10-13 10-35 Service Rating M M M M I I M M Number of Contacts 3 6 6 4 3 5 13 13
800 2 - Amphenol Sine
33,2 1.307 ca.108 4.252 29 1.142 43 1.693 Polzahl No. of poles 4+PE Bemessungsspannung Rated voltage 600V AC/DC Strombelastbarkeit Tu +55°C (4 Kontakte belastet) Current carrying capacity (4 contacts under load) 36 A / 6,0 mm² 31 A / 4,0 mm² 24 A / 2,5 mm² Durchgangswiderstand Contact resistance <5 mOhm Temperaturbereich
rt0w01626p | Amphenol Global Search | Amphenol
rt0w01626pnh03 | Amphenol Global Search | Amphenol RT0W01626P | Amphenol Global Search | Amphenol Short-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m. This new magnetostrictive sensor is available with CANopen Safety and J1939-76 outputs for easy integration with a safety compliant control system.
RT07142SNH Jam Nut Receptacle, Female, with O-ring Seal, 2.5mm & 16AWG ...
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
Amphenol
10.3mm 40.5 88.5 42.5 30.3 PLUG RECEPTACLE Size Crimp Termination A B C 5.7mm 16 40.7 1 8.0mm 19 53.7 1 10.3mm 25.8 69.2 0.3 Size Busbar Termination A B C 5.7mm 16 47.6 1 ... 8.0mm 24.6 72.4 34.8 21.4 The markets and applications for the SurLok Plus™ series include but are not limited to the following: • EV/HEV DOCUMENT NO.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
WEATHERSTATION INSTRUMENTS - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
CTF-10/40/100-MM - amphenol-aerospace.com
• Approximatley 5W at 10.3125Gbps FEATURES & BENEFITS: CTF-10/40/100-MM ... It features a 24 channel transceiver at 10Gbps per lane. This can be configured for 10/40/100 GbE applications and others! This product line is rugged, flexible, and affordable with many options available. The converter couples fiber optics and copper conversion with ...
FP2500CR1001 - Sheet1
24.50 2x26.10 29.75 2x26.50 2x27 26.25 2x29.50 29.750 2x31.75 cl cl r0.79 typ 4x7 r2 typ d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1.005 ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale: 2:1 weight: sheet 1 of 1 revisions rev. description date approved
IECEx - PCB
with toll-free assistance, 24-hour technical service, and are backed . by a no-risk policy that guarantees total customer satisfaction or your money refunded. SINGLE ENDED OUTPUT – MEMS DC RESPONSE. Sensitivity; Measurement; Range (pk) Frequency (Nom. ±3dB) Broadband: Resolution (rms) 3713E and 3711E. 3713E: 3711E. 10mV/g: ±200g.
Features - Amphenol Antenna Solutions
Connector Type (2x) 4.3-10 FEMALE or 7/16-DIN CONNECTORS Dimensions 1219 x Ø191 mm (48.0 x Ø7.5 in) Radome Color Options GREY, BROWN or BLACK (1x) 1695-2180 MHz ... Isolation Between Ports dB 24 Input Power Watts 300W. REV041321NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com
VIBRATION SWITCH - PCB
Alarm Threshold(± 10 %) 0.25 to 5 in/sec pk 4.5 to 90 mm/s rms [1] Frequency Range(± 3 dB) 120 to 60 kcpm 2 to 1,000 Hz ... Power Required 24 to 240 V DC/AC 50/60 Hz 24 to 240 V DC/AC 50/60 Hz Current Rating(Relay Closed) 500 mA 500 mA Leak Current(Relay Open) ≤ 1 mA ≤ 1 mA Electrical Isolation(Case) > 108 Ohm > 108 Ohm
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
stw 06/24/15 stw 06/24/15 fed 06/24/15 rohs compliant unless otherwise specified date approved revision history rev description surface area: n/a.005 see notes see notes scale: 12:1 interpret dimensions and tolerances dwg. no. b material: finish: 7) remove all burrs third angle projection 95077 cage code within t.i.r. west palm beach, fl 33409 ...
R599LM Chirp-ready In-hull - Airmar
Chirp technology shows 5 to 10 times-greater detail and resolution than conventional frequencies. The R599LM transmits across the low frequency bandwidth of 28 to 60 kHz and the medium frequency from 80 to 130 kHz. This transducer delivers up to 82 kHz of total bandwidth in a single installation.
Third Quarter 2020 Record Results and Dividend Increase Reported by ...
Amphenol Corporation (NYSE: APH) reported today record GAAP diluted Earnings Per Share (“EPS”) for the third quarter 2020 of $1.12 compared to $0.92 for the comparable 2019 period. GAAP diluted EPS for the third quarter 2020 included an excess tax benefit of $11 million ($0.03 per share) related to stock options exercised during the quarter. Third quarter 2019 GAAP diluted EPS included ...
Temposonics
Data length 24; 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1.0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position Measurement parameters Resolution 20 µm, 50 µm or 100 µm Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm ...
IECEx - PCB
n Six measurement ranges from ± 2 to ± 200 g n Improved frequency response n Reduced spectral noise n Improved broadband resolution n Single-ended or differential output signal n Lightweight titanium or aluminum housings pcb.com | 1 800 828 8840 LOW FREQUENCY MEASUREMENTS WITH GAS-DAMPED, SILICON MEMS . TECHNOLOGY. PCB ® Series 3711 (single axis), 3713 (triaxial), and 3741 (single axis,