Search Results for 10-70506-24
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
ENV Backshell finalized
Contact [email protected] ENVIRONMENTAL 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A
INDUSTRIAL MONITORING INSTRUMENTATION - PCB
10 mV/g or 100 mV/g sensitivities. n. ±3 dB frequency response . up to 15 kHz. n. Intrinsically safe options available. CERAMIC, GENERAL PURPOSE. MODEL 635A01. n. 100 mV/g sensitivity. n. ±3 dB frequency response . up to 15 kH. n. 1/4-28 thru bolt, 2-pin MIL connector. VERY HIGH FREQUENCY. MODEL 621C40. n. 10 mV/g sensitivity. n. ±3 dB ...
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
Model 118A02 | PCB Piezotronics
Model 118A02:Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life integral machined diaphragm)
Charles Universal Broadband Enclosures - Charles Industries
CUBE-SC104 Series 24”-48” 10.5” 19” Power & Battery Only, 4RU, 19" Fixed Rail, Battery Compartment for Battery String HIGH-POWER SMALL CELL CABINETS CUBE-SC204/209/304 Series 24”-72” 24-48” 21” 4RU or 9RU Power Compartment, 1 or 2 Battery Trays, Radio Shroud, Meter Socket, for 40W RRH
Thermometrics NTC Type JR Chip Thermistor in Eyelet Tag
• Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) • Eyelets to fit M3, M4 & M5 screw sizes • Range of wire lengths 1.97 in to 78.74 in ... 900.09155 2.24 6.90 950.07864 2.34 7.02 1000.06781 2.44 7.14 1050.05868 2.54 7.26 D H L WL 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions.
How to Use a Protimeter Moisture Meter | User's Guide
Reliable professional moisture meters from Protimeter are the preferred instruments due to the renowned reliability, accuracy and quality.. Models include the Protimeter Digital Mini (surface moisture) or Protimeter Aquant2 (subsurface moisture). Alternatively, you can combine the two functions by using a Protimeter Surveymaster2 which features both surface and subsurface moisture readings.
Configurator | Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
4-20 mA vibration transmitter modules - Wilcoxon Sensing Technologies
10, 100, 500 mV/g 10, 100, 500 mV/ips 10 mV/°C Frequency response: Acceleration2 Velocity 0.2 Hz - 20 kHz (-3 dB, -0.1 dB) 0.2 Hz - 5 kHz Sensor powering: Open circuit voltage Constant-current 24 VDC, ± 5% 4.5 mA, ± 20% Maximum dynamic signal input, for linear response 20 Volts peak-to-peak OUTPUT, 4-20 mA loop current
Amphenol Corporation - Amphenol Corporation to Acquire Mobile Networks ...
WALLINGFORD, Conn.--(BUSINESS WIRE)-- Amphenol Corporation (NYSE: APH) today announced a definitive agreement to acquire CommScope’s (NASDAQ: COMM) mobile networks businesses for $2.1 billion in cash, subject to customary post-closing adjustments. The deal includes the purchase of CommScope’s Outdoor Wireless Networks (OWN) segment as well as the Distributed Antenna Systems (DAS) business ...
608.PDF - Amphenol
Insert Arrangements Panel Mounting Details Arrangement Crimp Solder No Contacts Contact Size Rating 08-33 X X 3 20 1 10-02 X X 2 16 2
D-Sub DFR Series Flat Ribbon Connectors - Amphenol CS
§ Salt Spray: 24 hours ELECTRICAL PERFORMANCE § Current Rating: 3.0A § Voltage Rating: 250V rms at 60Hz § Insulation Resistance: >1000M ...
Model 353B04 | PCB Piezotronics
Model 353B04:Platinum Stock Products; General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn.
WeatherStation Instruments - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
TRIAXIAL ICP® ACCELEROMETER Revision: A
Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Model M081A27 Metric mounting stud, 5-40 to M3 x 0.50 long (1) Entered: LK Engineer: BAM Sales: WDC Approved: BAM Spec Number: Date: 8/24/2017 Date: 8/24/2017 Date: 8/24/2017 Date: 8/24/2017 24149 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
25 46,0 38,10 34,93 37 33,7. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ... 11 24,99 11,99 22,99 15 13 29,36 14,88 26,95 18 15 32,54 18,06 30,12 22 17 35,71 21,23 33,05 25 19 38,51 23,93 36,12 26,95 21 41,68 27,1 39,22 30,12
16-Port Antenna - Amphenol Antenna Solutions
Manual Electrical Tilt (MET) --- 4.3-10 Female 5780400 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5780400G Multi-Device Dual Unit (MDDU) 4.3-10 Female 5780400Dx* *Pre-commissioned configuration; Contact Amphenol for further details.
Introduction to Piezoelectric Force Sensors | PCB Piezotronics
Power to operate ICP sensors is generally in the form of a low cost, 24-27 VDC, 2-20 mA constant current supply. Figure 4 schematically illustrates a typical ICP sensor system. PCB offers a number of AC or battery-powered, single or multi-channel power/signal conditioners, with or without gain capabilities for use with force sensors.