Search Results for 10-70506-24
Pressure Sensors | PCB Piezotronics
PCB® designs and manufactures high quality pressure sensors for a variety of testing applications. A pressure sensor, is a transmitter that senses and converts pressure into an analog electrical signal.
TITLE: REQUIRES CONTACT
2.24 mm (.088 in) 14 - 20 AWG 3.68 mm (.145 in) A1 RELEASE NUMBER 30/NOV/18 ROOKIE OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
RT001412PNHEC Receptacle, Square Flange, 12 Position, Male, Shell Size ...
RT001412PNHEC Receptacle, Square Flange, 12 Position, Male, Shell Size 14, and End Cap with Individual Wire Sealing. Compatible to part # 192900-0256
RT00104PNHEC03 4 Position Square Flange Receptacle, Male, Shell Size 10 ...
RT00104PNHEC03 4 Position Square Flange Receptacle, Male, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing . RT00104PNHEC03 4 Position Square Flange Receptacle, Male, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing ... Gold 15µ", Wire Range .14-.25mm², 26-24 AWG. Comparable to PN# RM24M9K. REQUEST ...
Model TLD356B18 | PCB Piezotronics
Adhesive mtg base, 0.875" hex x 0.2" thk, 10-32 tapped hole, aluminum w/ isolation hardcoat finish (for Models 356B07 & 356B08) 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1: M081B05: Mounting stud, 10-32 to M6x0.75 ...
HERMETIC SOLUTIONS - Amphenol Aerospace
+33 (0) 03 24 22 78 49 Amphenol AirLB GmbH Am Kleinbahnhof 4 D-66740 Saarlouis Germany +49 (0) 68 31/98 10 0 Amphenol SEFEE Z.I. des Cazes – BP243 12402 Saint-Affrique Cedex France +33 (0) 5 65 98 11 00 Amphenol Interconnect India 105, Bhosari Industrial Area Pune – 411 026 India +91 20 27120363 Amphenol Japan, Ltd. 471-1, Deba, Ritto-City
Data Sheet R-Series V RH EtherNet/IP
4 Temposonics® R-Series V RH EtherNet/IP™ TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"×16UNF (connection type D58)
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Data Sheet TempoLink smart assistant
Humidity 10…90 % relative humidity, no condensation Ingress protection IP30 Design/Material Housing ABS plastic Dimensions (h × w × d) 54 × 44 × 53 mm (2.1 × 1.7 × 2 in.) Electrical connection Connection type 1 × micro USB 1 × barrel connector 2.1 × 5.5 mm (female) 1 × barrel connector 2.5 × 5.5 mm (female) Operating voltage +24 VDC
Temposonics
circle Ø 24 Height: 8 mm Ø 33 Ring magnet OD33 Part No. 201 542-2 Composite PA-Ferrite-GF20 Weigth ca. 14g Operating temperature:-40 ... +100∞C Surface pressure max. 40 N/mm2 Fastening Torque for M4 screws max. 1 Nm Ø 33 Ø 13,5 6 0 ∞ circle Ø 24 Height: 8 mm Ø 4,2 on Part No. 251 416-2 Composite PA-Ferrite-GF20 Weigth ca. 11g ...
Model 352C68 | PCB Piezotronics
Model 352C68:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 10-32 top conn.
Data Sheet R-Series V RH5 SSI - Temposonics
5 Temposonics® R-Series V RH5 SSI Data Sheet Fig. 3: Temposonics® RH5 with ring magnet, part 2 Mechanical option »B«: Bushing on rod end for threaded flange M18×1.5-6g or ¾"-16 UNF-3A Mechanical option »M«: Thread M4 at rod end for threaded flange M18×1.5-6g or ¾"-16 UNF-3A Dead zone 63.5/66* (2.5/2.6*)
Charles Pole-Top Radio Shroud SHRD5-2818, SHRD5-6018, and SHRD5-6418 ...
The SHRD5-6018 and SHRD5-6418 also support a customer supplied Amphenol 2C4U3MT360X06FXYS0 or 4U3MT360X06FXCYS4 canister style 4G antenna, and they include a removable Radome antenna shroud.
ICP® PRESSURE SENSOR - PCB
Sensitivity(± 10 %) 10 mV/psi 1.45 mV/kPa Maximum Pressure 10 kpsi 68,950 kPa Resolution 2 mpsi 0.014 kPa [2] ... For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias. [2]Typical. [3]Zero-based, least-squares, straight line method.
2-Port Antenna
Input Voltage +10 to +30 V Power Consumption Idle State 0.5 W Operating 4 W typical / 10 W maximum Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ± 0.5° Tilt Change Capability 50,000 minimum RET Interface 1 pair of AISG Male and Female (type ...
Structure Family
IP68 1M of water for 24 hours (StructurePlus™ ATP) IP69K mated (StructurePlus™ ATHD) Vibration Continued continuity without degradation to ... 10-2000 Hz. Mating Cycles >100 www.amphenol-sine.com Standard products ustom solutions ustomer Serice 1 8 34 32 www.amphenol-sine.com IP67 IP68 IP69K
A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy 4-Ø3 - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
CONEC Home - CONEC
CONEC Home - CONEC
Amphenol /Matrix ® ® MIL-C-83723, Series III Connectors
5 ˘ ˇˆ˙ ˙˝˛˚˜˛ !ˇˇˇ quick reference chart The following is a quick reference chart for use in determining either the military designation or the proprietary Amphenol®/Matrix® designation number for the MIL-C-83723 connectors covered in this catalog.
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 2230E
referenced at +75°F (+24°C) and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), is supplied. UNITS . 2.0 DYNAMIC CHARACTERISTICS. 2.1 CHARGE SENSITIVITY . Typical pC/g 3.0 . Minimum pC/g 2.0 . 2.2 FREQUENCY RESPONSE See Typical Curve . 2.2.1 Resonance Frequency . Typical kHz 21