Search Results for 10-70506-24
TITLE
2.24 mm (.088 in) 14 - 20 AWG 3.68 mm (.145 in) KEYWAY (2) PLACES KEYWAY (2) PLACES KEYWAY (2) PLACES KEYWAY (2) PLACES OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A3 ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact ...
RT00123SNH Square Flange Receptacle, Female, 16AWG, 13A/300V, Shell Size 12
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
Amphenol
24.00±0.3 1.40±0.5 2.30±0.25 11.90 15.04±0.25 6.85 8.55 3.81±0.25 2.30±0.25 1.02 for one unit led2 led 1 rj45 pin 1 rj45 pin 8 9.65 6.60 15.04 17.58 5.08 2.54 8.89 5.34 2.54 9.14 2.03 1.02 6.10 mxx3 0xh-t rjmg201 g amphenol ywwd date code ww=week y =year notes: 1. material: 1.1 housing: lcp, ul94 v-0; color: black 1.2 rj contact:copper ...
Model 132B38 | PCB Piezotronics
Units in Stock Lead Times; More on the way: Lead Time for 1-5 is 4 Wks. Lead Time for 6-10 is 5 Wks. Lead Time for 11-15 is 6 Wks. Lead Time for 11-15 is 6 Wks.
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
24 to 28 VDC. 18 to 30 VDC: 18 to 30 VDC. 24 to 28 VDC: Constant Current Excitation. 2 to 20 mA: 2 to 10 mA. 2 to 10 mA: 2 to 20 mA. 2 to 10 mA: 2 to 10 mA. Output Impedance <250 Ohm <500 Ohm: ≤500 Ohm <1500 Ohm <500 Ohm. ≤500 Ohm: Output Bias Voltage. 8 to 12 VDC: 7 to 12 VDC. 8 to 14 VDC: 8 to 12 VDC. 7 to 12 VDC: 8 to 14 VDC. Discharge ...
Model 080A | PCB Piezotronics
Model 080A:Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish
4U4VTSP1X06F xys5 - amphenol-antennas.com
Connector Type (32x) 4.3-10 FEMALE Dimensions 608 x Ø371 mm (23.9 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK REV062824NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 27 ... 3300-4200 MHz P4 23-24 (2x) 4.3-10 Female
Learn More about Connector Mating Cycles - Amphenol CS
Cheaper connector pins made of copper alloy with tin plating will lose its effectiveness after 10-15 mating cycles. Whereas, a connector made with quality contacts like beryllium copper or phosphor bronze with thick gold plating can last for 500-1000 cycles. ... Overpass (24) OSFP (23) APPLICATIONS (23) Industry 4.0 (22) Minitek (22) PALADIN ...
ICP® PRESSURE SENSOR - PCB
Electrical Isolation 108 Ohm 108 Ohm Supplied Accessory: Model 065A08 Isolation ring 0.250"OD x 0.218" ID x 0.027" thk anodized aluminum (3) Supplied Accessory: Model 065A22 Isolation Seal, .250" OD x .218" ID x .015", Torlon or Vespel (3) J - Ground Isolated [4][5] Electrical Isolation(50 V) 108 Ohm 108 Ohm N - Negative Output Polarity [4]
Model M003EB030AC | PCB Piezotronics
Model M003EB030AC:Low-noise coaxial cable, blue TFE jacket, 30m, 10-32 coaxial plug to BNC plug . f ... 24/7 SensorLine; Feedback; Trade Shows; Training; Press Room; Jobs at PCB; Our Values; Total Customer Satisfaction; Divisions of PCB; Terms & Conditions; CA Supply Chain Act;
Amphenol
2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) 31.3 45.6 18.3. of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 at06-12sx-xxx plug, 12 socket, at series, keyed grey black brown color part number key-a configuration green at06-12sa at06-12sa-blk at06-12sa-grn at06-12sa-brn * grey black brown color part number
Amphe-Lite M3 & S1
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 16AWG, 13A ...
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
Accessories and Tooling - Amphenol Sine
108039124 Locking Clip with Lanyard, Shell Size 24. REQUEST A QUOTE. CA-4012-59 Sealing Plug, White, Size 12 (2.5mm), Size 8 (3.6mm) REQUEST A QUOTE. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. QXRT08R Extraction Tool (for RTHP series), Size 8 (3.6mm) Contact.
RT00123SNHK Square Flange Receptacle, Female, 16AWG, 13A/300V, Shell ...
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
Application solution
Application solution Mounting 4-20 mA vibration sensors on fans Continuous monitoring This article provides guidance to determine the number and location
PORTABLE VIBRATION CALIBRATOR - PCB
over a wide operating frequency (5 Hz to 10 kHz) and amplitude range. Calibrators are packaged in a ruggedized, weatherproof enclosure. With an integral quartz reference accelerometer, ... 0 to 24.5 m/s. 2. pk. Velocity Amplitude Range (50 Hz, 500g payload) 0 to 3.5 ips pk. 0 to 90 mm/s pk: Maximum Payload. 28.2 oz: 800 gm. Display Units and ...
Model 355A40 | PCB Piezotronics
Ring-style, quartz shear ICP® accel., 10 mV/g, 1 to 20k Hz(+/-5%), integral cable. Flight qualified in accordance with RTCA DO-160E for use in harsh aircraft vibration environments.
Amphenol
Sensing Element Precision Platinum RTD Measurement Range 0 to 140°C ± 0.1°C and Accuracy 2-45 to 0°C ± 0.2°C Environmental Temperature -45 to 140°C Humidity 0 to 100% humidity, condensing Pressure 6 Pa to 10 bar absolute Logger Material 316 stainless steel Battery Field-replaceable 3.6V Lithium Thionyl Chloride Sampling Rate 1 second to 12 hours
Contact Us | Amphenol
To contact someone from the company, please fill out this form.