Search Results for 10-70506-24
4U4VT360X06F xys4 - Amphenol Antenna Solutions
Upper Sidelobe Suppression dB > 17.5 > 17 > 15.4 > 10.5 Isolation Intraband dB > 24 Interband dB > 28 same band; > 30 different bands • Pseudo omni configuration with 16 connectors • Ideal for multi-carrier or MIMO deployments • Broadband networks 1695-2700 and 3300-4200 MHz
PCB Product Finder for Pressure Sensors (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
MXM 3.0 Connectors - Amphenol CS
§ Single 24-bit dual-link LVDS, dual-link DVI and HDMI § Single VGA and TV-out FEATURES BENEFITS § Card edge connector with 314 contacts on a 0.50mm pitch § Fully compliant with MXM 3.0 specification § Compliant with PCIe ® 3.0 § Serves multiple high-speed peripheral applications § Small Form Factor 0.50mm pitch solution § Saves board ...
B B3 - Amphenol Sine
size 24,48pos,socket. b b3 none 1 1 tommy 42.9 34.9 34.9 42.9 4 - Ø 4 . 2 1" 7/16-18 unef thread master keyway Ø38.0 30.5 ref notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. 2. specifications: 2.1 rated ...
BEARING FAULT DETECTOR - PCB
Excitation Voltage(± 1 V) 24 VDC 24 VDC Constant Current Excitation(± 1 mA) 4 mA 4 mA Raw Vibration Output +/-0.01 % of Input +/-0.01 % of Input Load Resistance 500 Ohm 500 Ohm Physical Size (Width x Height x Depth) 0.9 in x 3.9 in x 4.5 in 22.5 mm x 99 mm x 114.5 mm Weight <5 oz <142 gm Housing Material Polyamide Polyamide
TITLE
4. mating part: ahdm06-24-47p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm04-24-47sr a1 release new drawing 18/oct/18brook of: sh: rev: dwg no: title: rev descriptiondate revisions eco byappr 1 1 a2 ahdm04-24-47sr recpt, 24 sz 47 soc, rd, wide thd 44724 morley drive clinton township, mi 48036
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 060A03 Clamp nut, 5/16-24-2A thd, 1/4" hex, stainless steel (1) WM - Water Resistant Cable [6][7] Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except
NEXUS
2/24 1997 ls e 2) remove nut adapter(ref) ap-136-4 1) remove gasket (ref) ap-136-7 079 7/30 2010 gph f add p/n's to p/l 101 2/25 2011 hr audio plug 5/31/96 ... 10 see table #1 1 spring 302 stainless steel 11 ap-116-6 1 stud anodized aluminum alloy part # cable bushing washer spring
Introduction to Piezoelectric Pressure Sensors - PCB
PCB® manufactures two types of pressure sensors. Charge mode pressure sensors generate a high impedance charge output. ICP® (Integrated Circuit Piezoelectric) voltage mode sensors feature built-in microelectronic amplifiers that convert the high impedance charge signal into a low impedance voltage output.
B A4
ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-2s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul
B A5
IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT 4. MATING PART: AT04-2P* RECEPTACLE ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 ...
Model 037P20 | PCB Piezotronics
Model 037P20:10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails, labeled for single ended triax series 3713
T EMPOSONICS LS ERIES
+ 24 Vdc (± 10%): Stroke lengths > 1525 mm (60 in.) TYPICAL 4-20 mA WIRING: NOTE: Minimum load impedance for voltage outputs is 5K Ω. NOTES: 1. When wiring Temposonics L Series LP sensors equipped with a ‘G’ style connector,do not connect DC ground to the cable shield or drain wire.
Temposonics
Vibration test IEC 60068-2-64, 20 g (r.m.s.) Ø 10 mm pressure pipe (10…2000 Hz) – resonance frequencies excluded EMC test UNECE Regulation 10 Rev 5: Electromagnetic Compatibility ISO 14982 Agricultural and forest machines EN 13309 Construction machines Immunity: ISO 11452-2 (200 V/m Antenna), ISO 11452-4 (200 mA BCI) Emissions: CISPR 25
CHARGE MODE ACCELEROMETERS - PCB
Frequency Range (+10%) Up to 3.5 kHz: Up to 3.5 kHz. Frequency Range (±3 dB) Up to 5.5 kHz. Up to 5.5 kHz: Resonant Frequency. ≥ 12 kHz: ≥ 12 kHz. Non-Linearity: ≤ 1%. ≤ 1%: Transverse Sensitivity. ... 24-hour SensorLine. SM. 716-684-0001. Fax. 716-684-0987 . E-mail. [email protected]. Web Site. www.pcb.com. AS9100 CERTIFIED . n. ISO 9001 ...
ETV38999 - Amphenol Aerospace
25-20 N 30 10 13 4 3 25-24H I 24 12 12 25-26 I 25 16 5 25-29H I 29 29 25-35 M 128 128 25-37H I 37 37 25-43 I 43 23 20 25-46 I 46 40 4 2= 25-61 I 61 61 ETV38999 Insert Availability and Identification Chart * Two size 16 contacts dedicated to fiber optics. Consult Sidney, NY.
Charles Fiber Splitter Modules (CFSM) - Charles Industries
CFSM Ordering Information D-OSP152-J20 Dependable Solutions, Superior Support • Field-proven and unequaled 24-hour technical support • Individualized application consultation
Model 377A12 | PCB Piezotronics
Model 377A12:1/4" pressure, prepolarized condenser microphone typical sensitivity= 0.25 mV/Pa (+/-3 dB), 4 Hz to 20 kHz (+/-2 dB).
B RT00128P*H B1 - Amphenol Sine
B1 - RELEASED DRAWING JUN-24-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...