Search Results for 10-70506-24
C 091 Crimp contacts - Amphenol Sine
56 Supplied as Wire Gauge Insul. Pieces Part Number Figure Ø mm Silver Gold Pin contact Ø 1.5 mm single contact 0.09-0.25 mm2 0.7-1.6 100 VN01 015 0052 (1) VN01 015 0052 (2) contacts on reel 200 ZN01 015 0052 (1) ZN01 015 0052 (2)
Protimeter MMS3 | 4-in-1 Moisture Meter with Infrared
10.9 oz (309 g) Regulatory Compliance: CE RoHS ETL UKCA. Plug-In Surface Temperature Probe ... 2xAA Alkaline Batteries ~ 2700mAH: Warranty: Standard Limited Warranty for 24 months on mechanical or manufacturing defects. Does not include wearing part or accessories., which have a 12 month warranty for normal use. Moisture Measurement Range: Pin ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
3.10 [0.122] ref typ(2) 4.60 [0.181] revisions rev description date ecn by a release to mfg. 30-aug-22 16375 tr b scale: 901-9876-rfx-ee a 901-9876-rfx-ee size 901-9876-rfx-ee rev amphenol rf viji k 24-jun-22 see notes material sheet no. 2 of 3.0:1.0 sma str plug for rg 58c/u & 58u cable extreme exposure title <0.5mm = #0.05mm [<0.020 = #0.002]
Technical Specifications - marport.com
Uplink frequency 30 to 60 kHz Range to vessel up to 2500 m* Data update rate 5-meter range: Echogram @0.75 s - temperature, depth, pitch, roll, battery level, catch @5.24 s 10-meter range: Echogram ...
B A1 - Amphenol Sine
IP68(1M OF WATER FOR A PERIOD OF 24 HOURS , MATED CONDITION) IP69K(MATED CONDITION) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT 4. MATING PART: AT16-18SX-* PLUGS ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 ...
REVISIONS - Amphenol Sine
IP68 ( IM OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION ); IP69K( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES 3.7 RoHS COMPLIANT ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
INDUSTRIAL 3-WIRE ACCELEROMETER - PCB
Size - Height 0.97 in 24.6 mm Weight(without cable) 1.1 oz 31 gm [4] Mounting Stud Stud Mounting Thread 1/4-28 Male No Metric Equivalent [5] Mounting Torque(Stud) 7 to 8 ft-lb 9.5 to 10.8 Nm [6][7] Mounting Torque(hex nut) 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic
Micro HDAS - Amphenol Socapex
Humidity 10 cycles of 24 hours 4.5.15 ELECTRICAL CARACTERISTICS Current rating per contact (A) - 30 ways connector Contact configuration @25°C @85°C YD/YD YD/YC 3,4A 3,9A 2,5A 2,6A YD/CRIMP Depending on cable, up to 5A Insulation resistance (at 500Vdc) (GΩ) > 5 4.5.8
IECEx IECEx - PCB
24 to 30 VDC: Constant Current Excitation. 2 to 20 mA: Output Impedance. ≤100 Ohm: Output Bias Voltage. 8 to 12 VDC: Spectral Noise (1 Hz) 170 µg/√Hz: 1668 (µm/sec. 2 ... Rugged, flexible, 10-feet and 20-feet, ¼– 28 four socket plug to triple splice 3 BNC plugs 4-conductor, shielded, 10-feet,
UNIT:mm Installationinstructions
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164 2/2 Weight 134.16g
Asia Pacific Archives - Page 10 of 41 - Amphenol Antenna Solutions
Asia Pacific Archives - Page 10 of 41 - Amphenol Antenna Solutions
GPS Antennas GPS 4/... - AMPHENOL PROCOM
2 - 10 GHz : > 40 dB down: Environmental; Operating temperature range-50 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP56 (IP66 on request) Ordering Designations. Model Product No. Description; GPS 4: 112000017: 5 V DC (4.5 - 5.5 V) Add to quote: GPS 4/3 V: 112000015: 3 V DC (3 - 3.5 V) Add to quote:
TYPE N FEMALE - amphenolrf.com
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
RFM Series - アンフェノールジャパン株式会社
Insulation resistance under 500 Vrms >103 MΩ Contact resistance <2,5 mΩ <0.5 mΩ DWV: - Between contacts - Between contacts & ground 1500 Vrms 1600 Vrms 2600 Vrms 2600 Vrms Insertion forces per contacts ≤6 N ≤32 N Pin contact diameter 3.5 mm 8 mm MAIN ENVIRONMENTALS CARACTERISTICS Temperature range -55°C to +125°C Fire behavior
B A3 - Amphenol Sine
ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdm06-18-21s* ( * = seal type ) 5. all dimensions are for reference use only. 6. contact size and wire range: ahdm04-18-21pn a1 release new drawing 17/oct/18 brook of: sh: rev: dwg no: title:
Software Reference Manual - pcb.com
See 2.3.1 "Connecting the Meter to G4 via IP Address" on page 10. Utilizing the Projects Panel The Projects Panel allows you to group meters and the resulting data files (location, study, ... Firmware" on page 24. Upload Options: Expand your meter’s functionality with a purchased option. G4 LD Utility Reference Manual G4 LD Utility Interface ...
BMR10-B-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni-Directional Antenna, VPOL, 140°, 806-869 MHz, 16.1 dBi, 3960 mm (155.9 in)
Model M603C01 | PCB Piezotronics
Model M603C01:Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., M6 mount
Technology - amphenol.co.jp
MIL-DTL-28748, Space D32, GSFC S-311-P-4 and GSFC S-311-P-10. • Compliance to a variety of international and customer specifi c environmental requirements. • Large in-house inventory of fi nished connectors. Customer specifi c stocking programs. • Factory direct technical sales support in major cities worldwide.
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
REV020119NA www.amphenol-antennas.com 2 of 4 696-960 / 1695-2700 / 1695-2700 MHz CUUX063X06Fxyz0 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.