Search Results for 10-70506-24
www.temposonics.com
目录 1. 联系信息 ...
Configuration Generator - Amphenol Broadband Solutions
Configuration Generator: ASFDE - A - -D-E E F F G H Amphenol Broadband Solutions . Author: hank Created Date: 10/24/2018 1:48:34 PM
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
Excitation 3.0 V 10 VDC maximum Input Impedance 5,000 ±20% Ω Output Impedance 5,000 ±20% Ω Environmental Electrostatic Damage (ESD) Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1) Weight ≈ 0.0002 lb (0.10 g) Media Compatibility Clean, dry air and non-corrosive gases Ordering Information
AMPHENOL#78PF911 | Amphenol Global Search | Amphenol
Amphenol 5m (16.4 ft) 10GbE SFP+ Direct Attach Copper Cables provide affordable 10-Gigabit Ethernet connectivity with any SFP+ enabled port. Each SFP+ cable utilizes an integrated 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
SGX-4NO2 Datasheet - SGX Sensortech
10 ohms Resolution (Electronics dependent) 0.1 ppm typical OPERATING CONDITIONS Temperature Range -30°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15% to 90% RH LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift <20% per annum Max at 2000ppm 0.3 mA Recommended Storage Temp 0°C to 20°C Max o/c Voltage 1.3 V
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
Temposonics
– Direct 24/25/26 bit SSI output, gray/binary formats – LEDs for sensor status and diagnostics Applications: – Steel, wood, power generation, fluid power Fig. 1: Time-based magnetostrictive position sensing principle. Fig. 2: Typical application: metal processing Magnet field. of current pulse Magnet field .
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen . Title: Pro/ENGINEER - C-EX403B02X Author: holiday.he Created Date: 8/24/2023 10:23:24 AM
OHC-864 FSDCM - Charles Industries
There is one 24-fiber splice tray included that can also accom-modate a 1x8 or 1x4 PLC splitter. CERTIFICATIONS: • IP68 Rated MARKETS SERVED: Telecom / FTTX Utility Wireless ... Dimensions (L x W x H) 10.1 x 6.6 x 3.4 inch (257 x 168 x 86 mm) Weight 3.3 lb. (1.5 kg) Ambient Temperature -40°C to 65°C (-40°F to 149°F)
16-Port Antenna - Amphenol Antenna Solutions
Manual Electrical Tilt (MET) --- 4.3-10 Female 5780400 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5780400G Multi-Device Dual Unit (MDDU) 4.3-10 Female 5780400Dx* *Pre-commissioned configuration; Contact Amphenol for further details.
L-1107-W - Amphenol Aerospace
M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-06 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet. Position removal tool (part number listed in table above) around cable and slide tool toward connector until tool tips enter rear grommet and come to a positive stop.
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
BPS10-B-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, 140°, 746-806 MHz, 16.1 dBi, 4260 mm (167.7 in)
RT06128SNHEC Plug, Female, with O-ring Seal and End Cap with Individual ...
MP24M23G5 Size 16 Pin Contact, Machined, Gold 5µ", 13A, Wire Range .14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Size 16 Socket Contact, Machined, Gold Flash, 13A, Wire Range 2.0-2.5mm², 14 AWG
Mobi Info Edit – MIE - El-Cab
System requirements Windows 2000 and XP Minimum requirements Pentium III 500 MHz processor, 128 MB RAM and 50 MB free space on the hard disk Recommended Pentium III 1 GHz processor, 256 MB RAM and 50 MB free space on the hard disk
MASTER KEYWAY - Amphenol Sine
eco-mate, receptacle,end cap,jam nut, size 10, 4 pos, pin materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). ... mp24m23f ms24m23f 26-24 0.14-0.25 gold flash sp24m2f ss24m2f 26-24 0.14-0.25 gold flash
DETAIL B - pcb.com
1 recommended mounting torque on .875 [22.23] hex 7-8 ft-lbs [10-11 nm] 2 3 4 5.495 [12.57].87 [22.1] (1.59 [40.4]) clamp nut model 060a12 material: st stl (supplied with sensor).875 [22.23] hex seal model 065m106 material: st stl (3 supplied) 5 1 ... 5/3/2021 9:24:01 am ...
BULKHEAD FEEDTHROUGH - アンフェノールジャパン株式会社
• Heilum leak rate of 10-5cc/sec D38999 Hermetic Feedthroughs: • Wall mount and jam nut receptacles in sizes 8 through 24 • Available in pin-to-pin and pin-to-socket layouts with hermeticity of 10-7 He cc/sec • EMI shielding capability of 65dB min. at 10 GHz • Operates under severe high temperature vibration through 200 deg
HERMETIC INTERCONNECT SOLUTIONS - アンフェノールジャパン ...
1x10-7/8/9/10 cc/sec Air&gasimpervious Maintainfluidseparation Compact From<3mmlong Exoticmaterialoptions Titanium,Hastelloy,Inconel Mouldability Customformfactorsplus Mil-Specequivalents Hightemperatureoperation From-55°Cto350°C ... 10/20/2020 10:04:24 AM ...