Search Results for 10-74914-4
DETAIL A SCALE 3 - PCB
4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in jbrackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 ...
Receiver Multicouplers HPRS - AMPHENOL PROCOM
HPRS-S : 10 kHz - 108 MHz; HPRS-U : 690 MHz - 2.7 GHz; High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure. High isolation between receiver outputs. 12 V operating voltage (24 V as option). DC supply on solder terminal or on 2.5 mm barrel DC connector.
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
2 4 6 8 10 12 14 16 18 20 Wavelength ( m) 100 80 60 40 20 0 Transmission (%) Field of View Parameter Limits Units Condition Min Typ Max Field of View 80 85 90 Degree 50% of Maximum Output Outline of Sensor Package and Pin Arrangement 4 places Ø 0.04 in (0.45 mm) ±0.05 PCD Ø 0.1 in (2.54 mm) ±0.1 A A Ø 0.09 in (2.4 mm) ±0.1 0.04 in (1 mm ...
DAS - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
ICP® PRESSURE SENSOR - PCB
Measurement Range(for ±5V output) 10 kpsi 68,950 kPa Useful Overrange 15 kpsi 103,425 kPa Sensitivity(± 15 %) 0.5 mV/psi 0.073 mV/kPa Maximum Pressure(Total) 15 kpsi 103,425 kPa Resolution 200 mpsi 1.4 kPa [1] Resonant Frequency ≥ 250 kHz ≥ 250 kHz Rise Time ≤ 2.0 µ sec ≤ 2.0 µ sec
RELEASE NEW DWG FORMAT May.10,2014 DRACK - Amphenol Sine
B1 - RELEASE NEW DWG FORMAT May.10,2014 DRACK SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
PRODUCT DATA DRAWING A DCN 41763 10/15 MAL DESCRIPTION - SV Microwave
a dcn 41763 10/15 mal checked: approved: drawn: dgg 02/26/86 mal 10/12/15 dal 10/12/15 rohs compliant 2x .312 7.92 hex.940 23.88 product data drawing material: body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring: beryllium copper per astm b196, alloy no. uns c17300, td04 contact &
2 6 2 5 10 FEET [3 METERS] LONG TERMINATING IN A 10-32 UNF-2B ... - PCB
4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13
Guide - Amphenol Industrial Operations
Solar Tool Guide www.amphenol-industrial .com Power Your Innovations with Reliability R Accessories Order Number Description Series H4 H4+ PRO H4TU0000 Universal unlocking tool • • UTXPF Female protective cap • • UTXPM Male protective cap • • H4SPF Female protective cap • H4SPM Male protective cap • Amphe-PV H4 Plus™Connector
Amphenol®
180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East:
Thermometrics Waterproof IP68 Temperature Sensor
Thermometrics Waterproof IP68 Temperature Sensor
Diplexer - Amphenol Antenna Solutions
Lightning Protection 10 kA 8/20 μs Application Indoor / Outdoor Mechanical Characteristics Connectors 7/16-DIN Female or 4.3-10 Female Dimensions (H x W x D) Without Connectors or Mounting Brackets 158.6 x 140 x 203 mm (6.3 x 5.5 x 8.0 in) Weight 8.9 kg (19.6 lbs) Packing Dimensions 340 x 250 x 289 mm (13.4 x 9.8 x 11.4 in) Mounting Options ...
B5 TITLE - Amphenol Sine
4.rohs compliant. 5.all dimensions are for reference use only. of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b5 ms16m23xx eco-mate,socket contact,machine, 16-18awg, size 16 b1 - released drawing jan-18-2014 arrow materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ...
HYPR BUSS Family - Amphenol Sine
4 of 10 29.7±0.50 60.5±1.0 26.8±0.40 2.0 33.5±0.50 49.4±0.80 30.8±0.80 Part Number and Keyway Key A Configuration Color: Grey Key B Configuration Color: Black HYPERBUSS™ ATP Series 6 Pos Bussed Layout HYPR BUSS ™ ATP HYPERBUSS™ ATP - Specifications (Reference Individual Datasheets)
fk1252dw-038-tt5gp-50 | Amphenol Global Search | Amphenol
t3-4 | Amphenol Global Search | Amphenol FK1252DW-038-TT5GP-50 | Amphenol Global Search | Amphenol Search Results for mfk0252bw-002-tl30g-50 B744V TRIDUCER® Multisensor/CW Thru-hull - AIRMAR 600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing.
D38999 Training Course | Services
AFSI's D38999 fiber optic training course is suited for military and commercial aerospace industry.
Guide - Amphenol Industrial Operations
Solar Tool Guide www.amphenol-industrial .com Power Your Innovations with Reliability R Accessories Order Number Description Series H4 H4+ PRO H4TU0000 Universal unlocking tool • • UTXPF Female protective cap • • UTXPM Male protective cap • • H4SPF Female protective cap • H4SPM Male protective cap • Amphe-PV H4 Plus™Connector
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
B A1 - Amphenol Sine
Ø40.4 38.5 10.7 Ø50.4 1 11/16-12 un -2a thread notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber 2. modifications: threaded adapter; reduced dia. wire seal for size 12 & size 16; 3. specifications: 3.1 operating temperature: -55°c to +125°c.
Jumper Cable - amphenol-antennas.com
4.3/10 Male Screw to 7/16 DIN Male, 1/2” Superfl exible Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.