Search Results for 10-74914-4
THDM Series MT Connector System | Amphenol Fiber Systems
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.
Telaire T6703 Series CO2 Module - Amphenol
Amphenol Advanced Sensors T6703 CO2 Sensor Overview The Telaire® T6703 is a low cost CO2 sensor for residential and consumer applications. • Provide information on air quality for consumers to take action with fresh air ventilation
Model 630A91 | PCB Piezotronics
Model 630A91:Triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 2 to 7k Hz, top exit, 4-pin M12 conn., triaxial frequency sweep ISO 17025 accr
Media Converter - Amphenol Fiber Systems International (AFSI)
• 10/100:Receiver Input Sensitivity: -32dBm to -8dBm • 100/1000:Optical Output Power: -9.5dBm to -3dBm • 100/1000:Receiver Input Sensitivity: -19dBm to -3dBm Electrical Specifications: • Electrical Connectors: Dual RJ-45, RJ Field, D3899 connectors or Customer defined • Interface: Dual 10/100or 100/1000Mbps Ethernet ports
Walk in Cabinets | 10 X 10 Walk-in Electrical Enclosures
10'H x 10'W x 10'D weather proof structure provides ample room to protect both equipment and technicians from the elements Enclosures and thermal systems have a powder coated finish to withstand the elements and provide superior environmental protection Door Intrusion, High Temperature, Thermal System Failure Alarms ...
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DESCRIPTION - SV Microwave
a dcn 41727 10/15 dal checked: approved: drawn: dwc 08/02/15 dal 10/02/15 gpf 10/02/15 rohs compliant 2x 1/4-36 uns-2a.219 across flats.793 20.14.250 6.35 any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history description see notes scale: 8:1 size dwg. no. b material: finish: per asme y14.5m ...
Model 9110D | PCB Piezotronics
Model 9110D:Portable Vibration Calibrator: ICP & voltage inputs, frequency range 5 Hz to 10 kHz, max amplitude 20 g, 20 ips, 150 mils, English & m. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
No damage detrimental to the operation of the connector occurs when subjected to 10 cycles of thermal shock from 0°C to 90°C and back to 0°C . Physical Shock (Mated) 300 G’s Moisture Resistance (Mated) 500 Megohms Insulation Resistance, High Temp . (Mated) 500 Megohms Corrosion (Unmated) Complies with MIL-DTL-83723 Req .
TYPICAL APPLICATIONS - PCB
Hammer Mass 0.17 oz 4.8 gm 0.23 lb 0.10 kg 0.34 lb 0.16 kg Head Diameter 0.25 in 6.3 mm 0.62 in 1.57 cm 0.62 in 1.57 cm Tip Diameter 0.10 in 2.5 mm 0.25 in 0.63 cm 0.25 in 0.63 cm Hammer Length 4.2 in 107 mm 8.5 in 21.6 cm 8.5 in 21.6 cm Electrical Connection Position Side Bottom of Handle Extender Mass Weight 0.044 oz 1.25 gm 0.9 oz 25 gm 2.6 ...
Gemeco
We would like to show you a description here but the site won’t allow us.
ED-786A - Wilcoxon Sensing Technologies
± 10% ± 3 dB 3 - 5,000 Hz 1 - 9,000 Hz 0.5 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response –50° C +120° C –5% +5% Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv g Broadband 2.5 Hz to 25 kHz
Keeping Connections Simple - Amphenol CS
2 4 3 4 4 Current Capacity Ampere Dielectric Withstanding Voltage Product Family NEW NEW NEW NEW Minitek® Minitek127® Minitek® Minitek® Minitek® Minitek® Pitch 1.50 mm 1.27 mm 1.25 mm 1.20 mm 1.00 mm 0.80 mm Positions 2 to 28 6 to 100 2 to 15 3, 4, 6 2 to 50 2 to 20 PCB Terminations SMT, CTW SMT SMT, PiP, CTW SMT, CTW SMT, CTW SMT, CTW ...
Territorial Sales Representatives - XMA
[email protected] 631-748-0924 Tekmar Sales, Inc. 10 Saddle Brook Court Dix Hills, NY 11746 www.tekmarsales.com. Unity Tech, BD Southern California [email protected] 805-279-2357 unitytechbdus.com. Versys France [email protected] 331-695-91651 4, rue René Razel - Immeuble Apollo 91400 SACLAY - FRANCE versys.fr.
L L I S T A m - Amphenol Sine
MP10B23F MS10B23F 12-10 3.0-6.0 Yes Gold Flash Stamped & Formed, Crimp Contacts (4mm²) MP10B23G5 MS10B23G5 12-10 3.0-6.0 Yes Gold 5µ” Part Number Size Wire Range (mm²) Plating MP10B23G10 MS10B23G10 12-10 3.0-6.0 Yes Gold 10µ” Male Female MP10B23G15 MS10B23G15 12-10 3.0-6.0 Yes Gold 15µ” SP12A1T-10 SS12A1T-10 4.0mm 4mm² Tin
Model 352C65 | PCB Piezotronics
Model 352C65:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 5-44 side conn.
Gemeco
We would like to show you a description here but the site won’t allow us.
CONEC Home - CONEC
CONEC Home - CONEC
Amphenol Aerospace
Created Date: 12/6/2000 2:27:12 PM
HIGH VOLTAGE 38999 - Amphenol Aerospace
Contact Size 16 22D 16 12 16 22D 12 22D 8 22D 4 22D 8 22D 0 22D 4 22D Shell Size & Insert Arrg.: 25-58 33-58 37-56 37-57 Number of Contacts 4 4 4 4 2 4 3 4 Contact Size 8 22D 4 22D 0 22D 0 22D Some insert arrangements may have extended initial lead time depending on tool status. Please consult factory for more information. 0 4 8 22D
TOMMY - Amphenol Sine
AT60-204-0490 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 6 Machined 100A AT62-203-04141-4 Female Contact - Socket, Copper Alloy, Nickel-Plated 4 4 Machined 100A AT62-203-04141 Female Contact - Socket, Copper Alloy, Nickel-Plated 4 6 Machined 100A Tooling - Machined Contacts Part Number Description WA23 Heavy Duty Pneumatic Crimp Tool