Search Results for 10-74914-4
Model 086C01 | PCB Piezotronics
Model 086C01:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N)
FS4H6000 Receptacle Assembly 2 - Amphenol Fiber Systems International ...
FS4H6000 Receptacle Assembly 2 - Amphenol Fiber Systems International ...
INDUSTRIAL ICP® VELOCITY SENSOR - PCB
Constant Current Excitation 2 to 10 mA 2 to 10 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Spectral Noise(10 Hz) 25 µin/sec/√Hz 0.64 µm/sec/√Hz [6] Spectral Noise(100 Hz) 3.0 µin/sec/√Hz 0.08 µm/sec/√Hz [6] Spectral Noise(1 kHz) 2.0 µin/sec/√Hz 0.05 µm/sec/√Hz [6]
Data Sheet MH-Series MH Analog - Temposonics
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
POWER SUPPLIES - PCB
constant current (4 or 10 mA) Decouples DC bias voltage from the AC signal Gains signal (1x, 10x or 100x) SPECIFICATIONS. Model Number. 682A02: Performance. Channels. 1. Voltage Gain: 1/10/100. Frequency Range (±1 dB) 1 to 100,000 Hz. Broadband Electrical Noise (x1 Gain, 1 to 10 kHz)
Traditional Frequency Transom Mount Marine Sensors - Airmar
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
DWG NO - Amphenol Sine
4.0-6.5MM 8.8MM 5.0-8.8MM A2 -- UPDATE NOTES Jun-20-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG
Amphenol TPI (ATPI) - PowerLok | RadLok | Solar | Cable Assembly
Amphenol Technical Products International (Amphenol TPI) is a provider of high-technology interconnects, harnesses, and cable assemblies. Our harsh environment products Enable the Electrification Revolution across virtually every end market including EV/HEV, Data Center, Transportation, Heavy Equipment, Industrial, Energy Storage and Solar.
L-1107-A.fm - Amphenol Aerospace
M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet (piggyback grommet seal). Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable
Model 353B15 | PCB Piezotronics
Model 353B15:Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 side conn.
VIBRATION FUNDAMENTALS - PCB
): 10 pC/g. Converter Input Range (CI): ± 500 pC Range (± g) = AS ÷ CI = ± 500 pC ÷ 10 pC/g Range = ± 50 g. Charge Gain Conversion. Accelerometer Sensitivity (AS): 10 pC/g. Measurement Input (G. In): 14 g Charge Conversion (CC): 10 mV/pC Output (VDC) = AS . x. G. In. x. CC = 10 pC/g x 14 g x 10 mV/pC Output = 1,400 mV = 1.4 VDC
Model 393A03 | PCB Piezotronics
Mounting stud, 1/4-28 to 1/4-28 x 0.365" long, BeCu w/shoulder: 1: 085A31: Protective insulated boot: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: ACS-4: Single axis, low frequency phase and amplitude response cal from 0.5 to 10 Hz, (requires ACS-1 and minimum sensitivity of 20 mV/g) 1:
Primary Benefits - Amphenol Broadband Solutions
Weight 9 lbs. (4.08 kg) Color Gray Finish Powder coat Mounting 19" or 23" Environmental Temperature range -5° to 55° C Humidity 5 to 85%, non-condensing Connections Input terminals Dual stud, 1/4" on 5/8" centers Output terminals Screw terminal, #6 Chassis ground Dual stud, #10 on 5/8" centers Alarms Alarm indicators Power, fuse alarms Alarm ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Cryogenic Pressure Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $3425.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:102B11. Measurement Range: (for ±5V output)1 kpsi; Measurement Range: (for ±5V output)6895 kPa;
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
www.kayeinstruments.com
www.kayeinstruments.com
USB Cables for Sale | Cables on Demand - Amphenol
Buy 1m (3.3ft) Amphenol CS-USB3.1TYPC-001M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second … Qty avail.: 17
C:\Users\jhead\Desktop\C-AT04-6P-PM05-A1.dwg - Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Model 138A10 | PCB Piezotronics
Model 138A10:Tourmaline ICP® underwater blast sensor, 7.6" length, 10k psi, 0.5 mV/psi